Page 537 - MiSUMi 2025
P. 537

Shaft Supports Flanged with Slit, Long Sleeve, Aluminum Alloy /

                       Shaft Supports Flanged with Slit, Positioning Hole, Steel



                 QLong Sleeve, Aluminum Alloy
                                                    M Material      S Surface Treatment  A Accessories
                                                   Aluminum Alloy     Clear Anodized  1 Hex Socket Head Cap Screw
                                                                   Q Square Flanged    Q Compact Flanged
                                                                     E-ATHWSBL          E-ATHWCBL
                                                         φ0.02
                                                                          H                F
                                                                            M                 M
                                                  2DH7  X    1.6  H                             P1  H
                                                D1
                                                                             K
                                                                       K
                                                            T          P     4-d           W    4-d
                                                         L

                       Part Number                                M
                                    D1  H  L  T  P  K  W  P1  F  d                            E-ATHWSBL
                    1Type    2DH7                               (Coarse)     Example
                            12  +0.018  32  52  33  6  42  40  34  35  25  4.5
                            16  0   35  56  45  46  44  37  37  27  5.5
                 E-ATHWCBL                                        M5
                 E-ATHWSBL  20  +0.021  40  64  48  8  52  50  42  43  30
                            25  0   45  69  57  57  54  47  46  34  6.6
                                          60
                                             10
                                                67
                            30
                                    55
                                       79
 4               E  The appearance of Economy series may have slight scratches.  60  57  50  45  M6        4
 Linear Guides / Linear Shafts /    Linear Bushing / Ball Splines /     Oil Free Bushings  Ordering  Part Number (1Type · 2I.D. D)  It can be used to fix linear guide shafts when used in   Oil Free Bushings  Linear Bushing / Ball Splines /     Linear Guides / Linear Shafts /
                 E  After the mounting hole D is machined according to the tolerance H7, it may cause stress deformation
                  of the inner hole.
                                                                                        Cylinder
                  Example
                                E-ATHWCBL12
                                                                         conjunction with the motion of the positioning stage.
                 QPositioning hole, Steel
                                                       Type
                  New
                                                                              S Surface
                                                                      M Material
                                                                                        A Accessories
                                                                               Treatment
                 Products                     Round Flanged Type Compact Flanged Type  General structural   Black Oxide Film  1 hex socket head cap screw  I.D. DH8
                                               E-STHWRBK
                                                          E-STHWCBK
 Linear    Guides                              E-STHWRK   E-SSTHWCK  steel or carbon steel Electroless Nickel Plating 1 hex socket head cap screw    12~30  Guides  Linear
                                                              -
                                                                                         (stainless steel)
                                               E-SSTHWRK
                                                                                 -
                                                                    Stainless steel
                                             E  If there are requirements for rust prevention, give priority to products with surface treatment of electroless nickel
                                              plating or those made of Stainless steel.
 P.04-011                                       QRound Flanged              QCompact Flanged              P.04-011
 Cross Roller    Guides    S1  B                           Y  S                         Y F                Guides  Cross Roller
 P.04-039                        d1 B/2             d2  P        M  2-QH8      ±0.02  d2  S   M           P.04-039
 Linear Shafts /     Bushings  H     X  2DH8  D1                               P  ±0.02  2      P1  H      Bushings  Linear Shafts /
 P.04-043                 T   Thickness   (N)        90°  4-d    ±0.02  P  2  ±0.02  P  2  2-QH8  4-d     P.04-043
 Ball Splines                L                                  P  2                    W                  Ball Splines
                                                                                                   M
 P.04-107                Part Number     D1  H  Thickness   L  T  B  d1  P  Q  F  W  P1  S  S1  X  Y  d2  d  (Coarse)  P.04-107
                                                (N)
                      1Type       2DH8
 Oil Free    Bushings  Round Flanged Type  12  +0.027  32  52  9.5  22  6 6  10  42  4 5  25  34  35  1.5  11  4 5  5.6  4.5  Bushings  Oil Free
                                                 10
                   E-STHWRBK
                                    0
                                                                                     12
                                                                         37
                                                                                          5.6
                                                                                             5.5
                                                                            37
                                                                      27
                                            56
                                         35
                                16
                                                           12
                                                                 46
                                                     30
                   E-STHWRK
                   E-SSTHWRK    20       40  64  10  32  8  12  9  52  5  30  42  43  1.5  14  5.6  M5
 P.04-126          Compact Flanged Type  25  +0.033  45  69  10  38  8  15  57  6  34  47  46  2  17  6  5.6  6.6  P.04-126
 Shaft Supports /    Collars  Ordering  Part Number (1Type · 2D) 79  12.5  40  10  15  12  67  6  45  57  50  20  10  6.6  M6  Collars  Shaft Supports /
                                    0
                   E-STHWCBK
                   E-SSTHWCK
                                         55
                                30
 P.04-144         Example     E-STHWRBK12                                                                 P.04-144
 04-151                                                     Shaft Supports / Collars                    04-152
   532   533   534   535   536   537   538   539   540   541   542