Page 541 - MiSUMi 2025
P. 541

Shaft Supports T-shaped with Slit / with Side Slit




                 QWith Slit
                  New                            Type      M Material   S Surface Treatment  A Accessories
                 Products                      E-SHSTB  General structural steel or   Stainless steel  1 hex socket head cap screw
                                               E-SHSTM     carbon steel  Electroless Nickel Plating  1 hex socket head cap screw
                                               E-SHSTA    Aluminum Alloy  Clear Anodized   (stainless steel)

                                                                       W                   d2 Through Hole
                                                                                           d1 Counterbore Depth l
                                                                         C
                                                                  M
                                                                               E
                                                           2-d                               2DH8
                                                          H1
                                                           Through Hole        3H±0.02
                                                                S
                                                                       L1                   T/2
                                                                       L                 T
                 E  Slit is machined after the mounting hole D is bored to H8 tolerance.
                  Tolerance may become H9 depending on the machining condition.
                     Part Number        3H        L     T  S W L1 d  E  M    d2 d1 L  C
                   1Type   2DH8        Selection     H1             (Coarse)            Example
                           8  +0.022 10 15 20 25 30 40
                         10*  0  10 15 20* 25 30  42  H+16  18 30  11 M4 Through
                                                                     Hole
                                                    H+18
 4               E-SHSTB  12  +0.027  15 20 25 30  54 H+20  10 6  30 42  4.5 13  Hole  4.5 8 4.5  2  E-SHSTM  4
                         15
                 E-SHSTM
                                                                 15 M4 Depth 8
                             0
                                   15* 20* 25 30 40
                         16*
                 E-SHSTA
 Linear Guides / Linear Shafts /    Linear Bushing / Ball Splines /     Oil Free Bushings  EAluminum alloy material is applicable only to * marked dimensions. 25  3  Linear Bushing   Linear   Oil Free Bushings  Linear Bushing / Ball Splines /     Linear Guides / Linear Shafts /
                                     20 25 30 40 50 60
                         20
                                                                 18 M6 Through
                                                    H+26
                                                       16 8 35 50 6.6
                                                  67
                                                                          6.6 11 6.5
                             +0.033
                         25*
                                                    H+28
                                                                 21
                                     20 25 30 40* 50 60
                             0
                                        25 30 40 50 60 85 H+33 20 10 45 65 9 24 M8 Depth 16 9 14 9
                         30
                                                                                                   Shafts
                 XFor E-SHSTB15, dimension H=25 is not available.
                                              - Height (3H)
                          Part Number (1Type · 2D)
                 Ordering
                                                                                     Housing Unit
                  Example
                                              -
                                E-SHSTM8
 Linear    Guides  QWith Side Slit             E-SHWTB  General structural steel or   S Surface Treatment  1 hex socket head cap screw  Guides  Linear
                                                 Type
                                                           M Material
                                                                                           A Accessories
                  New
                 Products
                                                                          Stainless steel
                                                           carbon steel
 P.04-011                                      E-SHWTA    Aluminum Alloy  Clear Anodized  1 hex socket head cap screw   P.04-011
                                                                                           (stainless steel)
 Cross Roller    Guides                                           W  E                     d2 Through Hole,   Guides  Cross Roller
                                                                                           d1 Counterbore Depth l
 P.04-039                                                                                                 P.04-039
 Linear Shafts /     Bushings                         H1  3H±0.02        C  2-d Through Hole  M  2DH8      Bushings  Linear Shafts /
 P.04-043                                                         L1       S                T/2           P.04-043
 Ball Splines    EPilot hole for tapped hole M may be through.    L                      T                 Ball Splines
                 E  Slit is machined after the mounting hole D is bored to H8 tolerance.
                  Tolerance may become H9 depending on the machining condition.
                     Part Number
                                      3H
                                                                   M
 P.04-107          1Type   2DH8      Selection  L  H1  T  S W L1 d  E  (Coarse)  d2 d1 L  C  Example      P.04-107
 Oil Free    Bushings      8  +0.022  10 15 20 25 30 40  44 H+7  12 6  28 36  4.5  11 9  M4 Depth 8 4.5 8 4.5  2  E-SHWTB  Bushings  Oil Free
                             0
                                                 H+9
                                10 15* 20
                                        30
                         10*
                                                        32 41
                         12*
                                               50 H+10
                                10 15 20* 25 30
                 E-SHWTB
                 E-SHWTA  16  +0.027  15 20 25 30 40  H+12
                             0
 P.04-126                20  +0.033  20 25 30 40 50 60 75 H+15 16 8 49 62 6.5 17 M6 Depth 12 6.6 11 6.5  Linear   P.04-126
 Shaft Supports /    Collars  EAluminum alloy material is applicable only to * marked dimensions.  -  3H  3  Linear Bushing   Collars  Shaft Supports /
                                                                                                    Shafts
                             0
                         30
                                      25 30 40 50 60 94 H+21 20 10 62 78 9 22 M8 Depth 16 9 14 9
                 Ordering
                          Part Number (1Type · Hole Dia.2D)
 P.04-144         Example         E-SHWTA10         -  15                        Housing Unit             P.04-144
 04-155                                                     Shaft Supports / Collars                    04-156
   536   537   538   539   540   541   542   543   544   545   546