Page 545 - MiSUMi 2025
P. 545

Shaft Collars Slit Type, 2 Through Fixing Holes /

                       2 Counterbored Fixing Holes



                 Q2 Through Fixing Holes
                                                                    M Material         S Surface Treatment
                                                                6000 Series Aluminum Alloy  Clear Anodized
                                                                       P                     B/2

                                                        2-S
                                                        Through Hole
                                                                                                  +0.05  +0.01  D1
                                                                                                   2D



                 E D+0.01 is the tolerance before cutting.       M                         3B
                   +0.05
                 E The appearance of economy series may have color difference and slight scratches.
                      Part Number                      M
                    1Type    2I.D. D  3Width B  D1  P  S  (Coarse)  Example
                               8       8     25  14 3.5  M3
                                       10       18 4.5  M4
                               10      12       20     M5
                               12      10    30  22  5.5  M4
                                       12
                                                       M5
 4                C-SCSMAW     15      10    34 23 4.5  M4                                     Shaft Collars  4
                                                26 5.5
                                       12
                                       10
                                             35 24 4.5
 Linear Guides / Linear Shafts /    Linear Bushing / Ball Splines /     Oil Free Bushings  Ordering  Part Number (1Type · 2I.D. D) 34 6.6 3Width B  Oil Free Bushings  Linear Bushing / Ball Splines /     Linear Guides / Linear Shafts /
                               16
                                                       M5
                                                26
                                       12
                                                  5.5
                                             40 30
                               20
                                                       M6
                                       15
                                             45
                                                       M5
                                                36 5.5
                                       12
                               25
                                             50 38
                                                  6.6
                                                       M6
                                       15
                               30
                                             55 44
                                                 -
                  Example
                                C-SCSMAW12
 Linear    Guides  Q2 Counterbored Fixing Holes  -    10                                                   Guides  Linear
                                                                    M Material
                                                                                        Clear Anodized
                                                                6000 Series Aluminum Alloy  S Surface Treatment
 P.04-011                                                           P                      B/2            P.04-011
 Cross Roller    Guides                                                                t                   Guides  Cross Roller
 P.04-039                                                                             d2       d1  +0.05  +0.01  2D  D1  P.04-039
 Linear Shafts /     Bushings                                 M                                            Bushings  Linear Shafts /
                   +0.05
                 EThe appearance of economy series may have color difference and slight scratches.
 P.04-043        E D+0.01 is the tolerance before cutting.  M                             3B              P.04-043
 Ball Splines       1Type    2I.D. D  3Width B  D1  (Coarse)  17 3.5 6.5 3.3  Example                      Ball Splines
                      Part Number
                                                       P
                                                               t
                                                         d1 d2
                                                 M3
                                             25
                                       8
                               8
 P.04-107                      10      10    28  M4   18 4.5  8  4.4                                      P.04-107
                                             33
                                                      22
                                       12        M5      5.5 9.5 5.4
                                       10
                                                 M4
 Oil Free    Bushings  C-SCSGAW  12    12    35  M5   24    8  4.4                            Shaft Collars  Bushings  Oil Free
                                             38
                               15
                                                      27
                                             36
                                       10
                                                      26 4.5
                               16
                                       12    38       28  5.5 9.5 5.4
 P.04-126                      20            42       32                                                  P.04-126
                                                      33
                                             45
 Shaft Supports /    Collars  Ordering  Part Number (1Type · 2I.D. D)  - M6 3Width B                       Collars  Shaft Supports /
                                                      38
                               25
                                             50
                                                         6.6 11 6.5
                                       15
                               30
                                             55
                                                      43
                                                                    parts such as fixing plates.
 P.04-144         Example       C-SCSGAW12       -    10            There are mounting counterbored holes to install   P.04-144
 04-159                                                     Shaft Supports / Collars                    04-160
   540   541   542   543   544   545   546   547   548   549   550