Page 543 - MiSUMi 2025
P. 543

Product Overview                                                       Economy series
                                                                                          Shaft Collars






                                                             New
                  Economy series  Specs
                  Shaft Collars



                    MISUMI Original Specifications

                    Lightweight    Lower price
                    Stronger holding force

                  · MISUMI Original Specifications
                   Achieving strong holding force under lightweight,
                   designed for low to medium load
                EActual product's color may be slightly different with photo.
 4              QShape Details                             QMaterial Details                               4
 Linear Guides / Linear Shafts /    Linear Bushing / Ball Splines /     Oil Free Bushings  MISUMI Original   High strength alloy   · The material is 6000 series aluminum alloy, and the mass is only 37% of that of steel.  Oil Free Bushings  Linear Bushing / Ball Splines /     Linear Guides / Linear Shafts /
                                                            QLightweight
                                              steel screws are
                                              used, which are not
                Specifications:
                                                            · Providing lightweight solutions for the automation industry
                                              easy to slip and
                Additional slots to improve the
                                              provide durability for
                holding force and make the
                                              repeated use.
                                                            Mass (g)
                tightening force more stable
                                                                                              Compared Specifications
                                                                      44
                                                                                              I.D.: 12mm
                                                                            Reduced by 63%
 Linear    Guides  QHolding force measurement comparison      Generic Products on the Market *  MISUMI Economy series Width: 10mm  Guides  Linear
                                                                                        16
                 QTest Result
                                                                                      Aluminum Alloy
                                                                      Iron
                       Holding force measured value (Slit shaft collar)
 P.04-011         Unit: kN   Enhanced by 34%  1.74  2.03   QRange of Products                             P.04-011
 Cross Roller    Guides  1.33                                                                              Guides  Cross Roller
                                               High precision
                               MISUMI Economy series
                   Generic Products
                    on the Market *
                                              shaft collar (iron)
                               shaft collar (aluminum)
 P.04-039          Unit: kN  Holding force measured value (Split shaft collar)  Universal  Easy to disassemble   P.04-039
 Linear Shafts /     Bushings  1.5   Enhanced by 23%  1.85  2.11  · Can be used for   Common Shape  and maintain  Bushings  Linear Shafts /
                                                                stoppers, positioning
                                                                and fixing of pulleys,
                                                                etc.
                                                                                               Split
                                                                                  Slit
 P.04-043          Generic Products   MISUMI Economy series   High precision                              P.04-043
 Ball Splines     The screw is repeatedly tightened and loosened for more   Bearing Fixed                  Ball Splines
                                              shaft collar (iron)
                    on the Market *
                               shaft collar (aluminum)
                  than 5 times, and the holding force shows no obvious
                  tendency to decrease, so it can be used with reliance.
                                                  Universal Testing
 P.04-107         * The above data is obtained through testing by MISUMI, which is for reference only.  · Can be used as inner ring   Fixed Bearing Boss  P.04-107
                  · Test Method
                                                  Machine
                  After locking the shaft collar,   Compress  Linear Shafts    fixing of bearing  Bearing Fixing Type
 Oil Free    Bushings  axial load when the shaft                                                           Bushings  Oil Free
                                               Shaft Collars
                  press out the shaft, and the
                  starts displacement is the
                  maximum holding force.
 P.04-126         · Test Conditions                          Installation of Other Parts   (Common)       P.04-126
                  1. Object: I.D. 12mm, Width 10mm, Screw M4 (Slit and Split)
 Shaft Supports /    Collars  * Generic Products on the market are similar products randomly purchased by   · There are mounting   Connecting Workpiece  2 Counterbored Holes Fixed Type  Collars  Shaft Supports /
                  2. Shaft: MISUMI made linear shaft PSFJ (g6 Precision)
                  3. Bolt tightening torque: 3.71N·m
                                                                               Through Hole
                                                                                             Installation
                                                                                             space saving
                                                                holes to install parts
                                                                             2 Holes Fixed Type
                                                                such as fixing plates.
                 MISUMI from online or offline markets
 P.04-144       * The test data are obtained through testing by MISUMI, which are for                     P.04-144
                 reference only
 04-157                                                                                                 04-158
   538   539   540   541   542   543   544   545   546   547   548