Page 547 - MiSUMi 2025
P. 547

Shaft Collars Slit Type with Urethane




                  New                             Type                                   Damper
                 Products                                    M   S Surface   A     Standard   Chamfering
                                                                                               Compact
                                              Standard  Compact  Material  Treatment  Accessories  M   H   M   H
                                                                (Z)             Material  Hardness  Material  Hardness
                                                                                                   +0.06
                                                                                                    +0.01
                                                                                    R                 D1±0.1
                                                                        1 hex socket               2D
                                              E-SCD  E-SCDJ  General   X  Black Oxide  head cap screw   Shore A70:
                                                                        Equivalent to
                                                                   Film
                                                                                      No.3~6
                                                           structural    SCM435       (Esters)
                                                           steel or                  Shore A90:   Shore A70
                                                           carbon   M          d      No.8~50     (Esters)
                                                                                                  (Heat
                                                                 Electroless  W
                                                                                               Chamfering
                                              E-PSCD E-PSCDJ  steel  Nickel Plating  1 hex socket   Urethane  (Ethers)  2×R Urethane  resistant
                                                                                      (Heat
                                                                           Y
                                                                         head cap    t  resistant  B1  temperature:
                                                                                                  70°C)
                                                                          screw      temperature:
                                                                        Stainless steel
                                                                                      70°C)
                                              E-SSCD E-SSCDJ  Stainless   --             B
                                                            steel
                  IStandard Type                               ICompact Type
                                                Chamfering                                    Chamfering
                   (Z)                               +0.06  +0.01  (Z)                             +0.06  +0.01
                                       R                D1±0.1                                        D1±0.1
                                                      2D                            R
                   X                                            X                                  2D
 4                   M   W   Y   d     t    2×R  Chamfering        M   W  Y   d       t  2×R   Chamfering  4
 Linear Guides / Linear Shafts /    Linear Bushing / Ball Splines /     Oil Free Bushings  ED dimension tolerance of E-SCD is +0.01~+0.08.  3B  Oil Free Bushings  Linear Bushing / Ball Splines /     Linear Guides / Linear Shafts /
                                                                                         B1
                                            B1
                                            B
                 QStandard Type
                      Part Number     B      D1  Chamfering  t  M      d    R     W     X     Y    Z
                                                   B1
 Linear    Guides  (Z)  1Type  2D     10     15    8  +0.06  +0.01  D1±0.1  (Coarse)  3.4  3  4.5  3  3.5~6  Guides  Linear
                                                                M3
                               4
                                      R
                   X           5      12     20    10  2D  2    M4    4.5   3.75  1     6     4    6~7
                               6*                                                                 6~6.5
 P.04-011            M         10*           30                                         10    5   8~12.5  P.04-011
                                                                                                  7~10
                               8
                                                                                        9
 Cross Roller    Guides  E-SCD  W  Y  12* d  18  t  2×R  Chamfering  3            1.5   11    6  10~12.5   Guides  Cross Roller
                                                                                                  9~12.5
                                             35
                               13
                                            B1
                   E-PSCD
                               15
                                                                                                  11~13
 P.04-039          E-SSCD      16*         3B 40   15           M6     7     6          13    8   11~13   P.04-039
                                                                                                  13~15
                                                                                        15
                                             45
                               20*
 Linear Shafts /     Bushings  30*    20     55    18     5     M8     9     7    2     20   10  17.5~21   Bushings  Linear Shafts /
                                                                                                  16~18
                                                                                        18
                                             50
                               25*
                                                                                                  15~20
                                                                                             12
                                                                                        23
                                             60
                               35*
                                                                                                  20~23
                                                                                             13
                                                                                        26
                               40
                                      23
                                             70
 P.04-043                      50     27     85    22          M10     11    9          32   16   25~28   P.04-043
                 E Stainless steel material is available for * marked dimensions only.
                 E When D = 4, only surface treatment of electroless nickel plating is available.
 Ball Splines    QCompact Type                                                                             Ball Splines
                      Part Number
                                                                M
                                     3B
 P.04-107           1Type     2D    Selection  D1  B1     t   (Coarse)  d   R     W     X     Y    Z      P.04-107
                               8      10     25    8            M3    3.4    3          8 9   5   8~10
                                                                                                   7~9
                               10
 Oil Free    Bushings  E-SCDJ  12     12     30           2                       1.5   10    6   11~12    Bushings  Oil Free
                                                                                                  9~10
                                             35
                                                                                        12
                               16
                   E-PSCDJ
                   E-SSCDJ     20     13     40    10                                   14    7    13
                                                                                                   16
 P.04-126                      25     15     45    12     3     M5    5.5   4.5         17    6   18~20   P.04-126
                                             50
                               30
                                                                                        20
 Shaft Supports /    Collars  X When D = 25, stainless steel material is not applicable.  2  25    23      Collars  Shaft Supports /
                                             60
                               40
                                              -
                                                3B
                          Part Number (1Type · 2D)
                 Ordering
 P.04-144         Example       E-SCDJ12      -  10                                                       P.04-144
 04-161                                                     Shaft Supports / Collars                    04-162
   542   543   544   545   546   547   548   549   550   551   552