Page 851 - MiSUMi 2025
P. 851

Part Number    36End                                            Deep Groove Ball
                                     Cover Type   4L    S   d   DH7         B  b1  b2     Bearing    H
                    1Type  2Bearing No.  Selection                 Tolerance               No.
                              7002            60 65 70 75   15  32          9  13  20     6002ZZ
                                                        10                                          75
                              7003            70 75 80 85   17  35  +0.025  10  14  22    6003ZZ
                                        N                            0
                              7004    Standard   80 90 100  20  42                        6004ZZ    92
                                       Cover                               12  16  26
                              7005            100 110 125   25  47                        6005ZZ    98
                  E-LABGYB              S               15
                  E-LABGY     7006    Oil Seal   120 130 150  30  55       13  17  28     6006ZZ    120
                                       Cover
                              7007            140 150 175   35  62         14  18  30     6007ZZ    126
                                        R
                              7008     O-Ring    160 180 200  40  68  +0.030  15  19  32  6008ZZ    140    9
                                                                     0
                                       Cover
                              7009            180 200 225  20  45  75                     6009ZZ    145
                                                                           16  20  34
                              7010            200 220 250   50  80                        6010ZZ    147
                 Bearing                                                      5 6Cover Details             Related Accessories  Bearings / Bearings with Housings /
                  No.  D2  T  dh   E  D1g6  Tolerance  P.C.D.  d1  d2  H1  D  D2  dh  T1  T2  p.c.d.  d3  d4  t2
                  7002         28                                  32      28
                       48  12      18  50  -0.009  62   11  6.5  6.5   48       6   8   40  6.5  3.5  3.1
                  7003         31          -0.025                  35      31
                  7004  58     36      60          75              42  58  36   7   9   48
                           15      22      -0.010      14  9.2  8.5                          8  4.5  4.1   Bearings
                  7005  63     41      65  -0.029  80              47  63  41   8  10   53
                  7006  78     48      80          98              55  78  48           64
                           18      27                                                       9.5  5.5  5.1  P.09-007
                  7007  84     55      86          106             62  84  55           72
                  7008  92     60      95  -0.012  116  17.5 11.2 10.5  68  92  60  9  11  78
                  7009  98  20  69  30  100  -0.034  122           75  98  69           85  11  6.6  6.1   Housings  Bearings with
                  7010  101    74     105          124             80  101  74  11  13  88
                                                                                                          P.09-038
                                                                                               4
                                      6Cover Details                       7Collar Details  Inner Ring Spacer Details
                                                                     8
                        N
                 Bearing  Standard    S                R           Cover                                   Lock Nuts  Bearing
                  No.           Oil Seal Cover     O-Ring Cover   Mounting
                       Cover                                       Screw  O.D. I.D. Thickness O.D. I.D.  Thickness    P.09-081
                                                                                                  (L)
                        d5   S1  S2  St  Accessory    Ra  Rb  Rt  r  Accessory
                                        Oil Seal
                                                            O-Ring
                  7002                                                       15             15    L-32
                        21   32  22  5  G20325  24  20  3.2  0.4  P20  M3-8  20    8.5  20                 Bearing Spacers  Bearing Shaft Screws /
                  7003                                                       17             17    L-35
                  7004  26   35  27  6  D25356  31  25       P25          25  20  9.5   25  20            P.09-086
                                                                   M4-10                          L-41
                  7005  31   40  32  7  D30407  36  30       P30          30  25        30  25
                  7006  41   50  42  6.5 D40506.5 41  35     P35          40  30  10.5  40  30    L-44     (Bearing Related)  Other New Products
                                                     4.7  0.7      M5-12
                  7007  46   60  47    D45609  46  40        P40          45  35        45  35    L-47
                  7008  51   65  52    D50659  51  45        P45          50  40        50  40    L-50    P.09-090
                                    9                              M6-12          11.5
                  7009  56   70  57    D55709  56  50        P50          55  45        55  45    L-53
                  7010  61   75  62    D60759  70  60  7.5  0.8  P60  M6-15  60  50  13.5  60  50  L-53
                 Ordering  Part Number (1Type · 2Bearing No.)  -  3End Cover Type  -  4L
                  Example          E-LABGY7004         -       R       -  80










                                                            Bearings with Housings                      09-078
   846   847   848   849   850   851   852   853   854   855   856