Page 849 - MiSUMi 2025
P. 849

Part Number                   DH7          Deep                 D1g6
                                   36End                        Groove
                           2Bearing  Cover Type  4L  d   B b1 b2  Ball   H  D2 T dh E      P.C.D. d1 d2 H1
                   1Type                           Tolerance    Bear-                Tolerance
                             No.   Selection
                                                                ing No.
                                           60
                             7002          65   15 32    9 13 20 6002ZZ       28
                                           70
                                           75                                        -0.009
                                           70                         75 48 12  18 50  -0.025  62  11 6.6 6.5
                             7003          75   17 35  +0.025  10 14 22 6003ZZ  31
                                           80
                                           85        0
                                           80
                             7004          90  20 42            6004ZZ 92 58  36  60        75             9
                                     N     100           12 16 26          15   22              14 9 8.5
                                   Standard   100                                    -0.01
                             7005   Cover  110  25 47           6005ZZ 98 63  41  65  -0.029  80
                 E-LABGCB            S     125
                 E-LABGC     7006  Oil Seal   120        13 17 28 6006ZZ 120 78  48  80     98             Related Accessories  Bearings / Bearings with Housings /
                                           130  30 55
                                    Cover
                                     R     150
                                    O-Ring   140                           18   27
                             7007   Cover  150  35 62    14 18 30 6007ZZ 126 84  55  86     106
                                           175
                                           160
                             7008          180  40 68  +0.03  15 19 32 6008ZZ 140 92  60  95  116  17.5 11 10.5
                                           200        0                              -0.012                Bearings
                                           180                                       -0.034
                             7009          200  45 75           6009ZZ 145 98  20 69  30 100  122
                                           225           16 20 34                                         P.09-007
                                           200
                             7010          220  50 80           6010ZZ 147 101  74  105     124
                                           250                                                             Housings  Bearings with
                                  56Cover Detail                       6Cover Detail
                                                          N
                                                                                      R
                                                                                                 8Cover
                                                                     S
                 2Bearing                               Standard   Oil Seal Cover  O-Ring Cover  Mounting   P.09-038
                   No.   D  D2  dh  T1  T2 p.c.d. d3  d4  t2  Cover                               Screw
                                                          d5  S1 S2 St  Accessory   Ra Rb Rt  r  Accessory   Lock Nuts
                                                                                          O-Ring
                                                                       Oil Seal
                   7002  32  48  28  6  8  40  6.5  3.5  3.1  21  32 22  5  G20325  24 20 3.2 0.4  P20  M3-8  Bearing
                   7003  35     31
                   7004  42  58  36  7  9  48  8  4.5  4.1  26  35 27  6  D25356  31 25    P25    M4-10   P.09-081
                   7005  47  63  41  8  10  53            31  40 32  7  D30407  36 30      P30
                   7006  55  78  48        64  9.5  5.5  5.1  41  50 42 6.5 D40506.5 41 35  4.7 0.7  P35  M5-12
                   7007  62  84  55        72             46  60 47    D45609  46 40       P40             Bearing Spacers  Bearing Shaft Screws /
                   7008  68  92  60  9  11  78            51  65 52    D50659  51 45       P45
                   7009  75  98  69        85  11  6.6  6.1  56  70 57  9  D55709  56 50   P50    M6-12   P.09-086
                   7010  80  101  74  11  13  88          61  75 62    D60759  70 60 7.5 0.8  P60  M6-15
                  Bearing              7Collar Details                    4Inner Ring Spacer Details
                   No.       O.D.          I.D.       Thickness      O.D.         I.D.      Thickness(R)   (Bearing Related)  Other New Products
                   7002       20           15           8.5          20           15           L-38
                   7003                    17                                     17           L-41       P.09-090
                   7004       25           20           9.5          25           20           L-48
                   7005       30           25           10.5         30           25           L-49
                   7006       40           30                        40           30           L-52
                   7007       45           35           11.5         45           35           L-56
                   7008       50           40           11.5         50           40           L-59
                   7009       55           45                        55           45           L-62
                   7010       60           50           13.5         60           50           L-64
                 Ordering  Part Number (1Type · 2Bearing No.)  -  3End Cover Type  -  4L
                  Example          E-LABGC7005         -       R       -  100






                                                            Bearings with Housings                      09-076
   844   845   846   847   848   849   850   851   852   853   854