Page 844 - MiSUMi 2025
P. 844

Bearings with Housings, Double Bearings,

                       Short, Guide Flange Type, Outer Ring Captured



                  New                                  1Radial Bearings   2Housing 4Inner Ring Collar
                 Products                               (Back-to-Back   3Standard / Oil Seal /    5Cover Mounting Screw
                                                Type    Combination)  O-Ring Cover
                                                        M Material  M Material S Surface Treatment  M Material  S Surface Treatment
                                                                                    Structural
                                              E-LABGEB                 Black Oxide Film  Alloy Steel  Black Oxide Film
                                                         Steel  Carbon
                                              E-LABGE            Steel  Electroless Nickel   Stainless   -
                                                                          Plating
                                                                                     Steel
                                              E-LABGES  Stainless  Stainless   -    Stainless    -
                                                         Steel
                                                                                     Steel
                                                                 Steel
                                             A Accessory: Oil Seal (JIS G/D Nitrile Rubber)
                                             A Accessory: O-Ring (JIS P Nitrile Rubber)
           9                                  L
            Bearings / Bearings with Housings /   Related Accessories  A  0.01 1 A  T  5  4  H






                                D1g6  DH7  dh  d     D2               P.C.D. p.c.d.
             Bearings                     2        3


          P.09-007               P φ0.02/100  A  B×2  T1  4-d2 Through Hole
                                                       Counterbored Hole d1
            Bearings with   Housings                                                 C0.5
                                             b2
                                                       Depth H1
                                                                                      R0.3 or Less
          P.09-038  N                          S                             R                   2-r
                   (Standard Cover)           (Oil Seal Cover)               (O-Ring Cover)      C0.5
            Bearing    Lock Nuts                                                    1 Rt        2-r



          P.09-081             3                           St
            Bearing Shaft Screws /   Bearing Spacers  D  dh  d5  D2  D  dh  S2  S1  D2  D  dh  Ra  Rb +0.2  +0.15  D2




          P.09-086
            Other New Products   (Bearing Related)  d4  t2  d3  d4  t2  d3         d4     t2  d3



                                                                                       T1
                            T1
                                                         T1
          P.09-090          T2                           T2                            T2
                 Bearing Accuracy:  (radial bearings) GB/T 307.1 Class P4, equivalent to JIS B 1514 Class 4
                 E  The Radial Bearings with Housings are delivered with the parts unassembled to the housing body.
                 E  Make sure that the bearing outer rings are fixed by special cover and the inner rings are secured by bearing nuts before use.
                 EThe oil seal cover and O-ring cover are not provided with collars 4.
                 EContact with O-ring may generate some torque.





                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-LABGEB           2          bearing housing        # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series

          09-071                 Bearings with Housings
   839   840   841   842   843   844   845   846   847   848   849