Page 841 - MiSUMi 2025
P. 841

Bearings with Housings, Single Bearing, L-Shape with Retaining Ring




                  New                                            M Material          S Surface Treatment
                 Products                        Type    Bearing  Housing Retaining Ring  Housing
                                              E-LBGLKB           Carbon                Black Oxide Film
                                              E-LBGLK     Steel   Steel    Spring    Electroless Nickel Plating
                                                                           Steel
                                              E-LBGLKA          Aluminum
                                              E-LBGLKSA  Stainless   Alloy  Stainless    Clear Anodized
                                              E-LBGLKS    Steel  Stainless   Steel          -
                                                                  Steel
                               T
                               +0.1
                            2  B 0       0.01 A
                                                                                                           9

                           dh       d  DH7
                       2-d1                                       H
                                  1.6
                                                               4h±0.02                                     Related Accessories  Bearings / Bearings with Housings /
                      S
                                                                      Bearing Accuracy:  GB/T 307.1 Class P0
                                                             1.6
                              W1                     L1         A                 Equivalent to JIS B 1514 Class 0
                                                     +0.2             E  When selecting, please note that there is a gap
                             W                       L 0                between bearings and retaining rings.
                           Part Number          4h
                     1Type   2Bearing No.  3Seal  Selection  d  DH7  Tolerance  dh  B  H  L  L1  W  W1  T  S  d1  Bearings
                                623                   3  10  +0.015  7  4  h+9  20  10                    P.09-007
                                                              0
                                624          10 15 20 25  4  13      9          22  12  20  15  10  5  4.5
                                605                   5  14  +0.018  10  5  h+11  24  14
                                625                      16   0     12     h+12  28  16  22  16
                                606           20 25 30  6  17       13  6  h+13  34  22                    Housings  Bearings with
                                626                      19         15     h+14  36  24  24  18  12
                                608                   8  22         18  7  h+15  38  26
                                628          20 25 30 40  24        20  8  h+16  34  22  27  21  15       P.09-038
                                6900                     22  +0.021  19  6  h+15  32  20  24  18  12  10
                                6000                  10  26  0     22  8  h+17  38  26
                                6200                     30         24  9  h+19  40  28  27  21  15  5.5   Lock Nuts  Bearing
                  E-LBGLKB      6901          25 30 40   24         21  6  h+16  36  24  24  18  12
                  E-LBGLK       6001     ZZ           12  28        24  8  h+18  40  28  27  21  15
                  E-LBGLKA      6201   Double            32  +0.025  26  10  h+20  42  30  28  22  16     P.09-081
                                                              0
                  E-LBGLKSA     6902   Shielded  30 40 50  28  +0.021  25  7  h+18     24  18  12
                                                              0
                  E-LBGLKS      6002                  15  32  +0.025  28  9  h+20  50  36  29  22  15  15  Bearing Spacers
                                6202           40 50     35   0     29  11  h+22  44   31  24  17           Bearing Shaft Screws /
                                6903                     30  +0.021  27  7  h+19  42  30  26  20  13  6.5
                                                              0
                                6003          30 40 50  17  35      31  10  h+22  50  36  31  24  16  12.5  P.09-086
                                6203                     40             12  h+24  48   33  26  20
                                6904                     37  +0.025  34  9  h+23  45  31  29  22  15
                                6004         35 40 50 60  20  42  0  36  12  h+25  54  38  35  27  19      (Bearing Related)  Other New Products
                                6204                     47         40  14  h+28  60  44  36  28  20  15  9
                                6005          40 50 60              41  12      62  46  35  27  19
                                6205                  25  52        45  15  h+31  70  50  42  32  22      P.09-090
                                6006          50 60 80   55  +0.030  48  13  h+32  74  54  40  30  20  20  11
                                                              0
                                6206                  30  62        55  16  h+36  82  62  43  33  23
                 Ordering  Part Number (1Type · 2Bearing No. · 3Seal)  -  4h
                  Example           E-LBGLK6000ZZ          -  30
                           Ordering  Part Number (1Type · 2Bearing No. · 3Seal)  -  4h  - (Alterations)
                      Alterations  Example  E-LBGLK6000ZZ  -  30  -  NA
                 Alterations     Addition of C Chamfer      Addition of C2 Chamfer  Bearings, Retaining Rings Not Assembled
                   Code              KKC                         KCC                      NA
                        C chamfer (45°) is machined on both sides of the top end.
                                 Ordering Code KKC
                              d             KKC       C2 chamfer is machined on both sides of the top  Bearings and retaining rings are shipped
                  Spec.       3~8            5        end                      unassembled to the housing
                             10~20           10
                             25~30           12
                                                            Bearings with Housings                      09-068
   836   837   838   839   840   841   842   843   844   845   846