Page 840 - MiSUMi 2025
P. 840

Bearings with Housings, Double Bearings, Bottom Mounting, without Retaining Ring




                  New                                               M Material         S Surface Treatment
                 Products                         Type     Bearing  Housing  Retaining Ring  Housing
                                              E-LBGBWB                                   Black Oxide Film
                                                                    Carbon
                                              E-LBGBW       Steel    Steel    Spring    Electroless Nickel Plating
                                                                              Steel
                                              E-LBGBWA
                                                                   Aluminum              Clear Anodized
                                              E-LBGBWSA              Alloy
                                                           Stainless         Stainless
                                              E-LBGBWS      Steel  Stainless   Steel          -
                                                                     Steel

                              0
           9                B-0.1          0.02  A
            Bearings / Bearings with Housings /   Related Accessories  DH7  1.6  d  dh  1.6  B DH7  M×1.5  5h±0.02  H  Bearing Accuracy:  GB/T 307.1 Class P0



                                                                                  Equivalent to JIS B 1514 Class 0
                                                                      E  For non-retained type, bearings may protrude
                                                                        0.1~0.2mm due to negative tolerance of B
                                                                        dimension.
                      B
                  φ0.02
                             G
                 P
                                                         L1
                      A
                   0.02
                                                          +0.2
                                 4T   G          4-M     L   0  1.6  A  E  Non-retained bearings may fall off and can be
                                                                        used normally after reinstallation.
             Bearings  1Type  Part Number   4Width T   5Height h    d  DH7  Tolerance  dh  B  H  L  L1  G  (Coarse)
                                                                                                   M
                                             Selection
                                                     Selection
                             2Bearing No. 3Seal
                                623                           3  10  +0.015  7  4  h+9  20  10
          P.09-007              624         15 20 22 30 10 15 20 25  4  13  0  10  5  h+11  22  14  5  M4
                                                                            9
            Bearings with   Housings  625    20 25 30  15 20 25 30  5 6  16  +0.018  12  6  h+12 28  16
                                                                                      24
                                605
                                                                 14
                                                                      0
                                                                                  h+13 34
                                                                            13
                                606
                                                                 17
                                                                                          22
                                626
                                                                            15
                                                                 19
                                                                                  h+14 36
                                                                                          24
          P.09-038              608         22 25 30 35  20 25 30  8  22    18  7 8  h+15 38  26
                                628
                                                                                  h+16 34
                                                                                          22
                                                                 24
                                                                            20
                               6900          25 30 40        10  22  +0.021  19  6 8  h+15 32  20
            Bearing    Lock Nuts  E-LBGBWB  6200  30 40 45  20 25 30 40  30  24  9 6  h+19 40  28  6  M5
                                                                      0
                                                                                          26
                                                                                  h+17 38
                                                                 26
                                                                            22
                               6000
                                                                            21
                                                                                  h+16 36
                                                                 24
                                                                                          24
                               6901
                                             25 30 40
                                                                                  h+18 40
                                                                               8
                                        ZZ
                               6201
                                                                            26
                                                                 32
          P.09-081  E-LBGBW    6001   Shielded  30 40 45     12  28  +0.025  24  10 h+20  42  28
                 E-LBGBWA
                                                                      0
                                      Double
                                                                                          30
                                                                     +0.021
            Bearing Shaft Screws /   Bearing Spacers  E-LBGBWS  6002  30 40 50  25 30 40 50  15  32  +0.025  28  11 h+22 44  36
                 E-LBGBWSA
                                                                            25
                               6902
                                                                 28
                                                                                  h+18
                                             20 25 50
                                                                               7
                                                                      0
                                                                               9
                                                                                  h+20 50
                                                                      0
                                                                            29
                                                                 35
                                             35 40 50
                               6202
                                                                                          30
                                                                     +0.021
                                                                                  h+19 42
                                                                               7
          P.09-086             6903          25 40 50        17  30   0     27  10 h+22 50  36  7  M6
                               6003
                                                                 35
                                                                            31
                                             30 40 50
                                                                 40
                               6203
                                                                               12 h+24 48
            Other New Products   (Bearing Related)  6904  40 45 50  30 40 50 60  20  37  +0.025  36  12 h+25 54  31  8  M8
                                                                            34
                                             35 40 50
                                                                                  h+23 45
                                                                               9
                                                                      0
                               6004
                                                                 42
                                                                                          38
                                                                            40
                               6204
                                                                                          44
                                                                               14
                                                                                      60
                                                                                  h+28
                                                                 47
                                             40 45 60
                                                                            45
                                                                               15 h+31 70
                               6205
                                                                                          50
          P.09-090             6005          35 40 60        25  52  +0.030  41  12   62  46
                               6006          40 50 60  40 50 60 80  55  0   48  13 h+32 74  54  10  M10
                               6206          45 50 60        30  62         55  16 h+36 82  62
                 Ordering  Part Number (1Type · 2Bearing No. · 3Seal)  -  4Width T  -  5Height h
                  Example           E-LBGBW6000ZZ          -    25    -    30
                           Ordering  Part Number (1Type · 2Bearing No. · 3Seal)  -  4Width T  -  5Height h  - (Alterations)
                      Alterations  Example  E-LBGBW6000ZZ  -  25  -   30  -   NA
                 Alterations     Addition of C Chamfer      Addition of C2 Chamfer  Bearings, Retaining Rings Not Assembled
                   Code              KKC                         KCC                      NA
                        C chamfer (45°) is machined on both sides of the top end.
                                 Ordering Code KKC
                              d             KKC       C2 chamfer is machined on both sides of the top  Bearings and retaining rings are shipped
                  Spec.
                              3~8            5        end                      unassembled to the housing
                             10~20           10
                             25~30           12
          09-067                 Bearings with Housings
   835   836   837   838   839   840   841   842   843   844   845