Page 835 - MiSUMi 2025
P. 835

Bearings with Housings, Double Bearings, T-Shape without Retaining Ring




                  New                                                      M Material    S Surface Treatment
                 Products                                      Type    Bearing  Retaining Ring  Housing
                                                            E-LBGHWB                      Black Oxide Film
                                                            E-LBGHW     Steel  Carbon Steel  Electroless Nickel Plating
                                                            E-LBGHWA
                                                            E-LBGHWSA  Stainless   Aluminum Alloy  Clear Anodized
                                                            E-LBGHWS    Steel  Stainless Steel  -



                                                           0                            0
                           0          0.02  A            L2 -0.2                      L2 -0.2
                         B -0.1
                                                                                                  C
                                                                                                           9
                        DH7  d             DH7
                       H           dh                                  H                            H
                          1.6            1.6
                                                                     5h±0.02                      5h±0.02
                                                4-d1                         4-d1
                                           B                               Bearing Accuracy:  GB/T 307.1 Class P0   Related Accessories  Bearings / Bearings with Housings /
                           S                                                         Equivalent to JIS B 1514 Class 0
                                                                           E  For non-retained type, bearings may protrude
                                                                                       L1
                           1.6  G       G                 L1          1.6   0.1~0.2mm due to negative tolerance of B dimension.
                                                                                                   1.6
                 P  φ0.02  B                             +0.2              E  Non-retained bearings may fall off and can be used
                                                                                       +0.2
                   0.02  A        4T                     L   0          A   normally after reinstallation.  A
                                                                                      L   0
                         Part Number
                                          4Width T    5Height h    d  DH7  dh  B  H  L  L1  L2  G  S  d1
                    1Type  2Bearing No.  3Seal  Selection  Selection  Tolerance
                              623                         3  10   +0.015  7  4  h+9  36  26  16            Bearings
                                                                  0
                                          20 30 35  10 15 20 25                               5  5
                              624                         4  13         9     h+11  38  28  18      4.5
                              605                         5  14   +0.018  10  5    40  30  20             P.09-007
                              625         25 30 35           16   0     12    h+12  46  34  22
                              606                         6  17         13  6  h+13  47  35  23
                              626                 20 25 30   19         15    h+14  49  37  25
                              608         25 35 40           22         18  7  h+15  53  41  29            Housings
                              628                         8  24         20  8  h+16  56  44  32             Bearings with
                              6900                           22   +0.021  19  6  h+15  53  41  29
                              6000        25 40 45       10  26   0     22  8  h+17  58  46  34  10
                              6200        30 40 45           30         24  9  h+19  62  50  38  6  5.5   P.09-038
                              6901        25 30 40  20 30 40  24        21  6  h+16  56  44  32
                              6001                       12  28         24  8  h+18  60  48  36
                 E-LBGHWB     6201        30 40 45           32   +0.025  26  10  h+20  64  52  40         Lock Nuts  Bearing
                                                                  0
                 E-LBGHW      6902   ZZ   25 40 50           28   +0.021  25  7  h+18  60  48  36
                 E-LBGHWA           Double               15       0
                 E-LBGHWSA    6002  Shielded  30 40 50       32   +0.025  28  9  h+20  68  54  40
                 E-LBGHWS     6202        35 40 50  25 30 40 50  35  0  29  11  h+22  72  58  44          P.09-081
                              6903        25 40 50           30   +0.021  27  7  h+19  64  52  38  7  15  6.5
                                                                  0
                              6003        30 40 50       17  35         31  10  h+22  70  56  43
                              6203        35 40 50           40         34  12  h+24  76  62  49           Bearing Spacers  Bearing Shaft Screws /
                              6904                           37   +0.025    9  h+23  73  59  45
                              6004        40 50 55  30 40 50 60  20  42  0  36  12  h+25  82  66  50  8
                              6204        45 50 55           47         40  14  h+28  88  72  56     9
                              6005        40 50 60       25             41  12     96  76     10  15      P.09-086
                              6205        45 50 60  35 40 50 80  52     45  15  h+31  102  82  62
                              6006       40 45 50 60         55         48  13  h+32  104  84  64  10  20
                              6206                       30                16                        11
                              6007        50 60 65           62   +0.030  55  14  h+36  112  92  72  10  20  (Bearing Related)  Other New Products
                                                                  0
                              6207        60 65 70  45 50 90  35  72    64  17  h+44  148  118  88  15  25  13
                              6008        50 60 70           68         60  15  h+41  122  102  82  10  20  11
                              6208        60 65 80  50 60 100  40  80   74  18  h+50  160  130  100  15  25  13
                                                                                                          P.09-090
                 Ordering  Part Number (1Type · 2Bearing No. · 3Seal)  -  4Width T  -  5Height h
                  Example           E-LBGHW6202ZZ          -    35    -    40
                           Ordering  Part Number (1Type · 2Bearing No. · 3Seal)  -  4Width T  -  5Height h  - (Alterations)
                      Alterations  Example  E-LBGHW6202ZZ  -  35  -   40  -   NA
                   Alterations    Addition of C Chamfer    Addition of C2 Chamfer  Bearings, Retaining Rings Not Assembled
                    Code              KKC                       KCC                       NA
                           C chamfer (45°) is machined on both sides of
                           the top end.
                                  Ordering Code KKC
                    Spec.        d          KKC      C2 chamfer is machined on both sides of the top  Bearings and retaining rings are shipped
                                                     end
                                                                              unassembled to the housing
                                3~8          5
                               10~20         10
                               25~40         12
                                                            Bearings with Housings                      09-062
   830   831   832   833   834   835   836   837   838   839   840