Page 834 - MiSUMi 2025
P. 834

Bearings with Housings, Single Bearing, T-Shape,

                       with Positioning Datum, with Retaining Ring



                  New                                Type                M Material       S Surface Treatment
                 Products                     Datum Surface   Groove Type  Bearing  Housing  Retaining Ring  Housing
                                                Type
                                              E-LBSHKB  E-LBKHKB                            Black Oxide Film
                                              E-LBSHK  E-LBKHK    Steel  Carbon Steel  Spring Steel  Electroless Nickel Plating
                                              E-LBSHKA  E-LBKHKA        Aluminum Alloy      Clear Anodized
                                              E-LBSHKSA    -    Stainless Steel  Stainless Steel
                                                  -    E-LBKHKS         Stainless Steel         -



                                   Datum Surface Type         Groove Type
                                    1.6        T/2                      T/2
           9         +0.1          1.6    0                        0
            Bearings / Bearings with Housings /   Related Accessories  dh  2 B   0  1.6 d  B DH7  2-d1  L2 -0.2  4h±0.02  H  2-d1  L2-0.2  4h±0.02  H  Bearing Accuracy:  GB/T 307.1 Class P0




                                                                                      Equivalent to JIS B 1514 Class 0
                                                                             E  When selecting, please note that there is a gap
                                                                              between bearings and retaining rings.
                      T  0.01 A  Punch   L1    S  1.6  A   S     L4  h1  1.6  A  E  The surface of the punch marked surface and
                                                                              the opposite surface are considered as datum
                               Mark
                                                                              surface.
                                         L +0.2         0.02 B   L1          E  Perpendicularity of the punch marked surface and
                                            0
             Bearings      Part Number  L3±0.02  4h Selection    L   0  Part Number  the bottom surface is 0.02.  4h Selection
                                                                 +0.2
                        1Type        2    3    Datum    Groove     1Type        2    3     Datum    Groove
                                                                                          Surface
          P.09-007  Datum Surface Type Groove Type  Bearing No.  Seal  Surface    Type  Datum Surface Type Groove Type  Bearing No.  Seal  20 25 30 40 50  Type
                                               Type
                                                                                           Type
            Bearings with   Housings  E-LBSHKB  E-LBKHKB  624  Double   10 15 20 25  10 15 20 25  E-LBSHKB  E-LBKHKB  6002  Double   25 30 40 50  25 30 35
                                    623
                                                                               6902
                                                                                                  40 50
                                    605
                                                                               6903
                                                                                     ZZ
                                                             E-LBSHK
                                                                      E-LBKHK
                                    606
                                                                               6003
                                         ZZ
                  E-LBSHK
                           E-LBKHK
                                              15 20 25 30
                                                     15 20 25 30
                                                             E-LBSHKA
                                                                      E-LBKHKA
                                    608
                                                                               6904
                  E-LBSHKSA E-LBKHKS
                                                                               6005
                                    6000
                                                                                                 40 50 60
          P.09-038  E-LBSHKA  E-LBKHKA  6900  Shielded  15 20 30 40  20 25 30 40  E-LBSHKSA E-LBKHKS  6004  Shielded  30 40 50 60  30 40 50 60
                                    6901      20 30 40                         6006      35 40 50 80  35 40 50 80
                                    6001
            Bearing    Lock Nuts  Bearing No.  d  DH7  Tolerance  dh  B  H  L  L1  L2  L3  T  S  d1  L4  Tolerance  h1  Tolerance
                      2
                                             7
                                                                    18
                                                    h+9
                                       0
          P.09-081    623     3 4 5 6  10  +0.015  10  4 5 6  h+11  36  26  16  23.5  10  5  4.5  3 4  ±0.0125  1.4  +0.1
                                             9
                                                                18
                                                        38
                                  13
                      624
                                                            28
                                                                    19
                                      +0.018
                      605
                                                                    20
                                  14
                                                        40
                                                                20
                                                            30
            Bearing Shaft Screws /   Bearing Spacers  6900  10  22  +0.021  18  7 6 8  h+15  53  41  29  26.5  12  10  5.5  6  ±0.0150  2.8
                                       0
                                                                                                   0
                                                                                              1.8
                      606
                                                        47
                                                    h+13
                                            13
                                                            35
                                                                23
                                  17
                      608
                              8
                                            19
                      6000
                                                    h+17
                                                                34
                                                                    29
                                                            46
                                                        58
                                            22
                                                                        15
                                  26
                                       0
                                                                        15
                                            24
                      6001
                                                            48
                                                    h+18
                                                        60
                                                                36
                                  28
                                                                    30
          P.09-086    6901    12  24  +0.025  21  6 8 7 9  h+16  56  44  32  28  12  8
                      6902
                                                                        12
                                            25
                              15
            Other New Products   (Bearing Related)  6903  17  30  +0.021  27  10  h+19  64  52  38  32  13  15  6.5  10  ±0.0180  3.3  +0.2
                                                                    34
                                                            54
                                                                40
                                                    h+20
                                  32
                                                                        15
                                            28
                                                        68
                      6002
                                       0
                                                 7
                                                                                                   0
                                       0
                      6003
                                                        70
                                            31
                                  35
                                                                43
                                                                        16
                                                            56
                                                    h+22
                                                                    35
                                                 9
                                       0
                                                                    41
                                                    h+25
                                                            66
                                  42
                                                        82
                                                                50
                      6004
                                            36
          P.09-090    6904    20  37  +0.025  34  12  h+23  73  59  45  36.5  15  9
                                  47
                      6005
                              25
                                                                    48
                                                        96
                                                                56
                                            41
                                                            76
                                                    h+28
                                                                        19
                      6006    30  55  +0.030  48  13  h+32  104  84  64  52  20  11  12  ±0.0215
                                       0
                 Ordering  Part Number (1Type · 2Bearing No. · 3Seal)  -  4h
                  Example           E-LBSHK6000ZZ          -   30
                           Ordering  Part Number (1Type · 2Bearing No. · 3Seal)  -  4h  - (Alterations)
                      Alterations  Example  E-LBSHK6000ZZ  -  30  -  NA
                 Alterations     Addition of C Chamfer      Addition of C2 Chamfer  Bearings, Retaining Rings Not Assembled
                   Code              KKC                         KCC                      NA
                        C chamfer (45°) is machined on both sides of the top end.
                                 Ordering Code KKC
                  Spec.       d             KKC       C2 chamfer is machined on both sides of the top  Bearings and retaining rings are shipped
                              3~8            5        end.                     unassembled to the housing.
                             10~20           10
                             25~30           12
          09-061                 Bearings with Housings
   829   830   831   832   833   834   835   836   837   838   839