Page 831 - MiSUMi 2025
P. 831

Bearings with Housings, Standard Flange Type,

                       Combined Bearings (Needle Roller & Thrust Ball Type)



                  New                                           M Material  S Surface Treatment
                 Products                             Type    Bearing  Housing  Housing     A Accessories

                                                   E-LBGCSB                   Black Oxide Film  Set Screws
                                                                                               2 pcs
                                                               Steel  Carbon
                                                   E-LBGCS            Steel   Electroless Nickel   Set Screws
                                                                                 Plating
                                                   E-LSBGCS  Stainless  Stainless   -       (Stainless Steel)
                                                                                               2 pcs
                                                               Steel
                                                                      Steel
                                                 d7~14                      d17~50
                                B                                                     4-M
                                                       2-M
                                B1                     Counterbored Hole d1           Counterbored Hole d1   9
                                                                                      Depth H1
                                                       Depth H1
                                                          2-M5                         2-M5

                      D2  DH7  2d    dz  D1  H                A                             A              Related Accessories  Bearings / Bearings with Housings /
                            1.6
                        A   d2
                               +0.1
                            1.6  T1 0              W
                                T                                             F
                        0.01  A                                                                            Bearings
                                                                              W
                 Bearing Accuracy:  GB/T 307.1 Class P0                                                   P.09-007
                             Equivalent to JIS B 1514 Class 0
                 EMounting holes are tapped and counterbored so that the housing can be mounted from either side.
                 EBearings are secured to housings with set screws. Remove set screws before replenishing lubricant.  Housings  Bearings with
                    Part Number            B   H  W   T  dz                 A   F   M          Applicable
                    1Type   2d  DH7  Tolerance               D1  D2  T1  B1        (d2)  d1  H1  Bearing  P.09-038
                             7   19           54  38     10  25  27         41                 Equivalent
                                                                                                to NKXZ 7
                 E-LBGCSB    9   21        23  56     22  12  27  29  14  15.5  43             Equivalent   Lock Nuts  Bearing
                                                                                    M8
                 E-LBGCS                          40                            -  (6.8)  11  6.5  to NKXZ 9
                 E-LSBGCS    12  24  +0.021   60         15  29  31         46                 Equivalent   P.09-081
                                     0
                                                                                               to NKXZ12
                             14  26        25  66  44  24  17  31  33  16  17  52              Equivalent
                                                                                               to NKXZ14
                             17  30           77  54     20  36  38  20     50  32             Equivalent   Bearing Spacers  Bearing Shaft Screws /
                                                                                               to NKXZ17
                             20  37           88  58     25  43  45    20.5  59  36            Equivalent
                                                                                               to NKXZ20
                                           30         29            19
                             25  42  +0.025   94  64     30  48  50         64  39  M10        Equivalent   P.09-086
                                     0
                                                                                               to NKXZ25
                 E-LBGCSB                                                          (8.5)  14  8.6  Equivalent
                 E-LBGCS     30  47           96  66     35  53  55  18  21  66  40            to NKXZ30   (Bearing Related)  Other New Products
                             35  52           104  74    40  61  63  19     71  44             Equivalent
                                                                                               to NKXZ35
                                           32         31                22
                             40  58  +0.030   114  82    45  66.5 68.5  18  76  54             Equivalent   P.09-090
                                     0
                                                                                               to NKXZ40
                                                                                   M12
                             50  72        40  134  96  39  60  86.5 87.5  23  28  96  56  (10.5)  17.5 11.2  Equivalent
                                                                                               to NKXZ50
                 Ordering   Part Number (1Type · 2d)
                  Example       E-LBGCSB20
                           Ordering  Part Number (1Type · 2d)  - (Alterations)
                           Example
                      Alterations   E-LBGCSB20  -   NA
                  Alterations       Bearings, Retaining Rings Not Assembled
                    Code                        NA
                   Spec.   Bearings and retaining rings are shipped unassembled to the housing
                                                            Bearings with Housings                      09-058
   826   827   828   829   830   831   832   833   834   835   836