Page 829 - MiSUMi 2025
P. 829

Part Number     4L    5S
                                 3
                   1Type  2Bearing No.  Seal  Selection Selection  d  DH7  Tolerance  B  L  H  W  T  dh D1g7  Tolerance  P.C.D. K  A  F  d1 d2 H1
                            623      20 30  5  3  10  +0.015  4 2.65 33 16  7  7  14  -0.006  24  27 24  6.5 3.5 3.1
                                                    0
                            624      20 30  5  4  13     5 2.65 35 18  9  17  -0.024  26  28 26
                            605      25 35  5  5  14  +0.018 5 2.65 38 20  10  18  28  30 28
                            625      35 40  10  16  0    5 2.65 40 22  12  20      30  31 30
                            606      25 40  5  6  17     6 2.65 41 23  13  21      31  32 31
                            626      35 45  10  19       6 2.65 44 25  15  24      34  34 34
                            698      25 35  5   19       6 2.65 44 25  15  24  -0.007  34  34 34
                            608      25 35  5  8  22     7 2.65 47 29  18  27  -0.028  37  36 37
                            628      35 45  10  24       8 2.85 50 32  20  30      40  37 40
                           6800      20 30  5   19       5 2.65 44 25  15  24      34  34 34               9
                           6900      25 40  5  10  22  +0.021  6 2.65 47 29  8  19  27  37  36 37  8  4.5 4.1
                                                    0
                           6000      35 50  10  26       8 2.85 52 34  22  32  -0.009  42  39 42
                           6200      45 55  15  30       9 2.85 56 38  24  36  -0.034  46  42 46  -
                           6801      25 35  5   21       5 2.85 47 29  17  26  -0.007  37  36 37
                 Round     6901      35 50  10  24       6 2.85 50 31  21  30  -0.028  40  38 40           Related Accessories  Bearings / Bearings with Housings /
                 E-LBGRZB 6001       35 50  10  12  28   8 2.85 54 36  24  34      44  40 44
                 E-LBGRZ                           +0.025                    -0.009
                                                                             -0.034
                 E-LBARZ   6201      45 55  15  32  0   10 2.85 58 40  26  38      48  43 48
                 E-LSBARZ  6802      25 35  10  24 +0.021 5 2.85 50 32  20  30  -0.007  40  37 40
                 E-LSBGRZ                           0                        -0.028
                           6902      35 60  10  15  28   7 2.85 59 37  25  35      47  45 47               Bearings
                           6002      45 65  15  32 +0.025 9 2.85 62 40  28  38     50  46 50
                 Square    6202      50 65  15  35  0   11 3.75 66 44  29  42      54  49 54
                 E-LBGSZB                          +0.021                                                 P.09-007
                 E-LBGSZ   6903  ZZ  45 55  15  30  0    7 2.85 60 38  10 27  36  -0.009  48  46 48  9.5 5.5 5.1
                                Double
                 E-LBASZ   6003  Shielded  50 65  15  17  35  10 3.75 66 44  31  42  -0.034  54  50 54
                 E-LSBASZ  6203      60 70  20  40      12 3.95 72 50  34  48      60  54 60               Housings  Bearings with
                 E-LSBGSZ  6804      35 50  10  32       7 3.75 62 40  28  38      50  46 44 24
                           6904      50 65  15  37       9 3.75 72 47  34  45      59  54 54 24
                           6004      60 70  20  20  42  +0.025 12 3.95 77 54  36  50  64  59 56 32        P.09-038
                 Compact                            0
                 E-LBGCZB  6204      65 70  20  47      14 3.95 81 58  11 40  54  -0.010  68  62 59 34  11 6.6 6.1
                                                                             -0.040
                 E-LBGCZ   6805      35 50  15  37       7 3.75 72 47  34  45  -0.009  59  54 54 24        Lock Nuts  Bearing
                 E-LBACZ   6905      35 50  15  42       9 3.95 77 54  36  50  -0.034  64  59 55 32
                 E-LSBACZ  6005      60 80  20  25  47  12 3.95 88 58  41  54      72  67 63 36
                 E-LSBGCZ  6205      65 80  20  52  +0.030  15 4.2 94 64  13  45  60  -0.010  78  72 68 39  14  9  8.1  P.09-081
                                                                             -0.040
                                                    0
                           6806      35 50  15  42 +0.025 7 3.95 77 54 11 36  50  -0.009  64  59 56 32 11 6.6 6.1  Bearing Spacers  Bearing Shaft Screws /
                                                                             -0.034
                                                    0
                           6906      35 50  15  30  47   9 3.95 88 58  41  54      72  67 62 36
                           6006      60 80  20  55      13 4.2 96 66   48  62  -0.010  80  73 70 40
                           6206      70 80  20  62      16 4.2 104 74  13  55  70  -0.040  88  79 77 44  14  9  8.1  P.09-086
                           6007      70 80  20  62      14 4.2 104 74  55  70      88  79 75 44
                                             35                              -0.012
                           6207      70 90  20  72  +0.030 17  6 126 88 20 64  84  -0.047  105  95 92 51 17.5 11 11  (Bearing Related)  Other New Products
                                                    0
                           6008      80 90  25  68      15 5.2 114 82 13 60  78  -0.010  96  86 80 54 14  9  8.1
                                             40                              -0.040
                           6208      70 90  20  80      18  6 134 96   74  92      113 102 98 56          P.09-090
                           6010      80   20    80      16  6 134 96   74  92  -0.012  113  -  98 56
                                             50    +0.035           20       -0.047            17.5 11 11
                           6210      100  20    90      20  7 147 110  83  106     126  - 104 72
                                                    0
                 Ordering  Part Number (1Type · 2Bearing No. · 3Seal)  -  4L  -  5S
                  Example           E-LBGRZB608ZZ          -  25  -  5
                           Ordering  Part Number (1Type · 2Bearing No. · 3Seal)  -  4L  -  5S  - (Alterations)
                      Alterations  Example  E-LBGRZB608ZZ  -  25  -  5  -  NA
                  Alterations         Bearings, Retaining Rings Not Assembled
                    Code                          NA
                   Spec.      Bearings and retaining rings are shipped unassembled to the housing


                                                            Bearings with Housings                      09-056
   824   825   826   827   828   829   830   831   832   833   834