Page 832 - MiSUMi 2025
P. 832

Bearings with Housings, Guided Flange Type,

                       Combined Bearings (Needle Roller & Thrust Ball Type)



                  New                                            M Material  S Surface Treatment
                 Products                             Type    Bearing  Housing   Housing    A Accessories

                                                   E-LBGCTB                   Black Oxide Film  Set Screws 2 pcs
                                                               Steel  Carbon
                                                                       Steel
                                                                                              Set Screws
                                                   E-LBGCT                    Electroless Nickel   (Stainless Steel)
                                                                                 Plating
                                                                                               2 pcs

                     P φ0.02  A                      d7~14                     d17~50
           9         R 0.3 or Less  B B1                  2-M                             4-M
                                                                                          Counterbored Hole d1
                                                          Counterbored Hole d1
                                                                                          Depth H1
                                                          Depth H1
            Bearings / Bearings with Housings /   Related Accessories  D3g7  1.6  2d  1.6  dz  D1  D2  H  2-M5  A  2-M5  A
                     DH7




             Bearings  A  2 d2  1.6  T1 0 +0.1 T      W                          W
                                                                                  F
                     0.01
                        A
          P.09-007  Bearing Accuracy:  GB/T 307.1 Class P0
            Bearings with   Housings  EMounting holes are tapped and counterbored so that the housing can be mounted from either side.
                             Equivalent to JIS B 1514 Class 0
                 EBearings are secured to housings with set screws. Remove set screws before replenishing lubricant.
                                                                                      M
                                                                                A
                                            H
                                               W
                                                                                                Bearing
                   1Type
          P.09-038  Part Number 2d  DH7  Tolerance  B  54 38  T  dz  D1  D2 D3g7  Tolerance  T1  B1  41  F  (d2)  d1  H1  Applicable
                                                                                                Equivalent
                            7
                                                     10
                                                        25
                                                               24
                                                           27
                               19
            Bearing    Lock Nuts  9  21  23 56  40  22 12  27  29  26  -0.007  14 15.5 43  -  M8  11 6.5  to NKXZ 7
                                                                                                Equivalent
                                                                                                to NKXZ 9
                                                                   -0.028
                                                                                                Equivalent
                                            60
                                                     15
                                    0
          P.09-081         12  24  +0.021  25 66 44 24 17  29  31  30    16  17  46  (6.8)      to NKXZ12
                                                                                                Equivalent
                                                               34
                                                                               52
                                                        31
                               26
                           14
                                                           33
            Bearing Shaft Screws /   Bearing Spacers  E-LBGCTB  17  30  77 54  20  36  38  36  -0.009  20  50 32  to NKXZ17
                                                                                                to NKXZ14
                                                                                                Equivalent
                                                                   -0.034
                                                                                                Equivalent
          P.09-086  E-LBGCT  20  37  +0.025  30  88 58  29  25  43  45  45  19  20.5 59 36  M10  14 8.6  to NKXZ20
                                                                                                Equivalent
                           25
                                                                               64 39
                                                        48
                                            94 64
                               42
                                                     30
                                                           50
                                                               50
                                    0
                                                                                                to NKXZ25
            Other New Products   (Bearing Related)  30  47  104 74  35  53  55  54  18  21  66 40  (8.5)  to NKXZ30
                                                                                                Equivalent
                                            96 66
                                                                                                Equivalent
                           35
                                                           63
                                                     40
                               52
                                                                         19
                                                               60
                                                        61
                                                                               71 44
                                                                   -0.04
                                                                                                Equivalent
          P.09-090         40  58  +0.030  32  114 82  31  45 66.5 68.5 70  -0.01  18  22  76 54  to NKXZ35
                                                                                                to NKXZ40
                                    0
                                                                                                Equivalent
                                                                                     M12
                           50  72        40 134 96 39 60 86.5 87.5 84    23  23  96 56  (10.5)  17.5 11.2  to NKXZ50
                 Ordering   Part Number (1Type · 2d)
                  Example        E-LBGCTB7
                           Ordering  Part Number (1Type · 2d)  - (Alterations)
                           Example
                      Alterations    E-LBGCTB7  -   NA
                  Alterations       Bearings, Retaining Rings Not Assembled
                    Code                        NA
                   Spec.   Bearings and retaining rings are shipped unassembled to the housing
          09-059                 Bearings with Housings
   827   828   829   830   831   832   833   834   835   836   837