Page 837 - MiSUMi 2025
P. 837

Bearings with Housings, Double Bearings, T-Shape with Retaining Ring




                  New                                                M Material         S Surface Treatment
                 Products                             Type    Bearing  Housing  Retaining Ring  Housing
                                                   E-LBGMWB   Steel  Carbon Steel  Spring Steel  Black Oxide Film
                                                   E-LBGMW                              Electroless Nickel Plating
                                                   E-LBGMWS Stainless Steel Stainless Steel Stainless Steel  -






                                                                  T/2
                                                                                                           9
                                 +0.1
                              (B×2) 0
                                                          0
                            2  B                         L2 -0.2

                           dh        d  DH7       2-d1                H                                    Related Accessories  Bearings / Bearings with Housings /
                                    1.6                            4h±0.02
                                                 S
                                         0.01 A
                                                                   1.6
                                T                         L1          A      Bearing Accuracy:  GB/T 307.1 Class P0
                                                                                      Equivalent to JIS B 1514 Class 0
                                                         +0.2                E  When selecting, please note that there is a gap
                                                         L 0                  between bearings and retaining rings.  Bearings
                                    Part Number                      4h          d
                         1Type         2Bearing No.   3Seal        Selection             DH7    Tolerance
                                          605                      10 15 20 25   5       14      +0.018   P.09-007
                                          606                      15 20 25 30   6       17       0
                                          608                                    8       22
                                         6900
                                         6000                                    10      26      +0.021    Housings
                                         6901                      20 30 40              24       0         Bearings with
                                         6001                                    12
                       E-LBGMWB          6902                                            28
                                                       ZZ
                       E-LBGMW           6002      Double Shielded               15      32      +0.025   P.09-038
                                                                                                  0
                       E-LBGMWS                                    25 30 40 50                   +0.021
                                         6903                                            30
                                                                                 17               0
                                         6003                                            35                Lock Nuts  Bearing
                                         6904                                    20      37      +0.025
                                         6004                      30 40 50 60           42       0
                                         6005                                    25      47
                                         6006                      35 40 50 80   30      55      +0.030   P.09-081
                                                                                                  0
                    2Bearing No.   dh      B       H       L       L1      L2      T       S       d1
                       605         10      5      h+11     40      30      20      15      5      4.5      Bearing Spacers  Bearing Shaft Screws /
                       606         13      6      h+13     47      35      23      18
                       608         18      7      h+15     53      41      29      19
                       6900        19      6                                       18
                       6000        22      8      h+17     58      46      34      23      10     5.5     P.09-086
                       6901        21      6      h+16     56      44      32      18
                       6001        24      8      h+18                             23
                       6902        25      7      h+18     60      48      36      19
                       6002        28      9      h+20     68      54      40      24                      (Bearing Related)  Other New Products
                       6903        27      7      h+19     64      52      38      20             6.5
                       6003        31      10     h+22     70      56      43      26      15
                       6904        34      9      h+23     73      59      45      24
                       6004        36      12     h+25     82      66      50      31              9      P.09-090
                       6005        41             h+28     96      76      56
                       6006        48      13     h+32    104      84      64      32      20      11
                 Ordering  Part Number (1Type · 2Bearing No. · 3Seal)  -  4h
                  Example           E-LBGMWB6000ZZ         -  30
                           Ordering  Part Number (1Type · 2Bearing No. · 3Seal)  -  4h  - (Alterations)
                      Alterations  Example  E-LBGMWB6000ZZ  -  30  -  NA
                 Alterations     Addition of C Chamfer      Addition of C2 Chamfer  Bearings, Retaining Rings Not Assembled
                   Code              KKC                         KCC                      NA
                        C chamfer (45°) is machined on both sides of the top end.
                                 Ordering Code KKC
                  Spec.       d             KKC       C2 chamfer is machined on both sides of the top  Bearings and retaining rings are shipped
                              5~8            5        end                      unassembled to the housing.
                             10~20           10
                             25~30           12
                                                            Bearings with Housings                      09-064
   832   833   834   835   836   837   838   839   840   841   842