Page 833 - MiSUMi 2025
P. 833

Bearings with Housings, Single Bearing, T-Shape with Retaining Ring




                  New                                              M Material           S Surface Treatment
                 Products                       Type     Bearing   Housing  Retaining Ring  Housing
                                              E-LBGHKB                                    Black Oxide Film
                                              E-LBGHK     Steel   Carbon Steel  Spring Steel  Electroless Nickel Plating
                                              E-LBGHKA
                                              E-LBGHKSA  Stainless Steel  Aluminum Alloy  Stainless Steel  Clear Anodized
                                              E-LBGHKS            Stainless Steel             -


                                                              T/2
                                   +0.1
                                                       0
                                L1 B   0             L2-0.2
                                dh    d  DH7  2-d1              H                                          9
                                     1.6                      4h±0.02
                                               S                             Bearing Accuracy:  GB/T 307.1 Class P0
                                         0.01 A                                       Equivalent to JIS B 1514 Class 0
                                   T                  L1       1.6           E  When selecting, please note that there is a gap
                                                      +0.2
                                                     L   0       A            between bearings and retaining rings.  Related Accessories  Bearings / Bearings with Housings /
                           Part Number          4h
                     1Type   2Bearing No.  3Seal  Selection  d  DH7  Tolerance  dh  B  L1  H  L  L1  L2  T  S  d1
                                623                   3   10  +0.015  7  4    h+9  36  26  16
                                                              0
                                624           10 15 20 25  4  13    9              38  28  18  10  5  4.5
                                605                       14  +0.018  10  5   h+11  40  30  20
                                625                   5   16  0     12        h+12  46  34  22             Bearings
                                606                       17        13        h+13  47  35  23
                                626                   6             15  6                     12
                                698           15 20 25 30  19       16        h+14  49  37  25  11
                                608                   8   22        18  7     h+15  53  41  29  12        P.09-007
                                628                       24        20  8     h+16  56  44  32  15
                                6800                      19        16  5     h+14  50  38  26  10
                                6900                  10  22  +0.021  19  6   h+15  53  41  29  12  10
                                                              0
                                6000                      26        22  8     h+17  58  46  34  15  5.5    Housings  Bearings with
                                6200                      30        24  9     h+19  62  50  38
                                6801                      21        18  5     h+15  53  41  29  10
                                6901           20 30 40   24        21  6     h+16  56  44  32  12
                                6001                  12  28        24  8     h+18  60  48  36  15        P.09-038
                                6201                      32  +0.025  26  10  h+20  64  52  40  16
                                                              0
                  E-LBGHKB      6802                      24  +0.021  21  5   h+16  56  44  32  10         Lock Nuts
                                                              0
                  E-LBGHK       6902    ZZ            15  28        25  7  2  h+18  60  48  36  12          Bearing
                  E-LBGHKA      6002   Double             32  +0.025  28  9   h+20  68  54  40  15
                                                              0
                  E-LBGHKSA     6202   Shielded           35        29  11    h+22  72  58  44  16
                  E-LBGHKS      6903          25 30 40 50  30  +0.021  27  7  h+19  64  52  38  13        P.09-081
                                                              0
                                                      17                                            6.5
                                6003                      35        31  10    h+22  70  56  43  16
                                6203                      40        34  12    h+24  76  62  49  19
                                6804                      32        29  7     h+20  68  53.5  40  13  15
                                6904                      37        34  9     h+23  73  59  45  15         Bearing Spacers  Bearing Shaft Screws /
                                6004                  20  42  +0.025  36  12  h+25  82  66  50
                                                              0
                                6204                      47        40  14    h+28  88  72  56  19
                                6805         30 35 40 50 60  37     34  7     h+23  82  64  46  13   9    P.09-086
                                6905                      42        39  9     h+25  91  69  51  15
                                6005                  25  47        41  12    h+28  96  76  56  19
                                6205                      52  +0.030  45  15  h+31  102  82  62  22
                                                              0
                                6806          35 40 50 80  42  +0.025  39  7  h+25  91  71  51  14  20  11  (Bearing Related)  Other New Products
                                6906                      47  0     44  9     h+28  96  76  56  16
                                6006                  30  55        48  13    h+32  104  84  64  19
                                6206                                   16                     22          P.09-090
                                6007                      62  +0.030  55  14  h+36  112  92  72  21  20  11
                                6207          50 60 80 90  35  72  0  64  17  h+44  148  118  88  26  25  13
                                6008                      68        60  15  3  h+41  122  102  82  24  20  11
                                6208          60 80 100  40  80     74  18    h+50  160  130  100  27  25  13
                 Ordering                                      Ordering  Part Number (1Type · 2Bearing No. · 3Seal)  - 4h - (Alterations)
                                                               Example
                  Example                                Alterations      E-LBGHK6000ZZ   -  20  -  NA
                 Part Number (1Type · 2Bearing No. · 3Seal) -  4h  Alterations  Addition of C Chamfer  Addition of C2 Chamfer Bearings, Retaining Rings Not Assembled
                         E-LBGHK6000ZZ        -  20  Code         KKC             KCC          NA
                                                         C chamfer (45°) is machined on both sides of the top end.
                                                              Ordering Code KKC
                                                              d         KKC    C2 chamfer is   Bearings and retaining
                                                             3~8        5      machined on both  rings are shipped
                                                     Spec.
                                                            10~20       10     sides of the top   unassembled to the
                                                            25~40       12     end       housing.
                                                         Only bearings with part numbers 6207ZZ
                                                         and 6208ZZ are available for KKC15.
                                                            Bearings with Housings                      09-060
   828   829   830   831   832   833   834   835   836   837   838