Page 830 - MiSUMi 2025
P. 830

Bearings with Housings, Double Bearings, Pilot

                       Flange Length Configurable with Retaining Ring



                  New                                            Type       M Material  S Surface Treatment
                 Products                                     Round  Square  Bearing  Housing  Housing
                                                            E-LBGFRLB  -                  Black Oxide Film
                                                                           Steel  Carbon
                                                                                 Steel
                                                            E-LBGFRL E-LBGFSL           Electroless Nickel Plating
                                                            E-LSBGFRL  -  Stainless  Stainless   -
                                                                           Steel
                                                                                 Steel
                                                              Round              Square
                                 Pφ0.02  A    0
                                             B-0.1
                                       H1                        P.C.D.              P.C.D.
                                   d2
                                 1.6   d1
                                                                      H                   H
           9                 H  D1g7  DH7  d  dh  1.6  DH7
            Bearings / Bearings with Housings /   Related Accessories  Bearing Accuracy:  GB/T 307.1 Class P0  T  4L  A  #K
                                   1.6
                                5S
                              0.01
                                 A
                          Equivalent to JIS B 1514 Class 0
                 E  For non-retained type, bearings may protrude 0.1~0.2mm due to negative tolerance of B dimension.
                 E  Non-retained bearings may fall off and can be used normally after reinstallation.
             Bearings  1Type  Part Number    3Seal  1mm increments  d 8  DH7  Tolerance  B 7  47  T  dh  D1g7  Tolerance
                                                                                 H
                                                        5S
                                2Bearing No.
                                                   4L
                                                                                          18
                                                  51~100
                                                                                              27
                                                                  22
                                                        5~85
                                   608
                                                                                                   -0.007
                                   628
                                                                  22
                                                                                 47
                                                  61~120
                                                        5~105
                                   6900           51~100  10~80   24         8 6  50      20  30   -0.028
                                                                                          19
                                                                                              27
          P.09-007                 6000           61~120  10~100  10  26  +0.021  8 9  52  8  22  32  -0.009
                                                                                                   -0.034
            Bearings with   Housings  6901        61~120  10~100  12  24  +0.025  10  50  21  30   -0.007
                                                  61~120
                                                                                          24
                                                                                 56
                                   6200
                                                                  30
                                                        15~95
                                                                                              36
                                                                       0
                                                                             6
                                                                                                   -0.028
                                                       10~100
                                                                  28
                                                                                              34
                                                  61~120
                                                                             8
                                                                                 54
                                                                                          24
                                   6001
                                                  71~140
                                                                                 58
                                                                                              38
                                   6201
                                                                  32
                                                        15~115
                                                                                          26
                                                                       0
                     Round
          P.09-038  E-LBGFRLB      6902           71~140  10~115  15  28  +0.021  7  59  10  25  35  -0.009
                                                                       0
                                                                                                   -0.034
                                                                             9
                   E-LBGFRL        6002       ZZ  71~140  15~115  32        11   62       28  38
            Bearing    Lock Nuts  E-LSBGFRL  6904  Shielded  71~140  20~125  20  37  +0.025  12  72  34  45  -0.010
                                                                                              42
                                                                  35
                                                        15~115
                                                                                          29
                                   6202
                                                                                 66
                                                  71~140
                                             Double
                                                                             9
                                                        15~110
                                                                                              50
                                                                                          36
                                                                                 77
                                   6004
                                                  81~160
                                                                  42
                     Square
                                                                       0
                                                                                                   -0.009
          P.09-081  E-LBGFSL       6204           81~160  20~125  25  47    14   81  11   40  54   -0.040
                                                                                              50
                                                        20~117
                                                                  42
                                                  71~140
                                   6905
                                                                                 77
                                                                                          36
                                                                             9
                                                                                                   -0.034
            Bearing Shaft Screws /   Bearing Spacers  6205  81~160  20~137  52  +0.030  15  94  13  45  60  -0.010
                                                  81~160
                                                       20~137
                                   6005
                                                                                 88
                                                                                              54
                                                                                          41
                                                                            12
                                                                  47
                                                                       0
                                                                      +0.025
                                                                                              54
                                                                                          41
                                   6906
                                                                  47
                                                                                 88
                                                  71~140
                                                        20~117
                                                                             9
                                                                       0
                                                                                                   -0.040
                                                       20~137
                                                                                 96
                                                  81~160
                                   6206
                                                                                              70
                                                                            16
                                                                                          55
                                                                  62
          P.09-086                 6006           121~160 20~137  30  55  +0.030  13  104  48  62
                                                                       0
                                                                                          55
                                                                  62
                                                                                              70
                                                              35
                                                                                 104
                                                                            14
                                                  121~160 20~137
                                   6007
            Other New Products   (Bearing Related)  2Bearing No.  P.C.D.  36  d1  d2  H1  2Bearing No.  P.C.D.  54  d1  6.6  6.1
                                      K
                                                                                  K
                                                                                             d2
                                                                                                   H1
                                37
                      608
                                                                            59
                                                                  6904
                                      37
                      628
                                                                            64
                                40
                                                                                 59
                                                                  6004
                                                                                       11
                                      36
                                                                            68
                      6900
                                                                                 62
                                37
                                                                  6204
          P.09-090    6000      42    39    8    4.5   4.1        6905      64   59
                                                                  6005
                      6200
                                      42
                                                                            72
                                                                                 67
                                46
                      6901      40    38                          6205      78   72
                      6001      44    40                          6906      72   67    14    9     8.1
                      6201      48    43                          6006      80   73
                      6902      47    45                          6206      88   79
                      6002      50    46   9.5   5.5   5.1        6007      88   79
                      6202      54    49
                 E  The minimum S dimension applies when not specified.
                 Ordering  Part Number (1Type · 2Bearing No. · 3Seal) - 4L - 5S  Ordering  Part Number (1Type · 2Bearing No. · 3Seal) - 4L - 5S - (Alterations)
                                                                        Example
                  Example       E-LBGFRL608ZZ     -  70           Alterations  E-LBGFRL608ZZ  - 70  -  NA
                                                              Alterations  Bearings, Retaining Rings Not Assembled
                                                                Code                  NA
                                                                Spec.     Bearings and retaining rings are shipped
                                                                              unassembled to the housing
          09-057                 Bearings with Housings
   825   826   827   828   829   830   831   832   833   834   835