Page 825 - MiSUMi 2025
P. 825

Part Number        4
                                           L
                                     3
                    1Type  2Bearing No.  Seal  Selection  d DH7  Tolerance  B  L  H  W  T  dh D1g7  Tolerance  P.C.D. K  A  F  d1 d2 H1
                              623        20 30  3  10  +0.015  4  33 16  7  7  14  -0.006  24  27 24  6.5 3.5 3.1
                                                    0
                              624        20 30  4  13         35 18    9  17  -0.024   28
                              605        20 30   14  +0.018 5  36 20   10  18      26  30  26
                              625        25 30  5  16  0   2.65 38 22  12  20      28  31 28
                              606        20 35  6  17         39 23    13  21      29  32 29
                              626        25 35   19      6    41 25    15  24      31  34 31
                              698        25 35                               -0.007
                              608        25 35  8  22    7    45 29    18  27  -0.028  35  36 35
                              628        25 35   24      8 2.85 47 32  20  30      37  37 37
                             6800        20 30   19      5  2.65  41 25  15  24    31  34 31               9
                             6900        25 40   22  +0.021  6  45 29  19  27      35  36 35
                                                    0
                             6000        25 40  10  26   8    50 34  8  22  32  -0.009  40  39 40  8  4.5 4.1
                             6200        30 40   30      9    54 38    24  36  -0.034  44  42 44
                             6801        25 35   21      5    44 29    17  26  -0.007  34  35 34  -
                             6901        25 40   24      6    48 31    21  30  -0.028  38  38 38           Related Accessories  Bearings / Bearings with Housings /
                 Round
                 E-LBGRBB    6001        25 40  12 28    8    52 36    24  34  -0.009  42  40 42
                 E-LBGRB     6201        30 40   32  +0.025  10  2.85  56 40  26  38  -0.034  46  43 46
                                                    0
                 E-LBARB
                 E-LSBARB    6802        25 35   24 +0.021 5  47 32    20  30  -0.007  37  37 37
                                                                             -0.028
                 E-LSBGRB    6902        25 50  15 28  0  7   57 37    25  35      45  45 45
                             6002        30 50   32 +0.025 9  60 40    28  38      48  46 48               Bearings
                 Square      6202        35 50   35  0   11 3.75 64 44  29  42     52  49 52
                 E-LBGSBB
                 E-LBGSB     6903    ZZ  30 40   30  +0.021  7 2.85 60 38  10 27  36  -0.009  48  46 48  9.5 5.5 5.1  P.09-007
                                                    0
                                   Double
                 E-LBASB     6003  Shielded  35 50  17  35  10 3.75 66 44  31  42  -0.034  54  50 54
                 E-LSBASB    6203        40 50   40      12 3.95 72 50  34  48     60  54 60               Housings
                 E-LSBGSB    6804        35 50   32      7  3.75  60 40  28  38    48  46 38 29             Bearings with
                             6904        35 50   37      9    69 47    34  45      56  54 51 24
                 Compact     6004        40 50  20 42  +0.025 12  77 54  36  50    64  59 56 32           P.09-038
                 E-LBGCBB                           0      3.95              -0.010
                 E-LBGCB     6204        45 50   47      14   81 58  11 40  54  -0.040  68  62 59 34  11 6.6 6.1
                 E-LBACB     6805        35 50   37      7 3.75 69 47  34  45  -0.009  56  54 51 24        Lock Nuts
                 E-LSBACB    6905        35 50   42      9  3.95  77 54  36  50  -0.034  64  59 56 32       Bearing
                 E-LSBGCB    6005        40 60  25 47    12   88 58    41  54  -0.010  72  67 63 36  14  9  8.1
                             6205        45 60   52  +0.030  15 4.2 94 64  45  60  -0.040  78  72 68 39   P.09-081
                                                    0
                             6806        35 50   42 +0.025 7  77 54    36  50  -0.009  64  59 56 32 11 6.6 6.1
                                                                             -0.034
                                                    0      3.95     13                                     Bearing Spacers  Bearing Shaft Screws /
                             6906        35 50  30 47    9    88 58    41  54      72  67 63 36
                             6006        40 60   55      13   96 66    48  62  -0.010  80  73 70 40
                             6206        50 60   62      16  4.2  104 74  55  70  -0.040  88  79  77  44  14  9  8.1  P.09-086
                             6007        50 60           14                               75
                                              35                             -0.012
                             6207        60 80   72  +0.030 17  6 126 88 20 64  84  -0.047  105  95 92 51 17.5 11 11
                                                    0                                                      (Bearing Related)  Other New Products
                             6008        60 70   68      15 5.2 114 82 13 60  78  -0.010  96  86 80 54 14  9  8.1
                                              40                             -0.040
                             6208        60 80   80      18  6 134 96  74  92      113  102  98 56        P.09-090
                             6010         70             16                  -0.012
                                              50    +0.035          20       -0.047    -       17.5 11 11
                             6210         90     90  0   20  7 147 110  83  106    126   104 72
                 Ordering  Part Number (1Type · 2Bearing No. · 3Seal)  -  4L
                  Example           E-LBGRBB6000ZZ         -  25
                           Ordering  Part Number (1Type · 2Bearing No. · 3Seal)  -  4L  - (Alterations)
                      Alterations  Example  E-LBGRBB6000ZZ  -  25  -  NA
                  Alterations         Bearings, Retaining Rings Not Assembled
                    Code                          NA
                   Spec.      Bearings and retaining rings are shipped unassembled to the housing



                                                            Bearings with Housings                      09-052
   820   821   822   823   824   825   826   827   828   829   830