Page 823 - MiSUMi 2025
P. 823

Part Number        4
                                            L
                                     3
                   1Type   2Bearing No.  Seal  Selection  d DH7  Tolerance  B  H  W  T dh D1g7  Tolerance  P.C.D. K  A  F  d1  d2 H1
                              623          20 30  3  10  +0.015  4  33 16  7  7  14  -0.006  24  27 24  6.5 3.5 3.1
                                                      0
                              624          20 30  4  13       35 18   9  17  -0.024  26  28  26
                              605          20 30  5  14  +0.018 5  36 20  10  18      30
                              625          25 30   16  0      38 22   12  20      28  31 28
                              606          20 35   17         39 23   13  21  -0.007  29  32 29  8  4.5 4.1
                              626          25 35  6  19  +0.021  6  41 25  15  24  -0.028  31  34 31
                                                      0
                              678          20 30   12  +0.018  3.5 34 18  10  16  -0.006  25  27 25  6.5 3.5 3.1
                                                                            -0.024
                                                      0
                              698          25 35  8  19    6  41 25   15  24      31  34 31
                              608          25 35   22  +0.021  7  45 29  18  27   35  36 35
                                                      0
                              628          25 35   24      8  47 32   20  30  -0.007  37  37 37            9
                             6700          20 30   15  +0.018  4  37 22  12  19  -0.028  27  30 27
                                                      0
                             6800          20 30  10  19   5  41 25  8 15  24     31  34 31
                             6900          25 40   22  +0.021 6  45 29  19  27    35  36 35
                             6000          25 40   26  0   8  50 34   22  32  -0.009  40  39 40  -
                 Round       6200          30 40   30      9  54 38   24  36  -0.034  44  42 44  8  4.5 4.1  Related Accessories  Bearings / Bearings with Housings /
                 E-LBGRCB    6701          20 30   18  +0.018  4  40 25  15  23   30  31 30
                 E-LBGRC     6801          25 35   21  0   5  44 29   17  26  -0.007  34  35 34
                                                                            -0.028
                 E-LBARC     6901          25 40  12 24  +0.021  6  48 31  21  30  38  38 38
                 E-LSBARC    6001          25 40   28  0   8  52 36   24  34  -0.009  42  40 42
                 E-LSBGRC    6201          30 40   32  +0.025  10 56 40  26  38  -0.034  46  43 46
                                                      0
                             6702          25 35   21      4  44 29   18  26  -0.007  34  35 34            Bearings
                 Square      6802          25 35   24  +0.021  5  47 32  20  30  -0.028  37  37 37
                 E-LBGSCB    6902          25 50  15 28  0  7  57 37  25  35      45  45 45
                 E-LBGSC     6002    ZZ    30 50   32 +0.025 9  60 40  28  38     48  46 48    9.5 5.5 5.1  P.09-007
                                    Double
                 E-LBASC     6202  Shielded  35 50  35  0  11 64 44   29  42      52  49 52    8  4.5 4.1
                                                                      22
                                                   26 +0.021 5
                             6803
                                                                         32
                                                                                  40
                                           30 40
                                                                                      39 40
                                                              50 34
                 E-LSBASC    6903          30 40   30  0   7  60 38   27  36      48  46 48
                 E-LSBGSC    6003          35 50  17  35 +0.025 10 66 44  10  31  42  -0.009  54  50 54  9.5 5.5 5.1  Housings  Bearings with
                             6203          40 50   40  0   12 72 50   34  48  -0.034  60  54 60
                 Compact     6704          30 40   27  +0.021  4  51 35  23  33   41  39 32 25  8  4.5 4.1
                 E-LBGCCB                             0                                                   P.09-038
                                                   32
                 E-LBGCC     6804          35 50  20 37    7 9  60 40  28  38     48  46 38 29 9.5 5.5 5.1
                             6904
                                                                                      54 51 24
                                           35 50
                                                              69 47
                                                                      34
                                                                         45
                                                                                  56
                 E-LBACC     6004          40 50   42      12 77 54   36  50      64  59 56 32
                 E-LSBACC    6204          45 50   47  +0.025  14 81 58  11 40  54  -0.010  68  62 59 34  11 6.6 6.1  Lock Nuts  Bearing
                                                      0
                                                                            -0.040
                 E-LSBGCC    6805          35 50   37      7  69 47   34  45  -0.009  56  54 51 24
                             6905          35 50   42      9  77 54   36  50  -0.034  64  59 56 32        P.09-081
                             6005          40 60  25 47    12 88 58   41  54  -0.010  72  67 63 36
                             6205          45 60   52  +0.030  15 94 64  45  60  -0.040  78  72 68 39  14  9  8.1
                                                      0
                             6806          35 50   42 +0.025 7  77 54  13  36  50  -0.009  64  59 56 32  11 6.6 6.1  Bearing Spacers  Bearing Shaft Screws /
                                                                            -0.034
                             6906          35 50  30 47  0  9  88 58  41  54      72  67 63 36
                             6006          40 60   55      13 96 66   48  62  -0.010  80  73 70 40  14  9  8.1  P.09-086
                             6206          50 60   62      16  104 74  55  70  -0.040  88  79  77  44
                             6007          50 60           14                            75
                             6207          60 80  35  72  +0.030 17 126 88 20 64  84  -0.012  105  95 92 51 17.5 11 11
                                                                            -0.047
                                                      0                                                    (Bearing Related)  Other New Products
                             6008          60 70   68      15 114 82 13 60  78  -0.010  96  86 80 54  14  9  8.1
                                                40                          -0.040
                             6208          60 80           18                         102                 P.09-090
                             6010           70     80      16  134 96  20  74  92  -0.012  113  98 56  17.5 11 11
                             6210           90  50  90  +0.035  20 147 110  83  106  -0.047  126  -  104 72
                                                      0
                 Ordering  Part Number (1Type · 2Bearing No. · 3Seal)  -  4L
                  Example           E-LBGCC6200ZZ          -  30
                           Ordering  Part Number (1Type · 2Bearing No. · 3Seal)  -  4L  - (Alterations)
                           Example
                      Alterations       E-LBGCC6000ZZ     -  30  -  NA
                  Alterations       Bearings, Retaining Rings Not Assembled
                    Code                        NA
                   Spec.   Bearings and retaining rings are shipped unassembled to the housing
                                                            Bearings with Housings                      09-050
   818   819   820   821   822   823   824   825   826   827   828