Page 818 - MiSUMi 2025
P. 818
Bearings with Housings, Guided Flange Type with Retaining Ring
New S Surface
Products Type M Material Treatment
Round Square Compact Bearing Housing Retaining Housing
Ring
E-LBGRRB E-LBGSRB E-LBGCRB Black Oxide Film
Carbon
E-LBGRR E-LBGSR E-LBGCR Steel Steel Spring Electroless Nickel
Plating
Steel
E-LBARR E-LBASR E-LBACR
Aluminum Clear Anodized
E-LSBARR E-LSBASR E-LSBACR Alloy
Stainless Stainless
E-LSBGRR E-LSBGSR E-LSBGCR Steel Stainless Steel -
Steel
9 QRound QSquare
Bearings / Bearings with Housings / Related Accessories P φ0.02 A d2 l1 B +0.1 4-M P.C.D. 4-M P.C.D.
0
Counterbored Hole d1
Counterbored Hole d1
Depth H1
Depth H1
H D1g7 dh d DH7 H H
Bearings 1.6 #K
1.6
P.09-007 R0.3 or Less 1.6 A
Bearings with Housings 0.01 A S T1 QCompact
T
P.09-038 2-M d3~17 4-M d20~50
Counterbored Hole d1 Counterbored Hole d1
Bearing Lock Nuts
Depth H1
Depth H1
P.09-081 A A
Bearing Shaft Screws / Bearing Spacers
F
P.09-086 W W
Other New Products (Bearing Related) Bearing Accuracy: GB/T 307.1 Class P0
Equivalent to JIS B 1514 Class 0
EWhen selecting, please note that there is a gap between bearings and retaining rings.
P.09-090 EMounting holes are tapped and counterbored so that the housing can be mounted from either side.
How to search Search on MISUMI official website Step 1 Step 2 Select Economy series
on website 1 E-LBGRRB 2 bearing housing # MISUMI
By Type Search on MISUMI official website and get your product By Keyword # Only MISUMI Economy series
09-045 Bearings with Housings

