Page 813 - MiSUMi 2025
P. 813

Bearings with Housings, Compact Flange Type
 Economy series   Product Overview  Product Overview                                   Economy series
 Bearings with Housings                                                        Bearings With Housings


                  New                                       Type             M Material   S Surface Treatment
                 Products                             Retained  Non-Retained  Bearing  Housing  Retaining   Housing
                                                                                    Ring
                                                    E-LBGTAB   E-LBGTNB                    Black Oxide Film
                                                                         Steel  Carbon   Spring
                                                                                    Steel
                                                                               Steel
                                                    E-LBGTCA   E-LBGTN                   Electroless Nickel Plating
                                                    E-LSBGTA   E-LSBGTN  Stainless  Stainless  Stainless   -
                                                                         Steel
                                                                               Steel
                                                                                    Steel
                 QRetained          QNon-Retained
                                                        d3~17         d20~40
                                             -0.15
                       2  B +0.1             B -0.20        2-M              4-M
                            0
                                                                                                           9

                    H  dh      d  DH7  H  DH7  d  dh           A               A  Bearing Accuracy:  GB/T 307.1 Class P0
                              1.6        1.6                                              Equivalent to    Related Accessories  Bearings / Bearings with Housings /
                                                                                          JIS B 1514 Class 0
                                                                                 E  When selecting, please note that there is
                                        A                                         a gap between bearing and retaining ring.
                                 A                                               E  For non-retained type, bearing may
                        1.6                 1.6                         F         protrude 0.1~0.2mm due to negative
                                                                                  tolerance of B dimension.
                   0.01 A  T           0.01 A  T                                 E  Non-retained bearings may fall off and
                                                         W              W         can be used normally after reinstallation.
                            Part Number                                       T                            Bearings
                                               d  DH7         B   H  W           Non-  dh  A   F    M
                     1Type   2Bearing No.  3Seal      Tolerance          Retained  Retained       (Coarse)
                                623            3   10  +0.015  4  25  13   9      6    7   18      M4     P.09-007
                                                       0
                                624            4   13            28  15                9   21
                                605            5   14  +0.018  5  32  17   10     7    10  23
                                625                16  0         34  19                12  25              Housings
                                606            6   17         6  35  20    11     8    13  26               Bearings with
                                626                19            37  22                15  28
                                608            8   22         7  40  26    12     9    18  31
                                628                24         8  42  29    13    10    20  33             P.09-038
                                6900               22  +0.021  6  40  26   11     8    19  31      M5
                                6000           10  26  0      8  44  31    13    10    22  35
                                6200               30         9  48  35    14    11    24  39  -           Lock Nuts  Bearing
                   Retained     6901               24         6  42  28    11     8    21  33
                   E-LBGTAB     6001           12  28         8  46  33    13    10    24  37
                   E-LBGTCA     6201               32  +0.025  10  50  37  15    12    26  41             P.09-081
                   E-LSBGTA              ZZ            0
                                        Double
                                                       0
                   Non-Retained  6902  Shielded    28  +0.021  7  49  34   12     9    25  39
                   E-LBGTNB     6002           15  32  +0.025  9  53  37   14    11    28  43              Bearing Spacers  Bearing Shaft Screws /
                   E-LBGTN      6202               35  0     11  56  41    17    13    29  46
                   E-LSBGTN                            +0.021                                      M6
                                6903               30  0      7  51  35    12     9    27  41
                                6003           17  35        10  56  41    16    12    31  46             P.09-086
                                6203               40        12  61  47    18    14    34  51
                                6904               37  +0.025  9  64  44   15    11        45  24
                                6004           20  42  0     12  69  51    18    14    36  46  32  M8      (Bearing Related)  Other New Products
                                6204               47        14  74  55    20    16    40  50  34
                                6005           25            12  80        18    14    41  52  36
                                6205               52        15  85  61    22    17    45  56  39         P.09-090
                                6006           30  55        13  88  63    20    15    48  59  40  M10
                                6206               62  +0.030  16  95  71  23    18    55      44
                                                       0
                                6007           35            14            21    16        65
                                6008           40  68        15  101  79   23    17    60      54
                 Ordering  Part Number (1Type · 2Bearing No. · 3Seal)
                  Example           E-LBGTCA6000ZZ
                           Ordering  Part Number (1Type · 2Bearing No. · 3Seal)  - (Alterations)
                      Alterations  Example  E-LBGTCA6000ZZ  -  NA
                  Alterations         Bearings, Retaining Rings Not Assembled
                    Code                        NA
                    Spec.      Bearings and retaining rings are shipped unassembled to the housing


                                                            Bearings with Housings                      09-040
   808   809   810   811   812   813   814   815   816   817   818