Page 808 - MiSUMi 2025
P. 808

Ball Bearings Plastic, POM





                                                                    M Material      Recommended
                                                     Type                     Rolling   Operating   Surface
                                                               Body    Retainer  Element  Temperature  Resistivity
                                                    Standard   POM
                                                     Type     (White)   PA66  SUS316  -60°C~+100°C  -
                                                    Antistatic   Antistatic POM                   6  9
                                                     Type     (Black)   PA66  SUS316  -60°C~+100°C  10 ~10 Ω
                                                   * The parameters in the table are for reference only and are not guaranteed values.





           9                                           c   (Installation Diagram)
            Bearings / Bearings with Housings /   Related Accessories  D  c  d  dh  Ds








                                                     B
             Bearings                                                    Dimensions  Allowable
                                                                          Relative
                                                                                                  Mass
                                                                                   Rotational
                                                                                           Load
          P.09-007  1Type   Part Number  3Function  I.D. d  O.D. D  Width B  Ds  dh  Speed (rpm)  Allowable    (Reference)
                                                                                                   g
                                                                                           (kgf/pc)
                                                                                   (Reference)
                              2No.
            Bearings with   Housings  624       4 5     13      5       5 6  6.8  12  1840  1.1    1
                                                  Tolerance
                                                                  Tolerance (min.) (max.) (max.)
                                                          Tolerance
                                                                            6
                               605
                                                                                13
                                                                                    1610
                                                        14
                                                                                    1610
                                                                            7.8
                                                                                            1.0
                                                        15
                               696
          P.09-038             625                     16                   7.4  14  1702   1.3
                               606              6       17              7   8.4  16  1518   1.7
            Bearing    Lock Nuts  626    Not    8      19       6 7     9  10.6  17  1472   2.0    2 4
                                                                            9
                               698
                                                                                18
                               608
                                                                           10.7
                                                       22
                                                                                            2.7
                                                                                20
                                                                                    1104
                                                                            12
                               628
                                       (Standard
          P.09-081             6900    specified  10  +0.1  24  0  8 6 8  0  12  12.6  22  1058  3.4  5 3 6
                                                                                            2.0
                                                                                21
                                                                                     920
                                                       22
                                        Type,
            Bearing Shaft Screws /   Bearing Spacers  E-POM  6200  (Antistatic   12  0  30  -0.1  9 6 8  -0.12  14  15.3  28  920  4.4  9 3 7
                                                                                    1012
                               6000
                                                                           13.8
                                                                                24
                                                       26
                                                                                            3.7
                                        White)
                                         AS
                                                                                            2.7
                                                                           14.8
                                                                                21
                                                                                     828
                                                       24
                               6901
                                                       28
                                                                                     920
                                                                                26
                                                                                            4.4
                                                                           15.5
                               6001
                                        Type,
          P.09-086             6201     Black)  15     32      10       17  16.3  30  828   4.7    12
                                                                                                   9
                               6002
                                                                           18.6
                                                                9
            Other New Products   (Bearing Related)  6202  17  35  11    19  19.4  33  736   5.4    14
                                                                                                   6
                               6903
                                                                                28
                                                                            20
                                                                7
                                                                                     782
                                                       30
                                                                                            3.0
                                                               10
                                                                                     736
                               6003
                                                                            21
                                                                                            5.4
                                                                                33
                                                       35
                                                                                                   11
                                                                9
                               6004
          P.09-090             6904             20     37      12       22  23.6  35  529   4.7    22
                                                                                     644
                                                       42
                                                                                            8.4
                                                                            25
                                                                                38
                               6204                     47     14          26.5  43  552    9.4    33
                 EThe parameters in the table are for reference only and are not guaranteed values
                 Ordering    Part Number (1Type · 2No. · 3Function)
                 Example               E-POM6000
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-POM              2          pom bearing            # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
          09-035                 Bearings
   803   804   805   806   807   808   809   810   811   812   813