Page 804 - MiSUMi 2025
P. 804

Angular Contact Ball Bearings Steel,

                       Single-Row, Accuracy P5




                                                      M Material  Bearing Accuracy  Contact Angle  Vibration Level
                                                       GCr15        Class P5      25°           V1
                                                    (SUJ2 Equivalent)








                                                  B          (Installation Diagram)
                                                r   r1
           9                                    r1  r           R   R
            Bearings / Bearings with Housings /   Related Accessories  D  a  d  dh  Ds








                                    External Dimensions
                                                 Basic Load Rating
                      Part Number
             Bearings  ESome models may not have stamped markings on body due to product size limitations. Allowable Rotational  (min)  (min)  Pressure  Relative Dimensions  Mass
                                                            Speed (rpm) (Reference)
                                        (mm)
                                                                            r
                                                                                   Cone
                                                                                r1
                                                                                                    (kg)
                                                                                   Apex
                                                                                        Ds
                                                                                                 R
                                                                                            dh
                                             Width   Cr (Dynamic)  Cor (Static)
                                    I.D.
                                                             Grease
                                        O.D.
                                                                      Oil
                            2No.
                   1Type
                                                                                    a
                                         D
                                                   kN
                                              B
                                                                   Lubrication
                                                                                        (min.) (max.) (max.)
                                                            Lubrication
                                                        kN
                                    d
                            7000    10   26   8    5    2.35  34000  42000  0.3  0.15  9.2  12.5  23.5  0.3  0.021
                                                                                            25
                                                        2.2
                                                                               0.3
                                                                                         15
          P.09-007          7200    12   30   10 9 8  4.65  2.75  29000  37000  0.6  0.15  10.3  14.5  25.5  0.6  0.031
                                                              19000
                                         28
                                                                                                    0.024
                            7001
                                                   5.4
                                                                           0.3
                                                                                    9.8
                                                                                                0.3
            Bearings with   Housings  7002  15  32  11 9  6.75  3.45  26000  32000  0.3  0.15  11.3  17.5  29.5  0.3  0.035
                                                                                    11.4
                                                                                                0.6
                                                                               0.3
                            7201
                                                   7.45
                                                                           0.6
                                                                                                    0.038
                                                                                            27
                                                                     34000
                                                        3.65
                                                                                         17
                                                              27000
                                                   6.1
                                                                                                0.6
                                                                                            30
                                                        4.25
                                                   8.1
                                                                                    12.7
                                                                     29000
                                                                                                    0.048
                                                                                         20
                            7202
                                                                               0.3
                                                                           0.6
                                                              24000
                                         35
                                                                           0.3
                                              10
                                                                                                0.3
                            7003
                                                                               0.15
                                                                                        19.5
                                                                                                    0.045
                                                        4.15
                                                                                    12.5
                                                                                            32.5
                                                                     28000
                                                              23000
                                    17
                                                                                    14.2
                                                                     26000
                                                              21000
                                                        5.5
                                                   10.2
                                                                                            35
                                                                                         22
                                         40
                                                                                                    0.07
                            7203
                            7204
                                                                                            41
          P.09-038          7004    20   42   12   10.3  6.1  19000  24000  0.6  0.3  14.9  25  37  0.6  0.079
                                                                            1
                                                        8.4
                                                                                                 1
                                                                               0.6
                                              14
                                                                                         26
                                                   14.5
                                                                                                    0.112
                                                                     22000
                                                                                    16.7
                                         47
                                                              17000
                            7005    25   52   12   11.3  7.4  15000  21000  0.6  0.3  16.4  30  42  0.6  0.091
                                                                                            46
                                              15
                                                                                         31
                                                                                                    0.135
                                                                                    18.6
                                                        9.5
                                                                     19000
                                                   15.3
                            7205
            Bearing    Lock Nuts  7006  30  55  13  14.5  10.1  14000  18000  (1)  (0.6)  18.8  (41)  (56)  (1)  0.133
                                                                               0.6
                                                                                         36
                                                                                            49
                                                                                                 1
                                                                            1
                            7206
                                                        13.7
                                                                                         36
                                                                                                    0.208
                                                                                    21.3
                                              16
                                                                     16000
                                                   21.3
                                                                                            56
                                                              13000
                                         62
                                                        12.6
                                                                                    (21)
                                                   17.5
                                              14
                                                                     15000
                                                              12000
                                                                                                    0.17
                            7007
                                    35
                                                                                    23.9
                                                                                         42
                                                                                            65
                                                                                                 1
                                                                               0.6
                            7207
                            7008         72   17   28.1  18.6  11000  14000  1.1  (0.6)  (23.1)  (46)  (62)  (1)  0.295
                                                   18.7
                                         68
                                                        14.6
                                              15
                                                                                                    0.21
                                                                           (1)
          P.09-081          7208    40   80   18   33.6  23.3  10000  12000  1.1  (0.6)  (25.3)  (51)  (69)  (1)  0.382
                                                                                    26.3
                                                                                         47
                                                                                            73
                                                                                                 1
                                                                               0.6
                                              16
                            7009
                                                                           (1)
                                         75
                                                        17.7
                                                   22.2
                                                                                                    0.26
            Bearing Shaft Screws /   Bearing Spacers  E-B  7010  50  100  16  23.6  20.1  9200  11000  (1.5)  (0.6)  (26.8)  (56)  (74)  (1.5)  0.485
                                    45
                            7209
                                                                           1.1
                                         85
                                                        26.6
                                                                                                    0.43
                                                                                    28.3
                                                                                            78
                                              19
                                                   37.7
                                                                               0.6
                                                                                                 1
                                                              9400
                                                                                         52
                                                                           (1)
                                         80
                                                                                                (1)
                                                                                                    0.29
                                                                               0.6
                                                                                    30.2
                                                                           1.1
                                                   39.4
                                                        41.3
                                                                                         57
                                                              8500
                                                                                            83
                                         90
                            7210
                                              20
                                                                                                 1
                                                                                        (64)
                                                                               (1)
                                                   48.7
                                                              7600
                                                                     9500
                            7211
                                                                                   (32.9)
                                                        37.1
                                                                                            (74)
                                                                                                    0.635
                                              21
                                    55
                                                                                                (1)
                                         90
                                                                                            (91)
                                                                     8600
                                                        45.7
                            7212
                                                                                                    0.82
                                              22
                                                                                   (35.5)
                                                                           (1.5)
                                                              6900
                                                                               (1)
                                                   58.9
                                                                                        (69)
          P.09-086          7011    60   110  18   31.1  26.3  8300  10000  (1.1)  (0.6)  (29.9)  (62)  (101)  (1.5)  0.42
                                                   31.9
                                         95
                                                                                                    0.45
                                                                     9700
                                                                                                (1)
                                                              7700
                            7012
                                                                                            (88)
                                                                                        (67)
                                                                                   (31.4)
                                                        28.1
                                              18
                                                                           (1.1)
                                                                               (0.6)
                                                                                                (1)
                                                                                            (93)
                                                                                                    0.47
                                                                                        (72)
                                                        31.4
                                                              7200
                                                                     9000
                            7013
                                         100
                                                   33.7
                                                                                   (32.8)
            Other New Products   (Bearing Related)  7213  70  120  23  67.3  54.2  6400  8000  (1.5)  (0.6)  (38.2)  (74)  (111)  (1.5)  1.02
                                    65
                                                                               (1)
                                                                                                (1)
                                                                           (1.1)
                                         110
                                                                     8300
                                                                                   (36.0)
                                                   42.7
                                                        39.4
                                                                                            (103)
                                              20
                                                              6600
                            7014
                                                                                        (77)
                                                                                                    0.66
                                                                           (1.5)
                                                                               (1)
                                                                                                (1.5)
                                              24
                                                                                   (40.1)
                                                   69.8
                                                                                                    1.12
                                                        55.6
                                                                     7600
                            7214
                                         125
                                                              6100
                                                                                            (116)
                                                                                        (79)
                                                   43.6
                                                                                                    0.69
                            7015
                                         115
                                                                                                (1)
                                                                                   (37.4)
                                              20
                                                              6300
                                                                           (1.1)
                                                                                            (108)
                                                                     7800
                                                                                        (82)
                                                                               (0.6)
                                                        41.7
                                    75
                                                                               (1)
                                                                                   (40.6)
                                                                                                (1)
                            7016
                                                                                        (87)
                                                                           (1.1)
                                                                                                    0.93
                                              22
                                                                                            (118)
                                                        50.6
                                                   53.4
                                         125
          P.09-090          7215    80   130  25   79.2  65.2  5800  7200  (1.5)  (0.6)  (42.1)  (84)  (121)  (1.5)  1.23
                                              26
                            7216
                                                   85.3
                                                                           (2)
                                                                                   (44.8)
                                                              5400
                                                                                        (90)
                                                        71.5
                                                                               (1)
                                         140
                                                                                            (130)
                                                                     6700
                                                                                                    1.5
                                                                                                (2)
                            7017    85   130  22   54.6  53.7  5500  6800  (1.1)  (0.6)  (42.0)  (92)  (123)  (1)  0.97
                            7217         150  28   98.6  83.6  5000  6300  (2)     (47.9)  (95)  (140)  (2)  1.87
                            7018    90   140  24   65.2  63.3  5100  6400  (1.5)  (1)  (45.2)  (99)  (131)  (1.5)  1.26
                            7218         160  30   113  96.7  4700   5900  (2)     (51.1)  (100)  (150)  (2)  2.3
                            7019         145  24   66.6  67.1  4800  6000  (1.5)   (46.6)  (104)  (136)  (1.5)  1.32
                            7219    95   170  32   122  103   4400   5500  (2.1)  (1.1)  (54.2)  (107)  (158)  (2)  2.78
                            7020         150  24   68.4  70.6  4700  5900  (1.5)  (1)  (48.1)  (109)  (141)  (1.5)  1.37
                            7220    100  180  34   137  117   4100   5200  (2.1)  (1.1)  (57.4)  (112)  (168)  (2)  3.32
                 E The dimensions in ( ) are for reference only and shall be based on the actual dimensions of the product.
                 Ordering  Part Number (1Type · 2No.)
                  Example         E-B7000
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-B                2          angular bearing        # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
          09-031                 Bearings
   799   800   801   802   803   804   805   806   807   808   809