Page 807 - MiSUMi 2025
P. 807

Angular Contact Ball Bearings Steel,

                       Single-Row, Accuracy P4




                                                      M Material  Bearing Accuracy  Contact Angle  Vibration Level
                                                       GCr15        Class P4      25°           V1
                                                    (SUJ2 Equivalent)








                                                  B          (Installation Diagram)
                                                r
                                                    r1          R                                          9
                                                r1                  R
                                                    r
                                               D        d   dh            Ds                               Related Accessories  Bearings / Bearings with Housings /



                                                   a
                 ESome models may not have stamped markings on body due to product size limitations.
                                                               Allowable Rotational
                        Part Number    External Dimensions  Basic Load Rating  Speed (rpm) (Reference)  r   r1   Pressure  Relative Dimensions  Mass   Bearings
                                            (mm)
                                                                                    Cone
                                                               Grease
                                                                                                 R
                                                                       Oil
                                                                                            dh
                                                                                        Ds
                                   3
                   1Type   2No.  Single-Row  I.D.    O.D.   Width  Cr (Dynamic) Cor (Static)   Lubrication  Lubrication  (min) (min)  Apex    (min.) (max.) (max.)  (kg)
                                                                                     a
                                         d
                                                          kN
                                                     kN
                                                B
                                             D
                           7000             26   8   5   2.35  34000   42000  0.3  0.15  6.4  12.5  23.5  0.3  0.021
                           7200         10  30   9  4.65  2.2  29000         -   -   -   -   -   -  0.031  P.09-007
                           7001             28   8   5.4  2.75  19000  37000  0.3  0.15  6.7  14.5  25.5  0.3  0.024
                           7201         12  32  10  7.45  3.65  27000  34000  -  -   -   -   -   -  0.038
                           7002         15       9   6.1  3.45  26000  32000  0.3  0.15  7.6  17.5  29.5  0.3  0.035
                           7202             35  11   8.1  4.25  24000  29000  -  -   -   -   -   -  0.048  Housings  Bearings with
                           7003         17      10  6.75  4.15  23000  28000  0.3  0.15  8.5  19.5  32.5  0.3  0.045
                           7203             40  12  10.2  5.5  21000   26000  -  -   -   -   -   -  0.07
                           7004         20  42      10.3  6.1  19000   24000  0.6  0.3  10.1  25  37  0.6  0.079  P.09-038
                           7204             47  14  14.5  8.4  17000   22000  -  -   -   -   -   -  0.112
                           7005                 12  11.3  7.4          21000  0.6  0.3  10.8  30  42  0.6  0.091
                           7205         25  52  15  15.3  9.5  15000   19000  -  -   -   -   -   -  0.135
                           7006             55  13  14.5  10.1  14000  18000  1  0.6  12.2  36  49  1  0.133  Lock Nuts
                           7206         30      16  21.3  13.7  13000  16000  -  -   -   -   -   -  0.208   Bearing
                           7007             62  14  17.5  12.6  12000  15000  1   0.6   13.5  41   56   1   0.17
                           7207         35  72  17  28.1  18.6  11000  14000  -  -   -   -   -   -  0.295
                           7008         40  68  15  18.7  14.6               1   0.6   14.7  46   62   1   0.21  P.09-081
                           7208             80  18  33.6  23.3  10000        -   -   -   -   -   -  0.382
                           7009         45  75  16  22.2  17.7         12000  1   0.6   16  51   69   1   0.26
                           7209             85  19  37.7  26.6  9400         -   -   -   -   -   -  0.43
                                                                                                    0.29
                   E-B     7010    SU   50  80  16  23.6  20.1  9200   11000  1   0.6   16.7  56   74   1   0.485  Bearing Spacers  Bearing Shaft Screws /
                                                20
                                                                8500
                           7210
                                                    39.4
                                                         41.3
                           7011             90  18  31.1  26.3  8300   10000                        0.42
                           7211         55  100  21  48.7  37.1  7600  9500                         0.635
                           7012             95  18  31.9  28.1  7700   9700                         0.45  P.09-086
                           7212         60  110  22  58.9  45.7  6900  8600                         0.82
                           7013         65  100  18  33.7  31.4  7200  9000                         0.47
                           7213             120  23  67.3  54.2  6400  8000                         1.02
                           7014         70  110  20  42.7  39.4  6600  8300                         0.66   (Bearing Related)  Other New Products
                           7214             125  24  69.8  55.6  6100  7600                         1.12
                           7015         75  115  20  43.6  41.7  6300  7800                         0.69
                           7215             130  25  79.2  65.2  5800  7200  -   -   -   -   -   -  1.23
                           7016         80  125  22  53.4  50.6                                     0.93  P.09-090
                           7216             140  26  85.3  71.5  5400  6700                         1.5
                           7017             130  22  54.6  53.7  5500  6800                         0.97
                           7217         85  150  28  98.6  83.6  5000  6300                         1.87
                           7018             140  24  65.2  63.3  5100  6400                         1.26
                           7218         90  160  30  113  96.7  4700   5900                         2.3
                           7019         95  145  24  66.6  67.1  4800  6000                         1.32
                           7219             170  32  122  103   4400   5500                         2.78
                           7020         100  150  24  68.4  70.6  4700  5900                        1.37
                           7220             180  34  137  117   4100   5200                         3.32
                 Ordering   Part Number (1Type · 2No. · 3Single-Row)
                  Example              E-B7000SU
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-B                2          angular bearing        # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
                                                                                Bearings                09-034
   802   803   804   805   806   807   808   809   810   811   812