Page 805 - MiSUMi 2025
P. 805

Angular Contact Ball Bearings Steel,

                       Double-Row DB Combination




                                                      M Material  Bearing Accuracy  Contact Angle  Vibration Level
                                                       GCr15        Class P5      25°           V1
                                                    (SUJ2 Equivalent)








                                                              (Installation Diagram)
                                                   B
                                              r1                 R                                         9
                                                     r1
                                              r                        R

                                            D           d   dh              Ds                             Related Accessories  Bearings / Bearings with Housings /



                 ESome models may not have stamped markings on body due to product size limitations.
                                                             Allowable Rotational
                      Part Number    3    External Dimensions  Basic Load   Speed (rpm) (Reference)  Pressure   Relative Dimensions
                                                                                 Cone
                                                       Rating
                                              (mm)
                                                                                           DB
                                                                              r1
                                                                           r
                                  Double-Row          Cr    Cor           (min) (min)  Apex         Mass   Bearings
                                                                                                    (kg)
                                                                                          dh
                                                                                      Ds
                                                                     Oil
                                                                                              R
                                                             Grease
                                                                                  a
                                                                                                 R1
                   1Type    2No.  Combination  I.D.    O.D.   Width  (Dynamic)  (Static)  Lubrication Lubrication  DB  (min.) (max.) (max.) (max.)
                                           d
                                               D
                                                   B
                                                          kN
                                                      kN
                            7000           10  26  8  8.1  4.65  27000  34000  0.3  0.15  18.4  12.5  24.8  0.3  (0.15) 0.042
                            7200               30  9  7.55  4.4  23000  29000  0.6  0.3  20.5  15  27.5  0.6  (0.3) 0.062  P.09-007
                            7001           12  28  8  8.8  5.45           0.3  0.15  19.5  14.5  26.8  0.3  (0.15) 0.048
                            7201               32  10  12.1  7.25  22000  27000  0.6  0.3  22.7  17  29.5  0.6  (0.3) 0.076
                            7002           15      9  9.95  6.85  20000  26000  0.3  0.15  22.6  17.5  30.8  0.3  (0.15) 0.07
                            7202               35  11  13.2  8.55  19000  24000  0.6  0.3  25.4  20  32.5  0.6  (0.3) 0.096  Housings  Bearings with
                            7003                   10  10.9  8.25  18000  23000  0.3  0.15  25  19.5  33.8  0.3  (0.15) 0.09
                            7203           17  40     16.5  11  17000  21000      28.5  22  37.5    0.14
                            7004               42  12  16.7  12.2  15000  19000  0.6  0.3  29.9  25  39.5  0.6  (0.3)  0.158
                            7204           20      14  23.5  16.8  14000   1  0.6  33.3  26  42  1  (0.6) 0.224  P.09-038
                            7005               47  12  18.3  14.8  13000  17000  0.6  0.3  32.8  30  44.5  0.6  (0.3) 0.182
                            7205           25  52  15  24.9  19  12000  15000     37.2  31  47      0.27
                            7006           30  55  13  23.6  20.2  11000  14000  1  0.6  37.5  6  50  1  0.266
                            7206               62  16  34.7  27.4  10000  13000   42.6  36  57      0.416  Lock Nuts  Bearing
                            7007           35      14  28.4  25.2  9800  12000  (1)  (0.6)  (42)  (41)  (57)  (1)  0.34
                            7207               72  17  45.7  37.3  8800  11000  1.1  0.6  47.9  42  67  1  0.59
                            7008           40  68  15  30.4  29.2  8900    (1)  (0.6)  (46.2)  (46)  (63)  (1)  (0.6)  0.42  P.09-081
                            7208               80  18  54.6  46.7  8000  10000  1.1  0.6  52.6  47  75  1  0.764
                            7009               75  16  36.2  35.4          (1)  (0.6)  (50.6)  (51)  (70)  (1)  0.52
                            7209           45  85  19  61.3  53.2  7500  9400  1.1  0.6  56.5  52  80  1  0.86
                                                                           (1)
                                    DB
                    E-B     7010  (Back-Back)  50  80  16  38.4  40.2  7300  9200  1.1  (0.6)  (53.5)  (56)  (75)  (1)  0.58  Bearing Spacers  Bearing Shaft Screws /
                                                      64
                                                   20
                            7210
                                                         58.7
                                                                                          85
                                                                                              1
                                                                                                    0.97
                                                              6800
                                                                                      57
                                                                                  60.4
                                                                              0.6
                                                                     8500
                            7011               90  18  50.5  52.5  6600  8300  (1.1) (0.6)  (59.9)  (62)  (85)  (1)  0.84
                            7211           55  100  21  79.1  74.2  6100  7600  (1.5)  (1)  (65.7)  (64)  (94)  (1.5)  (1)  1.27
                            7012           60  95  18  51.8  56.1  6200  7700  (1.1) (0.6)  (62.7)  (67)  (90)  (1)  (0.6)  0.9  P.09-086
                            7212              110  22  95.7  91.5  5500  6900  (1.5)  (1)  (71.1)  (69)  (104)  (1.5)  (1)  1.64
                            7013           65  100  18  54.7  62.8  5800  7200  (1.1) (0.6)  (65.5)  (72)  (95)  (1)  (0.6)  0.94
                            7213              120  23  109  108  5200  6400  (1.5)  (1)  (76.4)  (74)  (114)  (1.5)  (1)  2.04
                            7014           70  110  20  69.3  78.7  5300  6600  (1.1) (0.6)  (72.0)  (77)  (105)  (1)  (0.6)  1.32  (Bearing Related)  Other New Products
                            7214              125  24  113  111  4900  6100  (1.5)  (1)  (80.3)  (79)  (119)  (1.5)  (1)  2.24
                            7015              115  20  70.9  83.4  5000  6300  (1.1) (0.6)  (74.8)  (82)  (110)  (1)  (0.6)  1.38
                            7215           75  130  25  129  130          (1.5)  (1)  (84.2)  (84)  (124)  (1.5)  (1)  2.46
                            7016              125  22  86.7  101  4600  5800  (1.1) (0.6)  (81.2)  (87)  (120)  (1)  (0.6)  1.86  P.09-090
                            7216           80  140  26  139  143  4300  5400  (2)  (1)  (89.5)  (90)  (134)  (2)  (1)  3
                            7017              130  22  88.6  107  4400  5500  (1.1) (0.6)  (84.1)  (92)  (125)  (1)  (0.6)  1.94
                            7217           85  150  28  160  167  4000  5000  (2)  (95.8)  (95)  (144)  (2)  3.74
                            7018           90  140  24  106  127  4100  5100  (1.5)  (1)  (90.4)  (99)  (134)  (1.5)  2.52
                            7218              160  30  183  193  3800  4700  (2)  (102.2) (100) (154)  (2)  4.6
                            7019           95  145  24  108  134  3900  4800  (1.5)  (93.3)  (104) (139)  (1.5)  (1)  2.64
                            7219              170  32  198  207  3500  4400  (2.1) (1.1) (108.5) (107) (163)  (2)  5.56
                            7020          100  150  24  111  141  3800  4700  (1.5)  (1)  (96.2)  (109) (144)  (1.5)  2.74
                            7220              180  34  223  235  3300  4100  (2.1) (1.1) (114.8) (112) (173)  (2)  6.64
                 E The dimensions in ( ) are for reference only and shall be based on the actual dimensions of the product.
                 Ordering  Part Number (1Type · 2No.)  -  3Double-Row Combination
                  Example         E-B7000        -           DB
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-B                2          angular bearing        # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
                                                                                Bearings                09-032
   800   801   802   803   804   805   806   807   808   809   810