Page 806 - MiSUMi 2025
P. 806

Angular Contact Ball Bearings Steel,

                       Double-Row DF Combination




                                                      M Material  Bearing Accuracy  Contact Angle  Vibration Level
                                                       GCr15        Class P5      25°           V1
                                                    (SUJ2 Equivalent)







                                                          B
                                                        r
           9
                                                        r1
            Bearings / Bearings with Housings /   Related Accessories  d
                                                       D



                 ESome models may not have stamped markings on body due to product size limitations.
                      Part Number         External Dimensions  Basic Load   Allowable Rotational  Pressure   Relative Dimensions
                                     3        (mm)    Cr  Rating  Speed (rpm) (Reference)  (min) (min)  Cone   DF  Mass
                                                                              r1
                                                                           r
                                                                                 Apex
                                  Double-Row
                                                         Cor
                                                                                                    (kg)
             Bearings  1Type  2No.  Combination  I.D.    O.D.   Width  (Dynamic) (Static)  Lubrication Lubrication  0.3  0.15  DF  (min.) (max.) (max.) (max.)
                                                                                  a
                                                                                                 R1
                                                                                          dh
                                                                                      Ds
                                                                                              R
                                                                     Oil
                                                             Grease
                                           d
                                               D
                                                   B
                                                          kN
                                                      kN
                                                         4.65
                            7000
                                                                                  2.4
                                                                                             0.3
                                                                                      12.5
                                                                                         24.8
                                               26
                                                      8.1
                                                   8
                                                              27000
                                                                     34000
                                                                                                (0.15) 0.042
                                           10
                            7200
                                                                                      15
                                                                              0.3
                                                         4.4
                                                                                                 (0.3) 0.062
                            7001           12  30  9 8  7.55  5.45  23000  29000  0.6  0.15  2.5  14.5  27.5  0.6  (0.15) 0.048
                                               28
                                                                                         26.8
                                                                                             0.3
                                                                                  3.5
                                                                          0.3
                                                      8.8
                                                                              0.3
                                                                                                 (0.3) 0.076
                                                                                      17
          P.09-007          7201           15  32  10  12.1  7.25  22000  27000  0.6  0.15  2.7  17.5  29.5  0.6  (0.15) 0.07
                                                      9.95
                                                         6.85
                                                   9
                            7002
                                                                                  4.6
                                                                     26000
                                                                          0.3
                                                                                             0.3
                                                              20000
                                                                                         30.8
            Bearings with   Housings  7003  17  35  10  10.9  8.25  18000  23000  0.3  0.15  4.5  19.5  33.8  0.3  (0.15) 0.09
                                                         8.55
                                                              19000
                                                                              0.3
                                                                                                 (0.3) 0.096
                                                   11
                                                                     24000
                                                                                      20
                                                      13.2
                            7202
                                                                                         32.5
                                                                                             0.6
                                                                          0.6
                                                                                  3.4
                                                                                  5
                                               40
                                                      16.5
                                                                     21000
                                                              17000
                                                                                         37.5
                                                                                      22
                            7203
                                                                                                    0.14
                                                          11
                                                                                             0.6
                                                   12
                                                                                                 (0.3)
                                                                          0.6
                                                                              0.3
                            7004
                                               42
                                                      16.7
                                                                                         39.5
                                                                                                    0.158
                                                                     19000
                                                                                  5.9
                                                         12.2
                                                              15000
                                                                                      25
                                           20
                                                                                          42
                                                                           1
                                                                                              1
                                                         14.8
                            7005
                                                                                  8.8
                                                                                                 (0.3) 0.182
                                                              13000
                                                      18.3
                                                                                      30
                                                   12
                                                                              0.3
          P.09-038          7204           25  47  14  23.5  16.8  14000  17000  0.6  0.6  5.3  26  44.5  0.6  (0.6) 0.224
                                                                                  7.2
                                                          19
                                                   15
                                                                                      31
                                                                     15000
                                                      24.9
                                                                                          47
                                                                                                    0.27
                                               52
                            7205
                                                              12000
                                                                                      6
                            7006           30  55  13  23.6  20.2  11000  14000  1  0.6  11.5  36  50  1  0.266
                                                                                  10.6
                                                         27.4
            Bearing    Lock Nuts  7007     35  62  14  28.4  25.2  9800  12000  1.1  (0.6)  (13.9)  (41)  (57)  (1)  0.34
                            7206
                                                              10000
                                                                                                    0.416
                                                                                          57
                                                   16
                                                                     13000
                                                      34.7
                                                                                  (14)
                                                                           (1)
                            7207
                                                                                              1
                                                              8800
                                                                              0.6
                                                                                          67
                                                         37.3
                                                                                                    0.59
                                                   17
                                                                                      42
                                               72
                                                      45.7
                                                                     11000
                                                                                                    0.42
                                                      30.4
                            7008
                                                                                      (46)
                                                   15
                                                              8900
                                                                              (0.6)
                                                         29.2
                                                                           (1)
                                                                                  (16)
                                               68
                                                                                         (63)
                                                                                             (1)
                            7208
                                                                              0.6
                                                                                          75
                                                                                              1
                                                                                      47
                                                                           (1)
                            7009           40  80  18  54.6  46.7  8000  10000  1.1  (0.6)  (16.6)  (51)  (70)  (1)  (0.6)  0.764
                                               75
                                                   16
                                                                                                    0.52
                                                                                 (18.6)
                                                      36.2
                                                         35.4
          P.09-081  E-B     7209     DF    45  85  19  61.3  53.2  7500  9400  1.1  (0.6)  (18.5)  (56)  (75)  (1)  0.86
                                                                                          80
                                                                                              1
                                                                              0.6
                                                                                      52
                                               80
            Bearing Shaft Screws /   Bearing Spacers  7210  (Front-Front)  55  100  20  50.5  58.7  6100  8500  (1.1) (0.6)  (20.4)  (62)  (85)  (1.5)  (0.6)  0.97
                                                                           (1)
                            7010
                                                         40.2
                                                                                 (21.5)
                                                                     9200
                                                   16
                                                              7300
                                                                                                    0.58
                                                      38.4
                                           50
                                                              6800
                                                                          1.1
                                                                                      57
                                                      64
                                                                                              1
                                                                              0.6
                                                                                          85
                                               90
                                                                                             (1)
                                                                                 (23.9)
                                                   18
                                                                                                    0.84
                                                                     8300
                            7011
                                                              6600
                                                         52.5
                                                                                         (94)
                                                                     7600
                                                                              (1)
                                                   21
                                                                                 (23.7)
                                                                                      (64)
                                                                          (1.5)
                                                                                                    1.27
                                                      79.1
                                                                                                 (1)
                            7211
                                                         74.2
                                                                                      (67)
                                                                                 (26.7)
                                                      51.8
                                                   18
                                                                                         (90)
                            7012
                                                                                                     0.9
                                                         56.1
                                                                          (1.1) (0.6)
                                                                     7700
                                                                                             (1)
                                                              6200
                                               95
                                           60
                                                                                                 (1)
                                              110
                                                                                                    0.94
                                                                                             (1)
                                                                                         (95)
                            7013
                                                                                      (72)
                                                      54.7
                                                   18
                                                                          (1.1) (0.6)
                                                                     7200
                                                              5800
                                                                                 (29.6)
                                                         62.8
          P.09-086          7212           65  100  22  95.7  91.5  5500  6900  (1.5)  (1)  (27.1)  (69)  (104)  (1.5)  (0.6)  1.64
                                                                                 (30.4)
                                                   23
                                                                                         (114)
                                                                              (1)
                                                                                             (1.5)
                            7213
                                                                          (1.5)
                                              120
                                                              5200
                                                                                                 (1)
                                                                     6400
                                                         108
                                                                                                    2.04
                                                      109
                                                                                      (74)
                                                                                      (77)
            Other New Products   (Bearing Related)  7214  75  125  24  70.9  83.4  4900  6100  (1.5)  (1)  (32.3)  (79)  (119)  (1.5)  (0.6)  2.24
                                                                     6600
                                                                                         (105)
                                                                                                 (0.6)
                                                                                             (1)
                                                      69.3
                                              110
                            7014
                                                         78.7
                                                                                 (32.0)
                                                                                                    1.32
                                                              5300
                                                                          (1.1) (0.6)
                                                   20
                                           70
                                                         111
                                                                                                 (1)
                                                      113
                                                                     6300
                                                   20
                                                                                                    1.38
                                                                                      (82)
                                                                                 (34.8)
                                                                          (1.1) (0.6)
                            7015
                                                                                             (1)
                                                                                         (110)
                                                              5000
                                              115
                            7215
                                                         130
                                                                              (1)
                                                   25
                                                      129
                                                                                 (34.2)
                                                                          (1.5)
                                                                                      (84)
                                                                                         (124)
                                                                                                 (1)
                                              130
                                                                                             (1.5)
                                                                                                    2.46
                                                              4600
                                                                     5800
                                                                          (1.1) (0.6)
                                              125
                                                                                                 (0.6)
                                                   22
                                                         101
                                                      86.7
                                                                                             (1)
                            7016
                                                                                      (87)
                                                                                         (120)
                                                                                                    1.86
                                                                                 (37.2)
                                                                           (2)
                                                                              (1)
                                                                                                     3
                                                      139
                                                                                                 (1)
                                              130
                            7017
                                                                                      (92)
                                                                     5500
                                                                                 (40.1)
                                                                                             (1)
                                                              4400
                                                         107
                                                   22
                                                                                         (125)
          P.09-090          7216           80  140  26  88.6  143  4300  5400  (1.1) (0.6)  (37.5)  (90)  (134)  (2)  (0.6)  1.94
                                           85
                            7217              150  28  160  167  4000  5000  (2)  (39.8)  (95)  (144)  (2)  3.74
                            7018           90  140  24  106  127  4100  5100  (1.5)  (1)  (42.4)  (99)  (134)  (1.5)  2.52
                            7218              160  30  183  193  3800  4700  (2)  (42.2)  (100) (154)  (2)  4.6
                            7019              145  24  108  134  3900  4800  (1.5)  (45.3)  (104) (139)  (1.5)  (1)  2.64
                            7219           95  170  32  198  207  3500  4400  (2.1) (1.1)  (44.5)  (107) (163)  (2)  5.56
                            7020              150  24  111  141  3800  4700  (1.5)  (1)  (48.2)  (109) (144)  (1.5)  2.74
                            7220          100  180  34  223  235  3300  4100  (2.1) (1.1)  (46.8)  (112) (173)  (2)  6.64
                 E The dimensions in ( ) are for reference only and shall be based on the actual dimensions of the product.
                 Ordering  Part Number (1Type · 2No.)  -  3Double-Row Combination
                  Example         E-B7000        -           DF
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-B                2          angular bearing        # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
          09-033                 Bearings
   801   802   803   804   805   806   807   808   809   810   811