Page 819 - MiSUMi 2025
P. 819

Part Number                                                          M
                                           d DH7    B  H  W  T T1 S l1 dh D1g7  P.C.D. K  A  F (Coarse)   d1 H1
                   1Type   2Bearing No. 3Seal  Tolerance                   Tolerance          (d2)
                              623          3 10  +0.015  4 33 16 9  7  7  14  -0.006  24  27 24  M4   6.5 3.4
                                                0
                              624          4 13        35 18          9  17  -0.024  26  28  26  (3.3)
                              605            14  +0.018 5 36 20  10 8  10  18       30
                              625          5  16  0    38 22         12  20      28  31 28
                              606          6  17       39 23         13  21      29  32 29
                              626                   6       11 9
                              698            19        41 25         15  24  -0.007  31  34 31
                              608          8 22     7 45 29 12 10    18  27  -0.028  35  36 35
                              628            24     8 47 32 13 11    20  30      37  37 37                 9
                             6800            19     5 41 25 10 8     15  24      31  34 31
                             6900            22  +0.021  6 45 29 11 9  19  27    35  36 35    M5
                                                0
                             6000         10  26    8 50 34 13 11    22  32 -0.009  40  39 40  (4.3)  8 4.4
                             6200            30     9 54 38 14 12    24  36  -0.034  44  42 44  -
                             6801            21     5 44 29 10 8     17  26 -0.007  34  35 34              Related Accessories  Bearings / Bearings with Housings /
                             6901            24     6 48 31 11 9     21  30  -0.028  38  38 38
                             6001         12 28     8 52 36 13 11    24  34      42  40 42
                 Round                                                     -0.009
                 E-LBGRRB    6201            32  +0.025  10 56 40 15 13  26  38  -0.034  46  43 46
                 E-LBGRR                        0
                 E-LBARR     6802            24 +0.021 5 47 32 10 8  20  30  -0.007  37  37 37
                 E-LSBARR                       0                          -0.034
                 E-LSBGRR    6902         15 28     7 57 37 12 10  2  2  25  35  45  45 45                 Bearings
                             6002            32 +0.025 9 60 40 14 12  28  38     48  46 48
                 Square      6202            35  0  11 64 44 17 15   29  42      52  49 52
                 E-LBGSRB                      +0.021                                         M6          P.09-007
                 E-LBGSR     6903     ZZ     30  0  7 60 38 12 10    27  36  -0.009  48  46 48  (5.2)  9.5 5.4
                 E-LBASR     6003   Double  17  35  10 66 44 16 14   31  42  -0.034  54  50 54
                 E-LSBASR    6203   Shielded  40    12 72 50 18 16   34  48      60  54 60                 Housings  Bearings with
                 E-LSBGSR    6804            32     7 60 40 12 10    28  38      48  46 38 29
                             6904            37     9 69 47 15 13    34  45      56  54 51 24
                 Compact     6004                                                                         P.09-038
                 E-LBGCRB                 20 42  +0.025 12 77 54 18 16  36  50   64  59 56 32
                 E-LBGCR     6204            47  0  14 81 58 20 18   40  54  -0.010  68  62 59 34  M8   11 6.5
                 E-LBACR                                                   -0.040            (6.8)         Lock Nuts  Bearing
                 E-LSBACR    6805            37     7 69 47 13 11    34  45 -0.009  56  54 51 24
                 E-LSBGCR    6905            42     9 77 54 15 13    36  50  -0.034  64  59 56 32
                             6005         25 47     12 88 58 18 16   41  54  -0.010  72  67 63 36  M10    P.09-081
                             6205            52  +0.030  15 94 64 22 20  45  60  -0.040  78  72 68 39  (8.5)  14 8.6
                                                0
                                                                                              M8
                             6806            42 +0.025 7 77 54 13 11  36  50  -0.009  64  59 56 32  (6.8)  11 6.5  Bearing Spacers  Bearing Shaft Screws /
                                                                           -0.034
                                                0
                             6906         30 47     9 88 58 15 13    41  54      72  67 63 36
                             6006            55     13 96 66 20 18   48  62  -0.010  80  73 70 40  M10   14 8.6  P.09-086
                             6206            62     16  104 74  23 21  55  70  -0.040  88  79  77  44  (8.5)
                             6007                   14      21 19                      75
                                          35                               -0.012            M12
                             6207            72  +0.030 17 126 88 26 23 3  64  84  -0.047  105  95 92 51  (10.5)  17.5 11  (Bearing Related)  Other New Products
                                                0
                             6008            68     15 114 82 23 21 2  3 60  78  -0.010  96  86 80 54  M10   14 8.6
                                          40                               -0.040            (8.5)        P.09-090
                             6208                   18      27 24                   102
                             6010            80     16  134 96  25 22  3  74  92  -0.012  113  98 56  M12   17.5 11
                                          50   +0.035                      -0.047    -       (10.5)
                             6210            90  0  20 147 110 31 28  4 83 106   126   104 72
                 Ordering  Part Number (1Type · 2Bearing No. · 3Seal)
                  Example           E-LBGRRB6903ZZ
                           Ordering  Part Number (1Type · 2Bearing No. · 3Seal)  - (Alterations)
                      Alterations  Example  E-LBGRRB6903ZZ  -  NA

                  Alterations         Bearings, Retaining Rings Not Assembled
                    Code                          NA
                   Spec.      Bearings and retaining rings are shipped unassembled to the housing

                                                            Bearings with Housings                      09-046
   814   815   816   817   818   819   820   821   822   823   824