Page 827 - MiSUMi 2025
P. 827

Part Number      4L    5S
                                    3
                   1Type   2Bearing No.  Seal  Selection Selection  d DH7  Tolerance  B  H  W  T  dh D1g7  Tolerance  P.C.D. K  A  F  d1 d2 H1
                             623        20 30  5  3  10  +0.015  4  33 16  7  14   24  27 24
                                                        0            7       -0.006            6.5 3.5 3.1
                             624        20 30  5  4  13     5  35 18    9  17  -0.024  26  28 26
                             605        25 35  5  5  14  +0.018 5  38 20  10  18   28  30 28
                             625        35 40  10    16  0  5  40 22   12  20      30  31 30
                             606        25 40  5     17     6  41 23   13  21  -0.007  31  32 31  8  4.5 4.1
                                                  6    +0.021                -0.028
                             626        35 45  10    19  0  6  44 25   15  24      34  34 34
                             678        20 30  5     12  +0.018  3.5 35 18  10  16  -0.006  26  28 26  6.5 3.5 3.1
                                                        0
                                                                             -0.024
                             698        25 35  5  8  19  +0.021  6  44 25  15  24  34  34 34
                             608        25 35  5     22  0  7  47 29   18  27      37  36 37
                             628        35 45  10    24     8  50 32   20  30  -0.007  40  37 40           9
                             6700       20 30  5     15  +0.018  4  40 22  12  19  -0.028  30  31 30
                                                        0
                             6800       20 30  5  10  19    5  44 25  8  15  24    34  34 34
                             6900       25 40  5     22  +0.021 6  47 29  19  27   37  36 37
                             6000       35 50  10    26  0  8  52 34   22  32 -0.009  42  39 42  -
                 Round       6200       45 55  15    30     9  56 38   24  36  -0.034  46  42 46  8  4.5 4.1  Related Accessories  Bearings / Bearings with Housings /
                 E-LBGRYB    6701       20 30  5     18  +0.018  4  44 25  15  23  34  34 34
                 E-LBGRY                                0                    -0.007
                                                                             -0.028
                                                     21
                                              5
                 E-LBARY     6801       25 35  10  12 24  +0.021  5 6  47 29  17  26  37  36 37
                                        35 50
                             6901
                                                                                       38 40
                                                                                   40
                                                                          30
                                                                       21
                                                               50 31
                 E-LSBARY    6001       35 50  10    28  0  8  54 36   24  34  -0.009  44  40 44
                 E-LSBGRY    6201       45 55  15    32  +0.025  10 58 40  26  38  -0.034  48  43 48
                                                        0
                             6702       25 35  10    21     4  47 29   18  26 -0.007  37  36 37            Bearings
                 Square      6802       25 35  10    24  +0.021  5  50 32  20  30  -0.028  40  37 40
                 E-LBGSYB    6902       35 60  10  15 28  0  7  59 37  25  35      47  45 47
                 E-LBGSY     6002   ZZ  45 65  15    32 +0.025 9  62 40  28  38    50  46 50   9.5 5.5 5.1  P.09-007
                                   Double  50 65
                 E-LBASY     6202  Shielded 30 40  15  35  0  11 66 44  29  42     54  49 54
                 E-LSBASY    6803       45 55  10    26 +0.021 5 7  52 34  22  32  42  39 42    8  4.5 4.1
                                                        0
                                              15
                             6903
                                                                                   48
                                                                                       46 48
                                                               60 38
                                                                       27
                                                     30
                                                                          36
                 E-LSBGSY    6003       50 65  15  17  35 +0.025 10 66 44  10  31  42  -0.009  54  50 54  9.5 5.5 5.1  Housings  Bearings with
                             6203       60 70  20    40  0  12 72 50   34  48  -0.034  60  54 60
                 Compact     6704       30 40  10    27  +0.021  4  59 35  23  33  47  45 41 23  8  4.5 4.1
                 E-LBGCYB                               0                                                 P.09-038
                                                     32
                 E-LBGCY     6804       35 50  10  20 37    7 9  62 40  28  38     50  46 44 24 9.5 5.5 5.1
                                              15
                                                               72 47
                                                                          45
                                                                       34
                                                                                       54 54 24
                             6904
                                                                                   59
                                        50 65
                 E-LBACY     6004       60 70  20    42     12 77 54   36  50      64  59 56 32
                 E-LSBACY    6204       65 70  20    47  +0.025  14 81 58  11 40  54  -0.010  68  62 59 34  11 6.6 6.1  Lock Nuts  Bearing
                                                                             -0.040
                                                        0
                 E-LSBGCY    6805       35 50  15    37     7  72 47   34  45 -0.009  59  54 54 24
                             6905       35 50  15    42     9  77 54   36  50  -0.034  64  59 55 32       P.09-081
                             6005       60 80  20  25 47    12 88 58   41  54  -0.010  72  67 63 36
                             6205       65 80  20    52  +0.030  15 94 64  13  45  60  -0.040  78  72 68 39  14  9  8.1
                                                        0
                             6806       35 50  15    42 +0.025 7  77 54 11 36  50  -0.009  64  59 56 32 11 6.6 6.1  Bearing Spacers  Bearing Shaft Screws /
                                                                             -0.034
                             6906       35 50  15  30 47  0  9  88 58  41  54      72  67 62 36
                             6006       60 80  20    55     13 96 66  13  48  62  -0.010  80  73 70 40  14  9  8.1  P.09-086
                             6206       70 80  20    62     16 104 74  55  70  -0.040  88  79 77 44
                             6007       70 80  20    62     14 104 74  55  70      88  79 75 44
                             6207       70 90  20  35  72  +0.030 17 126 88 20 64  84  -0.012  105  95 92 51 17.5 11 11
                                                                             -0.047
                                                        0                                                  (Bearing Related)  Other New Products
                             6008       80 90  25  40  68   15 114 82 13 60  78  -0.010  96  86 80 54 14  9  8.1
                                                                             -0.040
                             6208       70 90  20    80     18 134 96  74  92      113 102 98 56
                             6010        80   20     80     16 134 96  20  74  92  -0.012 113  -  98 56  17.5 11 11  P.09-090
                             6210       100   20  50  90  +0.035  20 147 110  83 106  -0.047  126  - 104 72
                                                        0
                 Ordering  Part Number (1Type · 2Bearing No. · 3Seal)  -  4L  -  5S
                  Example           E-LBGRYB678ZZ          -  20  -  5
                           Ordering  Part Number (1Type · 2Bearing No. · 3Seal)  -  4L  -  5S  - (Alterations)
                      Alterations  Example  E-LBGRYB678ZZ  -  20  -  5  -  NA
                  Alterations         Bearings, Retaining Rings Not Assembled
                    Code                          NA
                   Spec.      Bearings and retaining rings are shipped unassembled to the housing
                                                            Bearings with Housings                      09-054
   822   823   824   825   826   827   828   829   830   831   832