Page 838 - MiSUMi 2025
P. 838

Bearings with Housings, Single Bearing, Rectangular Block,

                       Top Mounting, with Retaining Ring



                  New                                                 M Material        S Surface Treatment
                 Products                             Type                      Retaining
                                                              Bearing  Housing    Ring       Housing
                                                   E-LBGTKB                               Black Oxide Film
                                                               Steel  Carbon Steel Spring Steel
                                                   E-LBGTK                                Electroless Nickel
                                                                                             Plating
                                                   E-LSBGTK   Stainless   Stainless   Stainless   -
                                                                         Steel
                                                               Steel
                                                                                  Steel
                                                             T/2
           9        2  B +0.1                            d1  Counterbore
                                                             Depth H-h
            Bearings / Bearings with Housings /   Related Accessories  dh  d  DH7  H
                         0




                            1.6
                                  0.01 A                      4h±0.02
                                                               1.6  A
                                                      d2
                       T
             Bearings                             L1                  Bearing Accuracy:  GB/T 307.1 Class P0
                                                                                  Equivalent to JIS B 1514 Class 0
                                                                      E When selecting, please note that there is a gap
                                                  +0.2
                                                                        between bearings and retaining rings.
          P.09-007      1Type       Part Number   L   0  3Seal   4h Selection     d       DH7  Tolerance
            Bearings with   Housings       6900                     15  20        8       22
                                        2Bearing No.
                                            608
                                                                    15 20
                                                                                          24
                                            628
                                                                    20 25
                                                                                          22
                                                                                                 0
                                                                    20 25
                                           6200
                                                                                          30
          P.09-038                         6000                     20 25        10       26    +0.021
                                           6901                     20 25                 24
                                           6001
                                                                    20 25
                                                                                          28
            Bearing    Lock Nuts  E-LBGTKB  6201        Double      20 25        12       32    +0.025
                                                                                                 0
                                                          ZZ
                                                                                                +0.021
                     E-LBGTK
                                                                    20 25
                                           6902
                                                                                          28
                                                                                                 0
          P.09-081   E-LSBGTK              6002         Shielded    20 25        15       32    +0.025
                                                                                                 0
                                                                                          35
                                           6202
                                                                    25 30
            Bearing Shaft Screws /   Bearing Spacers  6903          20 25        17       30    +0.025
                                                                                                +0.021
                                                                                                 0
                                                                                          35
                                           6003
                                                                    25 30
                                           6203
                                                                                          40
                                                                    25 30
                                           6004
                                                                                          42
                                                                    25 30
          P.09-086                         6904                     25 30        20       37     0
                                           6204
                                                                    30 35
                                                                                          47
            Other New Products   (Bearing Related)  2Bearing No.  dh  B  h+15 53  41  12  d1  d2  2Bearing No.  dh  11 h+22 72  L1  15  d1  d2
                                                                                         L
                                                                                               T
                                                                                 B
                                                                                     H
                                                   T
                                             L
                                         H
                                                L1
                                                                   6002
                        608
                                                                                 9
                                                                              28
                                  18
                                                                                           54
                                      7
                                                                                    h+20 68
                                        h+16 56
                                  20
                                      8
                        628
                                                44
                                                                                              16
                                                   15
                                                                                           58
                                                                   6202
                                                                              29
                                                                                 7
                                                                                    h+19 64
                                                                                              16
                       6000
                                                                                           56
                                        h+17 58
                                                46
                                                                              31
                                  22
                                                                   6003
          P.09-090     6900       19  6 8  h+15 53  41  12         6903       27  10 h+22 70  52  13  11 6.5
                                                   15
                       6200       24  9  h+19 62  50  9 .5 5.5     6203       34  12 h+24 76  62  19
                       6901       21  6  h+16 56  44  12           6904          9  h+23 73  59  15
                       6001       24  8  h+18 60  48  15           6004       36  12 h+25 82  66  19  14  9
                       6201       26  10 h+20 64  52  16           6204       40  14 h+28 88  72
                       6902       25  7  h+18 60  48  12
                 Ordering  Part Number (1Type · 2Bearing No. · 3Seal)  -  4h
                  Example           E-LBGTKB6900ZZ         -  25
                           Ordering  Part Number (1Type · 2Bearing No. · 3Seal)  -  4h  - (Alterations)
                      Alterations  Example  E-LBGTKB6900ZZ  -  25  -  NA
                  Alterations       Bearings, Retaining Rings Not Assembled
                    Code                        NA
                   Spec.   Bearings and retaining rings are shipped unassembled to the housing
          09-065                 Bearings with Housings
   833   834   835   836   837   838   839   840   841   842   843