Page 843 - MiSUMi 2025
P. 843

Bearings with Housings, Single Bearing,

                       Front Shoulder Mounting, with Retaining Ring



                  New                                                M Material         S Surface Treatment
                 Products                        Type      Bearing   Housing  Retaining Ring  Housing
                                              E-LBGSNAB                                   Black Oxide Film
                                                            Steel   Carbon Steel  Spring Steel
                                              E-LBGSNA                                    Electroless Nickel
                                                                                             Plating
                                              E-LSBGSNA Stainless Steel Stainless Steel Stainless Steel  -





                  d=10~20                                    d=25·30                                       9
                                          2  B                                         2  B
                                   R(=L/2)                                    R(=L/2)

                                         dh      d  DH7                               dh      d  DH7       Related Accessories  Bearings / Bearings with Housings /
                         4h±0.02                                H   h1
                    H                           1.6               4h±0.02                    1.6
                       h1×2  h1     1.6  A           0.10 A       h1×4  h1×2   1.6  A              0.10 A

                       2-d1
                               L1            T1                    4-d1
                                                                          L1              T1               Bearings
                               L             T
                                                                           L              T
                                                                                                          P.09-007
                 Bearing Accuracy:  GB/T 307.1 Class P0
                             Equivalent to JIS B 1514 Class 0
                 E When selecting, please note that there is a gap between bearings and retaining rings.
                          Part Number                                                                      Housings  Bearings with
                                               4h    d  DH7         dh  B    H   h1  L   L1  T   T1  d1
                    1Type    2Bearing No. 3Seal  Selection  Tolerance
                                                                                                          P.09-038
                               6900                      22         19  6   h+31     34      12  8
                               6000          20 25 30  10  26       22  8
                               6200                      30  +0.021  24  9  h+33     38      15  10        Lock Nuts  Bearing
                                                              0
                               6901                      24         21  6   h+30  7  32  14  12  8   6
                               6001          25 30 35  12  28       24  8   h+32     36      15  10       P.09-081
                               6201                      32  +0.025  26  10  h+34            16  11
                                                              0
                  E-LBGSNAB    6902     ZZ               28  +0.021  25  7  h+38     40      12  8         Bearing Spacers  Bearing Shaft Screws /
                                                              0
                  E-LBGSNA     6002    Double   25 30 40  15  32    28  9        9       18  15  10  8
                  E-LSBGSNA    6202   Shielded           35         29  11  h+40.5   45      16  11       P.09-086
                               6904                      37         34  9                    15  10
                               6004                  20  42  +0.025  36  12  h+47  11  50  22  19  13  10  (Bearing Related)  Other New Products
                                                              0
                               6204          30 35 40    47         40  14  h+50
                                              45 50
                               6905                      42         39  9                    15  10
                               6005                  25  47         41  12  h+80  13  56  26  19  13  12  P.09-090
                               6906           35 40    30    +0.030  44  9                   16  11
                               6006           45 50      55   0     48  13  h+84.5   65      19  13
                 Ordering  Part Number (1Type · 2Bearing No. · 3Seal)  -  4h
                  Example           E-LBGSNA6000ZZ         -  20

                           Ordering  Part Number (1Type · 2Bearing No. · 3Seal)  -  4h  - (Alterations)
                           Example
                      Alterations       E-LBGSNA6000ZZ    -  20  -  NA
                  Alterations       Bearings, Retaining Rings Not Assembled
                    Code                        NA
                   Spec.   Bearings and retaining rings are shipped unassembled to the housing


                                                            Bearings with Housings                      09-070
   838   839   840   841   842   843   844   845   846   847   848