Page 839 - MiSUMi 2025
P. 839

Bearings with Housings, Single Bearing, Rectangular Block,

                       Bottom Mounting, with Retaining Ring



                  New                                            M Material          S Surface Treatment
                 Products                        Type    Bearing  Housing  Retaining Ring  Housing
                                              E-LBGBKB           Carbon                Black Oxide Film
                                              E-LBGBK     Steel   Steel  Spring Steel  Electroless Nickel Plating
                                              E-LBGBKA          Aluminum
                                              E-LBGBKSA  Stainless   Alloy              Clear Anodized
                                              E-LBGBKS    Steel  Stainless   Stainless Steel  -
                                                                  Steel
                           +0.1       0.01  A
                       2  B  0
                                                                                                           9


                     dh          d  DH7                          H
                              1.6                             4h±0.02                                      Related Accessories  Bearings / Bearings with Housings /
                                              M×1.5
                               T/2                   L1      1.6      Bearing Accuracy:  GB/T 307.1 Class P0
                                                                                  Equivalent to JIS B 1514 Class 0
                           T                 2-M     +0.2         A   E  When selecting, please note that there is a gap
                                                     L  0               between bearings and retaining rings.
                            Part Number
                                                     4h                                            M
                     1Type     2Bearing No.  3Seal  Selection  d  DH7  Tolerance  dh  B  H  L  L1  T  (Coarse)  Bearings
                                   623                      3  10   +0.015  7  4  h+9  20  10
                                                                     0
                                   624             15 20 25  4  13         9          22  14  10  M4      P.09-007
                                   605                      5  14   +0.018  10  5  h+11  24  16
                                   625                         16    0     12     h+12  28
                                   606            15 20 25 30  6  17       13  6  h+13  34  22             Housings  Bearings with
                                   626                         19          15     h+14  36  24  12
                                   608                      8  22          18  7  h+15  38  26
                                   628             20 25 30    24          20  8  h+16  34  22  15        P.09-038
                                  6900                         22   +0.021  19  6  h+15  32  20  12
                                  6000                      10  26   0     22  8  h+17  38  26
                                  6200                         30          24  9  h+19  40  28  15  M5     Lock Nuts  Bearing
                   E-LBGBKB       6901             25 30 40    24          21  6  h+16  36  24  12
                   E-LBGBK        6001      ZZ              12  28         24  8  h+18  40  28  15
                   E-LBGBKA       6201     Double              32   +0.025  26  10  h+20  42  30  16      P.09-081
                                                                     0
                   E-LBGBKSA      6902    Shielded             28   +0.021  25  7  h+18      12
                                                                     0
                   E-LBGBKS       6002                      15  32  +0.025  28  9  h+20  50  36  15
                                  6202            25 30 40 50  35    0     29  11  h+22  44  17            Bearing Spacers  Bearing Shaft Screws /
                                  6903                         30   +0.021  27  7  h+19  42  30  13  M6
                                                                     0
                                  6003                      17  35         31  10  h+22  50  36  16       P.09-086
                                  6203                         40             12  h+24  48   20
                                  6904                         37   +0.025  34  9  h+23  45  31  15
                                  6004                      20  42   0     36  12  h+25  54  38  19        (Bearing Related)  Other New Products
                                  6204           30 35 40 50 60  47        40  14  h+28  60  44  20  M8
                                  6005                                     41  12     62  46  19
                                  6205                      25  52         45  15  h+31  70  50  22       P.09-090
                                  6006            40 50 60 80  55   +0.030  48  13  h+32  74  54  20  M10
                                                                     0
                                  6206                      30  62         55  16  h+36  82  62  23
                 Ordering  Part Number (1Type · 2Bearing No. · 3Seal)  -  4h
                  Example           E-LBGBK6000ZZ          -  30
                           Ordering  Part Number (1Type · 2Bearing No. · 3Seal)  -  4h  - (Alterations)
                      Alterations  Example  E-LBGMWB6000ZZ  -  30  -  NA
                 Alterations     Addition of C Chamfer      Addition of C2 Chamfer  Bearings, Retaining Rings Not Assembled
                   Code              KKC                         KCC                      NA
                        C chamfer (45°) is machined on both sides of the top end.
                                 Ordering Code KKC
                              d             KKC       C2 chamfer is machined on both sides of the top  Bearings and retaining rings are shipped
                  Spec.
                              3~8            5        end                      unassembled to the housing.
                             10~20           10
                             25~30           12
                                                            Bearings with Housings                      09-066
   834   835   836   837   838   839   840   841   842   843   844