Page 1001 - MiSUMi 2025
P. 1001

Cam Followers, Bearing Separable /

                       Bearing Non-Separable




                                                      Bearing Separable  Bearing Non-Separable             Conveyors
                                                     No Seal  With Seal  No Seal  With Seal  M Material   P.11-007
                                                    C-NASTR C-NASTZ   C-NARTR C-NARTU
                                                    C-NASTF C-NASTFZ     -     C-NARTV    SUJ2 Equivalent  Flat Belts  Flat Belt Pulleys /



                                                                                                          P.11-071
                 Bearing Separable Bearing Non-Separable


                 No Seal               With Seal                With Seal                   No Seal       Guide Rollers  Urethane Molded Bearings /   Urethane Molded Rollers /
                 C-NASTR    C-NASTF    C-NASTZ      C-NASTFZ    C-NARTU    C-NARTV          C-NARTR       P.11-085
                 (Crowned Type)  (Cylindrical Type)  (Crowned Type)  (Cylindrical Type)  (Crowned Type)  (Heavy Load Crowned Type)  (Crowned Type)
                                          B1
                                                        B1
                                B1
                                           B1
                                                        B1
                                B1
                      B1
                     B1 B1     B1 B1     B1 B1         B1 B1       r  r  r          r  r  r        r  r  r
                      B1
                                                        B B B
                     B  B B B  B  B B B   B B B B      B                                                   Cam Followers  Ball Rollers /
                        r  r r dr r  r  r r dr r           0  2d-0.008  0  dd-0.008  0  2d-0.008  a  0  D -0.05  a  0  D -0.05  a  0  D -0.05  -0.008  -0.008  -0.008  a  a  -0.05  -0.05  a  -0.05  -0.008  -0.008  -0.008  a  a  -0.05  -0.05  a  -0.05
                                                                                                           D 0
                 D  D  D  D  d  d  d  d  dr  dr  dr  D  D  D  D  d  d  d  d  dr  dr  dr  D  D  D  D  d  d  d  a  d  a  a  a  D  D  D  D  d  a  d  d  2  a  a  a  2d 0  2d 0  2d 0  D 0  D 0  D 0  2d 0  2d 0  2d 0  D 0  D 0  P.11-097
                                                                                                 B
                                                                                                B
                                                                    BR500
                                                                                                    BR500
                                                                                B
                                                                                     BR500
                                                                 B
                                                                                  B
                                                               B
                       R500
                                            R500
                       R500
                                            R500
                       R500
                                            R500
                      R500                 R500                B1  B1  R500  R500  B1 B1  R500  R500  B1  B1  R500  R500  Silicon Bearings / Bearings
                                                                                     B1
                                                                    B1
                                                                                                    B1
                 QWith Seal
                                                                                                           with Screw / Roller Carriers
                       Part Number  Roller    Roller      Basic Rated Load  Track Load Capacity (kN)  Max. Rotation Speed    Mass    P.11-119
                    1Type  2Roller I.D. d  O.D. D  a  Width B  B1  r  C (Dynamic) kN  Cor (Static) kN  Crowned  Cylindrical  (rpm)  (g)
                               6     19  15              1.21      1.45   1.1    2.82     12000     24.5
                               8     24  18  13.8  14    1.3       1.7    1.49   3.61      9900     39
                  C-NASTFZ    10     30  23              2.34      2.38   1.96   5.49      9400     65     Sprocket Rollers  Placon Rollers / Free Rollers /
                  (Cylindrical Type)  12  32  25  15.8  16  0.3  2.52  2.68  2.19  5.88    8100     75
                  C-NASTZ
                  (Crowned Type)  15  35  30             2.9       3.4           6.43      6300     83
                              17     40  33  19.8  20    4.27      5.24    -     9.44      5600     135   P.11-125
                              20     47  37              4.5       5.7           11.04     4900     195
                 Ekgf=N×0.101972 EModels C-NASTZ15, C-NASTZ17 and C-NASTZ20 are currently not available for sale.  11
                 QNo Seal
                       Part Number  Roller    Roller      Basic Rated Load  Track Load Capacity (kN)  Max. Rotation Speed    Mass
                    1Type  2Roller I.D. d  O.D. D  dr  Width B  B1  r  C (Dynamic) kN  Cor (Static) kN  Crowned  Cylindrical  (rpm)  (g)
                               6     19  10  9.8  10     3.75      4.57   1.1    2.82     10000     17.8   Rollers / Cam Followers  Conveyors / Flat Belts /
                  C-NASTF     10 8   24  12              4.2       5.4    1.49   3.22      8000     28
                                                                                           5500
                                        14
                                     30
                                                                          1.96
                                                                                                    50
                                                         8.4
                                                                                 4.47
                                                                   9.2
                  (Cylindrical Type)  12  32  16  11.8  12  0.3  9  10.1  2.19   4.78      4500     58
                  C-NASTR     15     35  20              9.1       10.7   2.51             3300     62
                  (Crowned Type)
                              17     40  22              14.2      17.7   2.98    -        2800     110
                              20     47  25  15.8  16    16.2      21.5   3.69             2400     155
                 EPlease fully apply grease when using. EModels C-NASTF15, C-NASTF17 and C-NASTF20 are currently not available for sale. Ekgf=N×0.101972
                 QWith Seal
                                                         Basic Rated Load       Max. Rotation Speed    Mass
                       Part Number  Roller    Roller                       Track    (rpm)       (g)
                                                                           Load
                                    O.D.   a  Width   B1  r  C (Dynamic) kN  Cor (Static) kN  Capacity
                              2
                    1Type   Roller I.D. d  D  B   Crowned Heavy Load   Crowned  Heavy Load    (kN)  Crowned  Heavy Load   Crowned Heavy Load
                                                                                                 Crowned
                                                                    Crowned
                                                        Crowned
                                                                                     Crowned
                               5    16  12.5  11  12 0.15  3.15  4.9  3.3  6.5  0.86  14000  3800  14.5  15.1
                               6    19  15          3.5   5.4   3.9   7.9   1.1  11000  3100  20.5  21.5
                 C-NARTU       8    24  19      0.3  5.5  7.8   6.4   11.4  1.49  7500  2500  41.5  42.5
                 (Crowned Type)  10  30  23  14  15  6.8  9.5   8.4   14.6  1.96  5500  2100  64.5  66.5
                 C-NARTV      12    32  25      0.6  6.9  9.7   8.8   15.4  2.19  4500  1800  71   73
                 (Heavy Load   15   35  27.6  18  19  9.8  12.8  14.1  23   2.51  3600  1600  102  106
                 Crowned Type)
                              17    40  31.5  20  21  1  10.9  14.8  15.5  26.5  2.98  2900  1400  149  155
                              20    47  36.5  24  25  15.5  20.6  25.5  42  5.72  3000  2400  250  255
                 Ekgf=N×0.101972
                 QNo Seal
                       Part Number  Roller    Roller        Basic Rated Load  Track Load Capacity   Max. Rotation Speed   Mass
                    1Type  2Roller I.D. d  O.D. D  a  Width B  B1  r  C (Dynamic) kN  Cor (Static) kN  (kN)  (rpm)  (g)
                               5     16  12.5              3.15      3.3       0.86        14000    15
                               6     19  15  11  12  0.15  3.5       3.9       1.1         11000    21
                   C-NARTR     8     24  19          0.3   5.5       6.4       1.49        7500     42
                              10     30  23  14  15        6.8       8.4       1.96        5500     66
                              12     32  25          0.6   6.9       8.8       2.19        4500     73
                 Ekgf=N×0.101972
                 Ordering  Part Number (1Type · 2Roller I.D. d)
                  Example          C-NASTZ12
 11-117                                               Ball Rollers / Cam Followers                      11-118
   996   997   998   999   1000   1001   1002   1003   1004   1005   1006