Page 997 - MiSUMi 2025
P. 997

Cam Followers, Crown / Flat, Hex Socket





                                                                Type                                       Conveyors
                                                                                       M
                                                        Crown          Flat      Seal  Material  A Accessories  P.11-007
                                                    Standard  Heavy Load  Standard  Heavy Load
                                                    C-CUA  C-CUAG  C-CFA  C-CFAG  No Seal
                                                                                              1 Hex Nut
                                                                                      SUJ2  (S45C·Black Oxide Film)  Flat Belts  Flat Belt Pulleys /
                                                    C-CFUA C-CFUAG C-CFFA C-CFFAG With Seal
                         Crown           Flat
                                                                                                          P.11-071
                              Crown
                                        With Seal              No Seal
                                     r      L              r     L             With Seal                  Guide Rollers  Urethane Molded Bearings /   Urethane Molded Rollers /
                                               L                     L
                                     -0.05                 -0.05                                          P.11-085
                                    0               2dh7  0              2dh7     f
                                 H   3D           M    H   3D           M
                                        0
                                                              0
                                   R500  B -0.12        R500  B -0.12                                      Cam Followers  Ball Rollers /
                                        B1                   B1
                                                                                                          P.11-097
                              Flat
                                        With Seal              No Seal
                                     r      L  L           r      L   L          With Seal                 with Screw / Roller Carriers  Silicon Bearings / Bearings
                                            2dh7                  2dh7
                                     -0.008                -0.008                                         P.11-119
                                    0              M      0               M        f
                                 H   3D                H   3D                                              Sprocket Rollers  Placon Rollers / Free Rollers /
                                                              0
                                        0
                                       B -0.12               B -0.12
                                        B1                    B1
                                                                                                          P.11-125
                 E Grease replenishing hole is not provided. E Operating environment temperature is below 80°C (Reference)  11
                                                                                    Basic Rated Load
                         Part Number      3   M×Thread   Roller                 Normal       Heavy Load
                                         Roller   Pitch  Width    B1  L  L  r  f
                      1Type    2d Tolerance h7  O.D. D  B                  C (Dynamic)  Cor (Static)  Cr (Dynamic)  Cor (Static)
                                                                                            kN
                                                                              kN
                                                                                                   kN
                                                                                     kN
                                    -0.01
                  Crown         3     0   10   3×0.5  7  8   17  5   0.3  6.8  1.18  0.94   2.5    2.61
                  Standard      4    0    12   4×0.7  8  9   20  6      8.6   1.65  1.64    3.5    3.8     Rollers / Cam Followers  Conveyors / Flat Belts /
                                                                        9.7
                  C-CUA (No Seal)  5 6  -0.012  13  5×0.8  9  10  23  7.5  0.15  12.5  2.51  2.22  4.5  5.3
                                               6×1.0
                                          16
                                                                              3.15
                                                                 8
                                                                                     3.3
                                                                                                   6.5
                                                                                            4.9
                                                             28
                  C-CFUA (With Seal)  8   19   8×1.25  11  12.2  32  10  15   3.5    3.9    5.4    7.9
                  Heavy Load         0    22                                  4.5    5.2    6.2    9.1
                  C-CUAG (No Seal)   10  -0.015  26  10×1.0  12  13.2  36  12  0.3  17.5  5.1  6.2  7.3  11.3
                  C-CFUAG (With Seal)  12  30  12×1.5  14  15.2  40  13  0.6  23  6.8  8.4  9.5    14.6
                                          32
                                                                              7.1
                                     0
                                                                                     8.9
                                                                                                   15.8
                                                                                            10
                  Flat          16  -0.018  35  16×1.5  18  19.6  52  17  27.6  9.8  14.1  12.8    23
                  Standard      18        40   18×1.5  20  21.6  58  19  31.5  10.9  15.5  14.8    26.5
                  C-CFA (No Seal)  20     52   20×1.5  24  25.6  66  21  1  36.5  16.7  29  22.6   48
                  C-CFFA (With Seal)
                                                                                            34
                  Heavy Load    24   0    62   24×1.5  29  30.6  80  25  44  26.5 (26)  48  36.5   75
                                                                            28 (26.5)
                                                                                                   85
                                                                                     53
                                          72
                  C-CFAG (No Seal)  -0.021  80                                             49.5    117
                  C-CFFAG (With Seal)  30  85  30×1.5  35  37  100  32  1.1  53  39  77     51     123
                                          90                                  41     83     52     129
                 EPlease refer to MISUMI official website for the models available for sale. EValues in (    ) are dimensions of Flat Type.
                       Maximum Allowable Load (kN)  Track Load Capacity (kN)  Max. Rotation Speed (rpm)  Mass (g)
                  3D    Normal   Heavy Load  Normal  Heavy Load  With Seal  Normal  No Seal  Heavy Load  Normal
                                                                                       With Seal
                  10     0.29      0.5       0.3     0.56 (1.36)  26320      37600      25000     4.5
                  12     0.62      0.92      0.38    0.72 (1.79)  20720      29600      19000     7.5
                  13     1.14      1.64      0.42     0.8 (2.22)  16240      23200      15000     10.5
                  16     1.69      2.11      0.86     1.08 (3.4)  14000      14000      3800      18.5
                  19     3.78      4.73      1.1     1.37 (4.05)  11000      11000      3100      28.5
                  22     4.65      5.81      1.34    1.67 (5.15)  8000       8000       2600       45
                  26                         1.83     2.06 (6.1)                                   60
                  30     7.5       9.37      1.96     2.62 (7.7)  5500       5500       2100       95
                  32                         2.19     2.86 (8.2)                                  105
                  35    13.84      17.3      2.51     3.2 (11.9)  3600       3600       1600      170
                  40    20.88      26.1      2.98    3.85 (14.5)  2900       2900       1400      250
                  52    25.68      32.1      6.58    7.65 (23.3)  2400       2400       1300      460
                  62     61        98        8.4     9.66 (29.4)  1900       1900       1100      770
                  72     67        111       10.32   11.83 (34.62)                                787
                  80     99        153       11.92   13.62 (38.72)                                1608
                  85     104       162       12.88   14.52 (42.08)  1300     1300        850      1678
                  90     106       169       13.84   15.42 (45.24)                                1975
                 Ekgf=N×0.101972  EValues in (    ) are dimensions of Flat Type.
                 Ordering  Part Number (1Type · 2d)  -  3D
                  Example       C-CFUA8       -    19
 11-113                                               Ball Rollers / Cam Followers                      11-114
   992   993   994   995   996   997   998   999   1000   1001   1002