Page 993 - MiSUMi 2025
P. 993

Ball Rollers, External Thread with Plunger Function /

                       Unit Press-Fit / Hex Bolt Type / Unit Airflow Floating Type



                 QExternal Thread with Plunger Function                                                    Conveyors
                  New                                                  M Material                         P.11-007
                                                                    (3) Steel Balls
                 Products                      (1) Body  (2) Adjustment ring  SUS440C (HRC55~)  (4) Housing  (5) Spring  (6) Snap Ring
                                                                                                 SUS304
                                                                                        SUS304
                                                                                SUS303
                                                         SUS303
                                               SUS303
                                                                   0
                                             E-BCHP           L1  1.5-0.1  E-BCHPT       2–a  L1 L1  1.5-0.1 L 0
                                                                                                 1.5-0.1
                                                                                                  0
                                                                  0
                                             (Press-Fit Type)  L1  1.5-0.1 L  L  L *  (Male Thread Type)  2–a  L L2 M L * L *  Flat Belts  Flat Belt Pulleys /
                                                                 L
                                                              d        +0.04 *                  L2 M
                                                           D–0.1       2D1+0.01           P  0  D–0.1  D1  P.11-071
                                                           0  0  D–0.1 d  +0.04  2D1+0.01  P  0 d D–0.1 d  D1
                                                               2  3 1  4 5 6 6                 2  3  4  5 6
                                                                  4
                                             E The roller ball can sink to a depth of L1. 52  3 1  2  3 1 1 4  5 6
                                             E   The recommended tolerance for the mounting hole is H7.  E  The ball slides within the movable range.
                   Part Number  D  L  L1  d  L  Load capacity (N)  Part Number  M (Fine   D  D1  L  L1 L2  a  d  p  L  Load capacity (N)  Guide Rollers  Urethane Molded Bearings /   Urethane Molded Rollers /
                  1Type  2D1               min.  max.  1Type  2No.  Thread)                   min.  max.
                         14  16  14 1.5  5.56  1.5  23  30   16  16×1.5  19 13.5 14 1.5  9  2  5.56  15.4 1.5  23  30
                  E-BCHP  18  20  17 2.5  8.73  2  24  36  E-BCHPT  20  20×1.5  24 16.5 17 2.5 10  2  8.73  18.5  2  24  36  P.11-085
                         22  24 21.5 3.5 10.32  24  55       24  24×1.5  28 20.5 21.5 3.5 12 2.5 10.32  24  24  55
                 Ordering  Part Number (1Type · 2D1/No.)
                  Example         E-BCHPT16                                                                Cam Followers  Ball Rollers /
                 QUnit Press-Fit / Hex Bolt Type                                                          P.11-097
                  New                                                            M Material
                 Products                       Type    Head Shape         Steel Ball Rollers    Frame
                                                                  Body  Adjusting Ring  Main Ball  Sub Ball
                                               E-BUHL  Hexagonal bolt type        SUS440C  SUS440C  A6061  with Screw / Roller Carriers  Silicon Bearings / Bearings
                                              E-BUHA    Press-in type  SUS303  SUS303  (HRC55~)  (HRC55~)  (Clear Anodize)
                                                                                                          P.11-119
                 E-BUHL  Total Length 200       Total Length 400            Total Length 600
                         50  100  50            50  150  150  50            50  150  200   150  50         Sprocket Rollers  Placon Rollers / Free Rollers /
                            200  25  45.3             400      25  45.3              600          25  45.3
                         2550  50 50 25         2550  50 50  50 50 50 50 25  25 50 50 50 50 50 50 50 50 50 50 50 25
                                                                                                          P.11-125
                        26       40            26              40          26                     40
                           4-φ6 Through Hole           6-φ6 Through Hole           8-φ6 Through Hole       11
                           Counterbored Hole φ9.5 Depth 15  Counterbored Hole φ9.5 Depth 15  Counterbored Hole φ9.5 Depth 15
                 E-BUHA  Total Length 200       Total Length 400            Total Length 600
                           24                     24                          24
                         50  100  50  25  31.8  50  150  150  50  25  31.8  50  150  200   150  50  25  31.8
                            200                       400                            600                   Rollers / Cam Followers  Conveyors / Flat Belts /
                         2550  50 50 25         2550  50 50  50 50 50 50 25  25 50 50 50 50 50 50 50 50 50 50 50 25
                        26       40            26              40          26                     40
                           4-φ6 Through Hole           6-φ6 Through Hole           8-φ6 Through Hole
                           Counterbored Hole φ9.5 Depth 15  Counterbored Hole φ9.5 Depth 15  Counterbored Hole φ9.5 Depth 15
                            Part Number                             Part Number
                        1Type         2Length   Number of rollers  1Type      2Length  Number of rollers Load Capacity
                     Hexagon bolt type  200          4                         200       4       1372
                  E-BUHL (stainless steel ball)  400  8     E-BUHL (Hexagon Bolt Type)  400  8   2744
                      Press-fit type                        E-BUHA (Press-Fit Type)
                 E-BUHA (stainless steel ball)  600  12                        600      12       4116
                 Ordering  Part Number (1Type · 2Length)
                  Example        E-BUHL200
                 QUnit Airflow Floating Type
                  New                                         M Material                S Surface Treatment
                                                                                                 Body
                                                                                       Frame
                 Products                       Frame     Body     Main Ball  Sub Ball  Clear Anodize  Nickel Plating
                                                                              SUJ2
                                                                    SUJ2
                                                          1215
                                                A6061
                                                                  In case of   In case of
                                               50     L2      40  general   air supply  18  L1       7
                                                 Ball Dia. d      conditions  φ 30     50
                                                                 5    18  31  36  40  38  24
                                                      L            38  Rc1/8         4-φ6.5 Through Hole
                                                                     Air Inlet       Counterbored Hole φ11 Depth 6
                    Part Number  Number of   d       L           Load Capacity   Load range  Jacking force/N (kgf) air source access
                   1Type  2No.  rollers  Diameter of steel balls  L1  L2  (N)  (N)  0.4MPa  0.5MPa  0.6MPa
                           5      5                 290  265  200   2350
                 E-BCHAF   10     10       19.05    540  515  450   4700   500.1~5000  294 (30)  382 (39)  470 (48)
                           15     15                790  765  700   7050  5000.1~10000
                 Ordering  Part Number (1Type · 2No.)
                  Example       E-BCHAFD5
 11-109                                               Ball Rollers / Cam Followers                      11-110
   988   989   990   991   992   993   994   995   996   997   998