Page 996 - MiSUMi 2025
P. 996

Cam Followers Straight Slot, Crown / Flat
             Conveyors




                                                                               A Accessories
          P.11-007  QCrown                         M Material            1 Hexagonal Nut (S45C·Black Oxide Film)
                  New
                                                     SUJ2
                  Specs
            Flat Belt Pulleys /  Flat Belts  C-CFUR (With Seal)  L  L L  L  C-CFU (No Seal)  L L  L  With Seal
                                                                     C-CFUG
                                             C-CFURG
                                                                               L
                                                                           r
                                                                         r
                                                     r
                                                       r
                                                                                              With Seal
          P.11-071                                0  -0.05  3D  0  3D  -0.05  2dh7  2dh7  0  3D  -0.05  0  3D  -0.05  2dh7  2dh7  f  f
           Urethane Molded Rollers /   Urethane Molded Bearings /   Guide Rollers  R500 R500 BB -0.12  -0.12  M  M  R500 R500 BB -0.12  -0.12  M  M
                                                                              0
                                                                            0
                                                        0
                                                          0
                                                                           B1
                                                          B1
                                                                              B1
                                                       B1
          P.11-085  E Grease replenishing hole is machined on the head only. E Operating environment temperature is below 80°C (Reference)  Basic Rated Load
                       Part Number
            Ball Rollers /   Cam Followers  1Type  2d Tolerance   O.D. D  M×Thread   Width   B1  23  7.5  0.15 12.5  C (Dynamic) kN Cor (Static) kN C (Dynamic) kN Cor (Static) kN
                                                  Roller
                                       3
                                                                  f
                                                               r
                                                                                           Heavy Load
                                                          L
                                      Roller
                                                                           Normal
                                                            L
                                             Pitch
                                                   B
                                h7
                                                                       2.51
                                       13
                                 0
                                             5×0.8
                                                                                         4.5
                                                   9
                             5
                                                                                2.22
                                                                                                  5.3
                                                       10
                                                                  9.7
                             6
                                             6×1.0
                                                                                         4.9
                                -0.012
                                                                                                  6.5
                                                            8
                                       16
                                                                       3.15
                                                                                3.3
                                                         28
                                                                  15
                                                                                                  7.9
                                 0
                   C-CFUR
                                                                                         6.2
                                                                        4.5
                                                                                5.2
                                                                                                  9.1
                                       22
          P.11-097  C-CFU    10 8  -0.015  19  8×1.25  11  12.2  32  10  0.3 17.5  3.5  3.9  5.4  11.3
                                                            12
                                                   12
                                            10×1.0
                                                      13.2 36
                                                                                         7.3
                                                                                6.2
                                                                        5.1
                                       26
                    (Normal)
                                       30
                                                                                         9.5
                                                                                8.4
                                                                                                  14.6
            Silicon Bearings / Bearings   with Screw / Roller Carriers  C-CFUG  16  -0.018  32  16×1.5  18  19.6 52  17  0.6  27.6  10.9  14.1  12.8  15.8
                                                                        6.8
                             12
                                                   14
                                                            13
                                                                  23
                                                      15.2 40
                                            12×1.5
                                 0
                                                                        7.1
                                                                                         10
                                                                                8.9
                                                                        9.8
                                       35
                                                                                                  23
                   C-CFURG
                                                   20
                                                            19
                                                                                15.5
                             18
                                                                                                  26.5
                                       40
                                                                 31.5
                                            18×1.5
                                                                                         14.8
                                                      21.6 58
                   (Heavy Load)
                                 0
                                                               1
                                       52
                                                      25.6 66
                                                            21
                                                                       16.7
                                                                                         22.6
                                                                                 29
                                            20×1.5
                                                                 36.5
                                                   24
                             20
                                                                                                  48
                                -0.021
          P.11-119  3D  Maximum Allowable Load (kN)  Track Load Capacity (kN)  With Seal  Normal   No Seal  Heavy Load  Mass (g)
                                                                   Max. Rotation Speed (rpm)
                                                  Heavy Load
                         Normal
            Placon Rollers / Free Rollers /  Sprocket Rollers  13  1.14  1.64  0.42  1.08  16240  23200  15000  10.5
                                Heavy Load
                                                                                                Normal
                                          Normal
                                                                                    With Seal
                                                    0.8
                                                             14000
                   16
                                                                         14000
                         1.69
                                           0.86
                                                                                                18.5
                                                                                     3800
                                  2.11
                         3.78
                                                             11000
                                                                                     3100
                                  4.73
                                                    1.37
                                           1.1
                                                                                                28.5
                                                                         11000
                   19
                                                    1.67
                   22
                                           1.34
                                                                                                 45
                                                                                                 60
                                                                                                 95
                                           1.96
                                                    2.62
                   30
          P.11-125  26   4.65     5.81     1.83     2.06     8000        8000        2600        105
                                                                                     2100
                                  9.37
                          7.5
                                                                         5500
                                                             5500
                                           2.19
                   32
                                                    2.86
           11      35    13.84    17.3     2.51     3.85     3600        3600        1600        170
                                                    3.2
                   40
                         20.88
                                                                         2900
                                                                                                 250
                                           2.98
                                                             2900
                                  26.1
                                                                                     1400
                                                                         2400
                                                                                     2300
                                                                                                 460
                                                    7.65
                                                             2400
                         25.68
                   52
                                  32.1
                                           6.58
            Conveyors / Flat Belts /   Rollers / Cam Followers  QFlat  Part Number (1Type · 2d)  - -  3D
                 Ordering
                  Example
                                C-CFUR8
                                                   19
                                                                               A Accessories
                                                   M Material
                                                     SUJ2
                                                                         1 Hexagonal Nut (S45C·Black Oxide Film)
                                               C-CFFR (With Seal)       C-CFR (No Seal)
                                                    r     L             r     L              With Seal
                                                              L                  L
                                                   -0.008              -0.008
                                                   0              2dh7  0             2dh7    f
                                                   3D          M       3D          M
                                                       0
                                                                           0
                                                      B -0.12             B -0.12
                                                       B1                 B1
                 E Grease replenishing hole is machined on the head only. E Operating environment temperature is below 80°C (Reference)
                                                                           Maximum
                      Part Number  Roller    M×Thread   Roller   B1   L  L  r   f  Basic Rated Load  Allowable   Track   Max. Rotation Speed    Mass
                                   3
                                                                                  Load
                                                                                           (rpm)
                                            Width
                                                                                                No
                             2d
                    1Type  Tolerance h7  O.D. D  Pitch  B  (max.)  (min.)  C (Dynamic)   Cor (Static)    Load    Capacity    With    Seal  (g)
                                                                                  (kN)
                                                                            (kN)
                                                                       kN
                                                                                         Seal
                                                                  kN
                           5  0    13  5×0.8  9  10  23 7.5  9.7  2.51  2.22  1.14  0.42  16240  23200  10.5
                           6  -0.012  16  6×1.0  11  12.2  28  8  0.15  12.5  3.15  3.3  1.69  0.86  14000  14000  18.5
                           8       19  8×1.25       32 10    15  3.5   3.9  3.78   1.1  11000  11000  28.5
                             0
                   C-CFR   10  -0.015  22  10×1.0  12  13.2  36 12  0.3  17.5  4.5  5.2  4.65  1.34  8000  8000  45
                   (No Seal)       26                            5.1   6.2        1.65               60
                                                                                                     95
                                                                                  1.96
                                   30
                                                                       8.4
                                                                 6.8
                   C-CFFR  12  0   32  12×1.5  14  15.2  40 13  0.6  23  7.1  8.9  9.37  2.19  5500  5500  105
                   (With Seal)  16  -0.018  35  16×1.5  18  19.6  52 17  27.6  9.8  14.1  13.84  2.51  3600  3600  170
                           18      40  18×1.5  20  21.6  58 19  31.5  10.9  15.5  20.88  2.98  2900  2900  250
                             0
                           20  -0.021  52  20×1.5  24  25.6  66 21  1  36.5  16.7  29  25.68  6.58  2400  2400  460
                 E kgf=N×0.101972
                 Ordering  Part Number (1Type · 2d)  -  3D
                  Example        C-CFFR6      -    16
          11-113                 Ball Rollers / Cam Followers                                                                                                                                                  11-114
   991   992   993   994   995   996   997   998   999   1000   1001