Page 1007 - MiSUMi 2025
P. 1007

Roller Carriers - Roller Width 50mm / Cantilever Type for Guiding / Zigzag




                 QRoller Width 50mm                 Without Bracket  With Bracket                          Conveyors
                  New                               E-CRONEX   E-CRONEXB                                  P.11-007
                                                    E-CRONFX
                                                               E-CRONFXB
                 Products                           E-CRONX    E-CRONXB                  Bracket (×4pcs)
                                                                                            20
                                                           Roller  Screw / Nut  C3  t  T    7      2.0     Flat Belts
                                                                         D           25  H  25  10  8       Flat Belt Pulleys /
                                                    Frame                          17
                                                           P(Pitch)          41.2           7
                                                               (L)           55.2                         P.11-071
                                                                             (69)        20  10  10
                        M Material    S Surface Treatment  Part Number  L  Part Number  L  Part Number  L  Part Number  L
                  Rollers,            Rollers,        1Type  2Number   P=25 P=30 P=35  2Number   P=25 P=30 P=35  2Number   P=25 P=30 P=35  2Number   P=25 P=30 P=35  Guide Rollers  Urethane Molded Bearings /   Urethane Molded Rollers /
                  bearings,   Frame  Bracket  screws,   Bracket  of rollers  of rollers  of rollers  of rollers
                 screws, nuts          nuts        Non-Bracket Type  2  48 58 68  10  248 298 348  18  448 538 628  26  648 778 908
                   Steel  Stainless   Steel  Chromate Gloss   E-CRONEX  3  73 88 103  11  273 328 383  19  473 568 663  27  673 808 943  P.11-085
                          Steel
                                          Treatment
                                                   E-CRONFX   4  98 118 138  12  298 358 418  20  498 598 698  28  698 838 978
                  H  D  T  t  Screws and nuts  Load Capacity   E-CRONX  5  123 148 173  13  323 388 453  21  523 628 733  29  723 868 1013
                                        (single roller)
                  27  20  50  1.4  M6    30Kgf (294N)  Bracket-Mounted Type  6  148 178 208  14  348 418 488  22  548 658 768  30  748 898 1048  Cam Followers  Ball Rollers /
                                                   E-CRONEXB  7  173 208 243  15  373 448 523  23  573 688 803  31  773 928 1083
                 Ordering  Part Number (1Type · 2Number of rollers)  E-CRONFXB  8  198 238 278  16  398 478 558  24  598 718 838  32  798 958 1118
                  Example        E-CRONEX2         E-CRONXB   9  223 268 313  17  423 508 593  25  623 748 873  33  823 988 1153  P.11-097
                 QCantilever Type
                  New                                 Type          M Material         S Surface Treatment  with Screw / Roller Carriers  Silicon Bearings / Bearings
                 Products                                   (1) Rollers Bearing (2) Frame (3) Screws And Nuts (1) Rollers  (2) Frame (3) Screws And Nuts
                                                   E-CRONK                         Chromate Gloss
                                                   E-CRONKF     Steel  Stainless   Steel  Treatment  Chromate   Chromate   P.11-119
                                                                                                  Gloss
                                                                                           Gloss
                                                   E-CROJK   Polyacetal  Steel  Steel  -  Treatment  Treatment
                                                   E-CROJKF
                                                                 Type                    A         B       Sprocket Rollers  Placon Rollers / Free Rollers /
                 Steel Rollers  Polyacetal Rollers  ■  The number of mounting   E-CRONK  E-CROJK  27.5  15
                 E-CRONK  E-CROJK     holes varies with the total   (P=30)
                                      length (L)
                 E-CRONKF E-CROJKF  ●  L<500: 2 mounting holes  E-CRONKF  E-CROJKF     32.5      17.5     P.11-125
                                                                 (P=35)
                                      the following drawing are
                          3 2  1  C3  Holes near the center of                                             11
                                      not machined    Part Number  L   Part Number  L  Part Number  L  Part Number  L
                                    ●  L≥500: 3 mounting holes  2Number   P=30 P=35  2Number   P=30 P=35  2Number   P=30 P=35  2Number  P=30 P=35
                       P             • In case of even number of rollers  1Type  of rollers  of rollers  of rollers  of rollers
                          (L)                                 3  85  100  11  325  380  19  565  660  27  805  940
                                                    E-CRONK   4  115  135  12  355  415  20  595  695  28  835  975
                            M6 Ultra Low            E-CRONKF
                        φ25 (φ26) Head Bolt  A±0.5  3- φ 6 A±0.5  5  (Steel)  5  145  170  13  385  450  21  625  730  29  865  −
                                           (L)                6 7  175  205  14  415  485  22  655  765  30  895  − −  Rollers / Cam Followers  Conveyors / Flat Belts /
                                                                                              31
                                                                        15
                                                                            445
                                                                                       685
                                                                                                 925
                                                                               520
                                                                    240
                                                                                          800
                                                                 205
                                                                                   23
                  (31.5)  22   14  9 (7)  16  • In case of odd number of rollers  E-CROJK  8 9  235  275  16  475  555  24  715  835  32  955  − −
                                                    E-CROJKF
                                                                                   25
                                                                        17
                                                                    310
                                                                                       745
                                                                                          870
                                                                 265
                                                                               590
                                                                                              33
                                                                                                 985
                                                                            505
                                                    (Polyacetal)
                      5
                        1.4   8                               10  295  345  18  535  625  26  775  905  -  -  -
                        25           A±0.5  3- φ 6 B  A±0.5  5
                       29.5 (30)           (L)     Ordering  Part Number (1Type · 2Number of rollers)
                 Values in ( ) are dimensions for polyacetal rollers  Example  E-CRONK3
                 QZigzag Type
                  New               ■  The number of mounting   Type  M Material       S Surface Treatment
                 Products            holes varies with the total   (1) Rollers Bearing (2) Frame (3) Screws And Nuts (1) Rollers  (2) Frame (3) Screws And Nuts
                                     length (L)
                                                                                   Chromate Gloss  Chromate
                                                                                                 Chromate
                                    ●  L<500: 4 mounting holes  E-CRONM  Steel  Stainless   Steel  Treatment  Gloss    Gloss
                                     Holes near the center of   E-CROJM  Polyacetal  Steel  Steel  -  Treatment  Treatment
                                     the following drawing are
                                     not machined
                                    ●  L≥500: 6 mounting holes  Roller M Material     Load Capacity
                                                               Steel                   25Kgf (245N)
                                   • Hole machining position in case of   Polyacetal   15Kgf (147N)
                 Steel Rollers  Polyacetal Rollers  odd number of rollers  6-φ6
                 E-CRONM  E-CROJM   5                Part Number  L  Number of   Part Number  L  Number of   Part Number  L  Number of   Part Number  L  Number of
                                                                                                   mounting
                                                           2Number
                                                                             mounting  2Number
                                                                  mounting  2Number
                                                                                        mounting  2Number
                          3 1 C3                     1Type  of rollers  P=20  holes  of rollers  P=20  holes  of rollers  P=20  holes  of rollers  P=20  holes
                                                            3  55      15  295    27  535    39  775
                 7.5       2                                4 5  75    16  315    28  555    40  795
                                                                                      575
                                                                                  29
                                                                                                 815
                                                               95
                                                                                             41
                                                                       17
                                                                          335
                    P=20  (L)       5  17.5  10  17.5  E-CRONM  6  115  18  355   30  595    42  835
                                          (L)        (Steel)  7 8  135  4  19  375  4  31  615  6  43  855  6
                                                                       20
                                                                                  32
                                                                                             44
                                                                                                 875
                                                                          395
                                                               155
                                                                                      635
                   4.5 (5.0)  9 (7)  • Hole machining position in case of   E-CROJM  10  175  21  415  33  655  45  895
                                                            9
                       16
                                                                                      675
                                                                                                 915
                                                               195
                                                                       22
                                                                                             46
                                                                                  34
                                                                          435
                                    even number of rollers
                                               6-φ6
                                                    (Polyacetal)
                                                            11
                                                                                             48
                                                                          475
                                                                                                 955
                                                                                  36
                                                                                      715
                                                               235
                                    5                       12  215    23  455    35  695    47  935
                                                                       24
                  29.5 (30)  25  φ25 (φ26)  1.4             13  255    25  495  6  37  735   49  975
                                                                          515
                                                                       26
                                                                                                 995
                                                                                  38
                                                            14
                                                                                             50
                                                                                      755
                                                               275
                        16          5
                    14  32  14          17.5  17.5  Ordering  Part Number (1Type · 2Number of rollers)
                       60±1               (L)       Example            E-CRONM3
 11-123                  Silicon Bearings / Bearings with Screw / Roller Carriers                       11-124
   1002   1003   1004   1005   1006   1007   1008   1009   1010   1011   1012