Page 1011 - MiSUMi 2025
P. 1011

Fixed Drive Sprocket Rollers /

                       Friction Sprocket Rollers



                  New                                                            M Material       S Tube   Conveyors
                 Products                                      Type               3   Sprocket Surface  4 End   Surface   P.11-007
                                                                       1 Tube 2 Shaft  Sprocket  Treatment  cap  Treatment
                 Fixed Drive Type  Fixed Drive Type  Fixed Drive Type  E-R41S  SS400  SS400  Zinc-plated  Zinc-plated
                  Friction Type  Friction Type             E-R41SS  Fixed Drive  SUS304 SUS304  Steel  -  -
                 (Plastic Sprocket)  (Steel Sprocket)  (Steel Sprocket)  E-R42S  SS400  SS400  Plastic  Zinc-plated  Zinc-plated  Flat Belts  Flat Belt Pulleys /
                                                           E-R42SS     SUS304 SUS304    -           -
                                                           E-R43S      SS400  SS400  Steel  Zinc-plated  Plastic  Zinc-plated
                                                           E-R43SS     SUS304 SUS304    -           -
                                                           E-R44S  Friction  SS400  SS400  Zinc-plated  Zinc-plated  P.11-071
                                                           E-R44SS     SUS304 SUS304  Plastic  -    -
                                                           E-R51S      SS400  SS400              Zinc-plated
                                                           E-R51SS  Fixed Drive  SUS304 SUS304  Steel  Zinc-plated  -  Guide Rollers  Urethane Molded Bearings /   Urethane Molded Rollers /
                                                                                                          P.11-085
                  T9                           T14                        T14X2
                  T11                                                                                      Cam Followers  Ball Rollers /



                                                                                            ENominal thread  P.11-097
                  T13                         T13X2                                          d   M   ℓ
                  T14                         T14X2                                          12  8
                  T15                         T15X2                                          14  10        with Screw / Roller Carriers  Silicon Bearings / Bearings
                 (FIXED DRIVE)                (FIXED DRIVE)                                         25
                                                                                             16  12
                                                                                             20  16
                                                                                                          P.11-119
                                            4L                      Steel
                        Part Number      1mm Increments   5t  6d  Chain Type  Sprocket   Do  Dp  Dh  b  T  T1  E  C  L1
                    1No.   2D  3Sprocket Type  min.  max.          Assembly                                Sprocket Rollers  Placon Rollers / Free Rollers /
                  FIXED DRIVE                                   T9  FIXED   42.5 37.13
                    E-R41S   50                1000  1.5           DRIVE        20        -         L - 40
                   E-R41SS                                     T11  FRICTION   50  45.08     35           P.11-125
                    E-R42S                                         (Press fit)
                   E-R42SS       T9                            T14                        -         L - 40  11
                                 T11                    12   RS40   FIXED          7.1  16.5     5
                                 T14
                   FRICTION     T14X2                   14         DRIVE
                    E-R43S   60                1500  2             (Welded)   62.0 57.07  38

                   E-R43SS               150                   T14X2  FRICTION            22  57    L - 62
                    E-R44S                                         (Press fit)
                   E-R44SS                                                                                 Rollers / Cam Followers  Conveyors / Flat Belts /
                                                               T13                        -  35     L - 40
                                 T13                                     73  66.34
                  FIXED DRIVE   76   T13X2              16     T13X2  FIXED               26 -  57  L - 62
                                                               T14
                                                                                                    L - 40
                                                                                             35
                                 T14
                    E-R51S   89  T14X2         2000  3  20  RS50   DRIVE   78  71.34  51  8.7  18  5
                   E-R51SS       T15                           T14X2  (Welded)            26 -  57  L - 62
                                                               T15
                                                                                                    L - 40
                                                                                             35
                                T15x2                                    83  76.35
                                                               T15X2                      26  57    L - 62
                 ESteel tube OD50 tolerance is 0/+0.8 mm.   ETube Stainless can not supply shaft d14
                 Ordering  Part Number (1No. · 2D · 3Sprocket Type) - 4L - 5t - 6d - (F, T, J, V, P, Q, M, D, R, SP, SH)
                  Example          E-R41S50T9            - 400 - 1.5 -  12  -
                                   E-R42SS60T14X2        - 500 -  3  -  14  -
                                   E-R44SS89T15          - 750 -  3  -  16  -      SP
                                   E-R51S50T11           - 485 - 1.5 -  14  -  F20 - T20 - M
                   Alterations  Code  Spec.     Alterations  Code  Spec.     Alterations  Code  Spec.
                               Tip shaft length 1.0 mm increments  Tip shaft length 1.0 mm increments  Tapping roller shaft change
                            F  E10 ≤ F ≤ dx6             T  E10 ≤ T ≤ dx6             M  14 d  M8 M
                                                                                         20 16  M10
                                                                                            M12
                               Addition of single key flat    d  G  Addition of single key flat   d  G
                                                            1.0 mm increments
                               1.0 mm increments
                            J  E5 ≤ J ≤ (dx6)-1 or F-1  12 14  11 13  V  E5 ≤ V ≤ (dx6)-1 or T-1  12 14  11 13  Shaft material change
                                          16  15                       16  15         SH  SUS304 change to SS400
                                          20  19                       20  19
                               Addition of double key flat    d  K  Addition of double key flat    d  K
                            P  in parallel 1.0 mm    12 14  10 12  Q  in parallel 1.0 mm    12 14  10 12  Sprocket material change
                               increments
                                                            increments
                                                                                         Material changed from Steel
                               E5 ≤ P ≤ (dx6)-1 or F-1  16  14  E5 ≤ Q ≤ (dx6)-1 or T-1  16  14  SP  (zinc-plated) to Stainless steel
                                          20  18                       20  18
                               Male threaded shaft    d  E D (min.)  Male threaded shaft 1.0 mm    d  E D (min.)
                                                            increments
                            D  1.0 mm increments  12 12  12 15  R  ER (min.) ≤ R ≤ (dx6)-1  or T-1  12 12  12 15
                               ED (min.) ≤ D ≤ (dx6)-1 or F-1
                                                                      14 14
                                         14 14
                                         16 16  18                    16 16  18
                                         20 20  22                    20 20  22
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-R41S             2          sprocket roller        # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
 11-127                                                                 Sprocket Rollers                11-128
   1006   1007   1008   1009   1010   1011   1012   1013   1014   1015   1016