Page 1010 - MiSUMi 2025
P. 1010

Free Rollers Steel End Cap /


             Conveyors  Free Rollers Plastic End Cap


                  New
          P.11-007  Products                           E-R10S   Type Free Rollers    SS400  M Material  End cap  S Surface
                                                                                               Treatment
                                                                             Tube
                                                                                   Shaft
                                                                                   SS400
                                                                                               Zinc-plated
            Flat Belt Pulleys /  Flat Belts            E-R10SS    Plastic end cap  SUS304  SUS304  Plastic  Zinc-plated
                                                                                         Steel
                                                                                                   -
                                                                  Steel end cap
                                                                                   SS400
                                                       E-R30S
                                                                             SS400
                                                                   Free Rollers
                                                                             SUS304
                                                       E-R30SS
                                                                                                   -
                                                                                  SUS304
          P.11-071
           Urethane Molded Rollers /   Urethane Molded Bearings /   Guide Rollers
                                                     B
                            A
                                                                            C
          P.11-085  Select from  Spring load shaft  Standard shaft       Female threaded
                  Left Shaft  5t     Select from  Select from  5t  Select from  5t
                                                              Right Shaft
                                     Right Shaft
                                           Left Shaft
            Ball Rollers /   Cam Followers  3D  6d  3D  6d        3D  6d                 ENominal thread for Type "C"
                                                                                                    ℓ
                                                                                                M
                                                                                           d
                                                                                           8
                                                                                                    15
                                                                                                5
                                                                                                8
          P.11-097  Select from  4L       Select from  4L     Select from    4L            12  10
                                                                                           14
            Silicon Bearings / Bearings   with Screw / Roller Carriers  Left Shaft  5t  Select from  Left Shaft  5t  Right Shaft  3D  6d  5t  15  10  25
                                     Right Shaft
                                                                                           16
                                                                                               12
                                                                                           20
                                                                                               16
                                           6d
                                          3D
                  3D
                   6d
          P.11-119           4L                      4L                      4L
            Placon Rollers / Free Rollers /  Sprocket Rollers  Part Number  1mm Increments  5t  6d  a  L1  L2
                                                         4L
                      1No.
                                                             700
                                           25
          P.11-125  (Steel End Cap)   2Type  3D     min.     max.           8     4      L - 8   L + 20
           11         E-R10SS      A       38        70      1200    1.5   12
                      E-R10S
                                                             1500
                                           50
                                                                      2
            Conveyors / Flat Belts /   Rollers / Cam Followers  EE-R10S : D 60 mm, thickness: 3 mm, tolerance is 0/-0.3 mm.   EE-R10SS , E-R30SS: D 60 mm. The surface is non-glossy.
                                                             2000
                                           60
                                                                      3
                      E-R10S
                                                                           15
                                   B
                                                                           12
                                                             1200
                                           38
                                                 ESpring load shaft(A)
                                                                                                 L + 24
                                                                                         L - 10
                                                                                  5
                                                                     1.5
                                                     type L min 101 mm.
                                                             1500
                                           50
                                   C
                    (Plastic End Cap)
                                                                           12, 14
                      E-R30S
                                                             2000
                                                                      2
                                           60
                      E-R30SS
                                           76
                                                                           16, 20
                                                             2500
                                                                      3
                                           89
                 EE-R10SS can not supply D 50 mm.


                                                            EE-R30SS: D 38,50,60 mm. d= 12 mm only.
                 Ordering  Part Number (1No. · 2Type · 3D) - 4L - 5t - 6d - (F, T, J, V, P, Q, D, E, ML, MR, HL, HR, S, X, Y, Z)
                  Example         E-R10SC25        - 430 - 1.5 -  8  -
                                  E-R10SSB60       - 522 -  2  -  12  -     F20 - T45 - ML - MR
                                  E-R30SSA38       - 270 - 1.5 -  12  -
                                  E-R30SB50        - 450 - 1.5 -  12  -     F25 - T35 - J12 - V12
                         Left shaft           Right shaft           Left shaft           Right shaft
                 Alterations Code  Spec.  Alterations Code  Spec.  Alterations Code  Spec.  Alterations Code  Spec.
                          Tip shaft length 1.0 mm increments  Tip shaft length 1.0 mm increments  Tapping roller shaft  Tapping roller shaft
                          E10 ≤ F ≤ dx6        E10 ≤ T ≤ dx6          x  Cannot be used    d  M  /  x  Cannot be used    d  M  /
                        F x  Cannot be used for spring   T x  Cannot be used for spring   for female    8  5  15  for female    8  5  15
                           load type (type "A") and   load type ( type "A") and    ML  threaded    12  8  MR  threaded    12  8
                           female threaded (type "C")  female threaded ( type "C")  (type "C")  14 10  25  (type "C")  14 10  25
                                                                                                    15 10
                                                                              15 10
                          Addition of single    d  G  Addition of single key    d  G  16 12         16 12
                          key flat 1.0 mm    8  7  flat 1.0 mm increments   8  7  20 16             20 16
                          increments   12 11   E5 ≤ V ≤ (dx6)-1 or T-1  12 11
                        J E5 ≤ J ≤ (dx6)-1 or F-1  14 13  V x  Cannot be used for    14 13  R-Clip assembly  R-Clip assembly
                                    15 14
                                                         15 14
                          x  Cannot be used for    16 15  female threaded    16 15  xCannot be used for female   x  Cannot be used for female
                           female threaded (type "C")  20 19  (type "C")  20 19  threaded (type "C")  threaded (type "C")
                          Addition of double key flat    d  K  Addition of double    d  K  HL  HR
                          in parallel 1.0 mm increments  8  6  key flat in parallel  8  6
                          E5 ≤ P ≤ (dx6)-1 or F-1  12 10  1.0 mm increments  12 10  R-Clip      R-Clip
                        P x  Cannot be used for    14 12  Q E5 ≤ Q ≤ (dx6)-1 or T-1  14 12
                                                         15 13
                                    15 13
                           female threaded    16 14  x  Cannot be used for female   16 14
                           (type "C")  20 18    threaded (type "C")  20 18  Roller Grooves processing   Roller Grooves processing
                          Male threaded shaft    Male threaded shaft    S   type 1.0 mm increments  Y   type 1.0 mm increments
                                                                                           E  Can be used for steel tube
                                                                      E  Can be used for steel tube
                          1.0 mm increments  d 8  M D (min.) 12  1.0 mm increments  d 8  M D (min.) 12  (E-R10S ) D50 and D60  (E-R10S ) D50 and D60
                                    8
                                                          8
                          E  D (min.) ≤ D ≤ (dx6)-1 or F-1 12 12 12  ER (min.) ≤ R ≤ (dx6)-1  or T-1  12 12 12  X  Z
                        D x  Cannot be used for spring   14 14 15  R x  Cannot be used for spring   14 14 15  D  b  t  R  S  X  D  b  t  R  Y  Z
                           load type (type "A") and    16 16 18  load type ( type "A") and    16 16 18  50  38  1.5  5  min. 40 min. 30  50  38  1.5  5  min. 40 min. 30
                           female threaded (type "C")  20 20 22  female threaded ( type "C")  20 20 22  60  48  2  5  60  48  2  5
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-30SS             2          free roller            # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
          11-127                 Free Rollers                                                                                                                                                                  11-128
   1005   1006   1007   1008   1009   1010   1011   1012   1013   1014   1015