Page 1143 - MiSUMi 2025
P. 1143

Index Plungers with Pilot Precision (h7) Type / Knob Type                           13




                 QWith Pilot                                                                               Toggle Clamps  Plungers /
                                                        Type        Knob     Body          Pin     Spring
                                                              D
                                             D Load       Self-locking   Thread  M   M   D H   S   M   H   D  S   M
                                                  Return Type  Type  Material Material Hardness  Treatment  Material Hardness  Treatment  Material
                                                                                 Surface
                                                                                              Surface
                                              Light Load C-PMXSL C-PMXYSL  Coarse
                                              Heavy Load C-PMXSH C-PMXYSH  A6061    1215  30~   Black   S45C  45~   Black   SUS304
                                                                     (Black
                                              Light Load C-PXSL  C-PXYSL  Fine  Anodized)  40HRC  Oxide  55HRC  Oxide  Spring Plungers  Ball Plungers /
                                              Heavy Load C-PXSH  C-PXYSH
                                    L                L             L                L
                                       L2         L3    L2         L3  L2        L3    L2         L3
                 Return Type    D              D         Self-locking Type    D                           P.13-005
                                                               D
                                       L1               L1            L1               L1
                                                  0               B -0.04       B-0.04           B-0.04    Plungers
                                                                                 0
                                                                   0
                                                                                                  0
                                       S +0.5   0  2M   S +0.5   0  2M  S +0.5   0  2M  S +0.5   0  2M      Index
                                                 B -0.04
                                             Ph7              Ph7           Ph7              Ph7
                       L              L               L              L
                          L2         L3  L2         L3   L2         L3  L2         L3                     P.13-013
                          L1             L1              L1             L1
                                                    SW1              SW1           SW1              SW1
                                                                    0
                                     0            B -0.04          B-0.04         B-0.04                   Clamps  Toggle
                                                                                   0
                                                    0
                                    B -0.04
                          S +0.5   0  2M  S +0.5   0  D1 2M  S +0.5   0  D1 2M  S +0.5   0  D1 2M  D1
                                Ph7            Ph7             Ph7            Ph7                         P.13-021
                 *Note: there is a relief groove at the end of the thread.
                               Part Number          Thread Pitch  Ph7  D  D1  S  B  L  L1 L2 L3  Sw1  Light Load   Heavy Load
                                                                                                   (N)
                                                                                            (N)
                                                      SW1
                            1Type      SW1    2M    Coarse Fine        SW1           SW1  min. max. min. max.  Products  Other New
                           Return Type         10    1.5  1  12    18 16.2  5  5  38  10  5  14  4  7.5  5.3  11.7
                  (Coarse)      (Fine)                                               3
                                D1
                  C-PMXSL (Light Load)    C-PXSL (Light Load)  D1  0 D1       D1                          P.13-036
                  C-PMXSH (Heavy Load)   C-PXSH (Heavy Load)  12  1.75  14  -0.018  20 19.6  6  6  46  12  17  3.2  6.5  6.5  12.5
                          Self-locking Type                                       6
                  (Coarse)      (Fine)         16    2   1.5  18   26 25.4  8  8 56.5 16  22  12.5  7.5  18
                  C-PMXYSL (Light Load)   C-PXYSL (Light Load)  0                    4    6.6
                  C-PMXYSH (Heavy Load)   C-PXYSH (Heavy Load)  20  2.5  22  -0.021  32 31.2 10 10  70  20 10  27  16  9  27
                                                                                               kgf=N×0.101972
                 Ordering  Part Number (1Type · 2M)
                  Example      C-PMXSH10
                 QKnob Type
                                                      Type          Knob        Body        Pin   Spring
                                                 D
                                                                                               D
                                                        D
                                               Return Type  Self-locking Type M Material M Material  S Surface  D  M Material M Material
                                                                                  Treatment
                                               C-PMXSB  C-PMXYSB     PA6   1215   Black Oxide  SUS303  SUS304
                                               C-PMXSM  C-PMXYSM    Plastics     Nickel Plating
                                                          L      L                              L      L
                                            2M     2M  L1     L1                   2M     2M  L1    L1
                 Return Type                             Self-locking Type
                          D      D                              D       D
                                              0       0                             0       0       0  S +0.5  0
                                             B -0.04  B -0.04  S +0.5   0  S +0.5   0  B -0.04  B -0.04  S +0.5
                                              R      R                              R      R
                                   L      L                              L      L
                     2M     2M L1      L1                  2M      2M  L1    L1
                                                         Sw     Sw                             Sw     Sw
                      0       B -0.04 +0.5 0                 0       0      0  0
                     B -0.04    S  0   S +0.5   0           B -0.04  B -0.04 S +0.5  S +0.5
                      R       R                              R      R
                                                 D1     D1                              D1     D1
                 *Note: there is a relief groove at the end of the thread.
                             Part Number         Thread Pitch                                   Load (N)
                         1Type           2M       (Coarse)  D  D1   S    B   L   L1   Sw   R   min.  max.
                 Return Type     Sw      Sw                            Sw      Sw
                 C-PMXSB (Black Oxide)    8        1.25    20  14.5  5   5   25   5   13   3   2.5  6.5
                 C-PMXSM (Nickel Plating)
                 Self-locking Type
                          D1
                 C-PMXYSB (Black Oxide)  D1  10     1.5    24  19 D1  6  D1 6  31  7  17  3.5   4   9.5
                 C-PMXYSM (Nickel Plating)
                                                                                               kgf=N×0.101972
                 Ordering  Part Number (1Type · 2M)
                  Example      C-PMXSB10
 13-015                                                                 Index Plungers                  13-016
   1138   1139   1140   1141   1142   1143   1144   1145   1146   1147   1148