Page 1146 - MiSUMi 2025
P. 1146

13
                       Index Plungers Stainless Steel, Knobless Type / Compact Body

            Plungers /    Toggle Clamps  Q  Knobless Type          D2


                                                                    D1
                                                                         Body
                                                                                  Pin
                                                                                                  Nut
                                                                Shaft
                                                        Button
                                                                                         Spring
                                               Thread
                                                                               M Material
                                                               M Material
                                                               D2
                                                                         Sw1
                                                               Sw2
                                                        SUS303
                                                Coarse  M Material  Polyacetal (red)  M Material  Button   M Material  M Material
                                                                        SUS303
                                                                                         SUS304
                                                                                SUS303
                                                                                                 SUS304
                                                               D1
                                                                 D2
            Ball Plungers /   Spring Plungers      D2      Sw2  S1 Sw2  D3 Sw1  Sw1  Button   (natural color)  Pin at ON
                                                                 D1
                                                                                     Pin at OFF
                                                                                 Shaft (red)
                                                                    D
                                                   D1
                                                                           (natural color)
                                                                               Body
                                                                               (natural color)
                                                                             Shaft (red)
                                                                             (natural color)
                                                               D
          P.13-005                             Sw2      Sw1    D3  D3        Button
                                                                 D
                                                          S1  L3  Button   Body   Shaft (red)
                                                                          (natural color)
                                                                L2
            Index   Plungers                       D3     L3  L  S1  L1  (natural color)  Body   Nut
                                                                            (natural color)
                                                                 Shaft (red)
                                                   D
                                                                L4
                                                              Body
                                                            L2
                                                       L
                                                            L3
                                             S1
                                                              (natural color)  2M                  Pin
          P.13-013                                      L  L1  L4
                                                                       0
                                             L3             L1  L4  S +0.5 L2  0  R  2M  B -0.04  Nut Nut  Pin
            Toggle   Clamps               L  L1  L4  L2   S +0.5  0  R  B -0.04 2M               Pin
                                                                   0
                                                                   Nut 0
                     Part Number  Thread              2M    S +0.5  0  R  B -0.04  Pin     Load (N)  Torque
                                  Pitch
                                                                                                   (N)
          P.13-021                      D  D1  D2  D3  S 0  B  L  L1  L2  L3  L4  S1  Sw1  Sw2  R
                    1Type    2M   Coarse  10  16  S +0.5  0  18 R  12  B -0.04  5  48  18  7  24.5  5  5.5  14  16  2.5  min.  max.  max.
            Other New   Products  E-SPMXPB  12  1.75  12  19  20  14  6 8  6 8  53  20  7 8  26.5  6 8  6.5  17  18  3.5  11 7  15  175
                                                                                                    15
                                   1.5
                                                                                               24
                             10
                                                                                           6
                                                     5
                                                                                                    55
                                                            68
                                                                             8.5
                                              27
                             16
                                                                      34.5
                                                                                               24
                                                  18
                                                                                       4.5
                                                                                21
                                                                                    24
                                       15
                                   2
                                           24
                                                               25
          P.13-036  Ordering  Part Number (1Type · 2M)                                         kgf=N×0.101972
                 Example       E-SPMXPB10
                 QCompact Body
                                                         Knob        Body      Pin     Spring    Nut
                                              Thread
                                                        M Material  M Material  M Material  M Material  M Material
                                               Fine  A6061 (Black Anodized)  SUS303  SUS303  SUS304  SUS304
                                                Self-locking Type
                                                                    D
                                                                                         Sw1
                                                                          Sw1
                                                                          Sw2
                                                            L
                                                               L2           L3
                                                               L1                        Sw2
                                                                         0
                                                              +0.5    B -0.04
                                                               S   0
                                                                   2M
                                  Thread
                     Part Number                                                       Load (N)  Torque (N)
                                  Pitch  D    S    B    L    L1   L2   L3   Sw1  Sw2
                    1Type    2M   Fine                                                min.  max.  max.
                             6    0.75  14   3.5   3   25.5  6    5    3.2  8    10    3   8.5    5
                             8     1    18    4    4   29.5  6    6    4    10   13   3.5  8.5    10
                  E-SPXRKD
                 (Self-locking Type)  10  1  21  5  5  34.5  8    7    5    13   16    4   12     60
                             12    1.5  25    6    6   41.7  10   8    6    14   19    4   13     70
                             16    1.5  33    8    8    54   12   10   8    19   24    4   18.5   100
                                                                                               kgf=N×0.101972
                 Ordering  Part Number (1Type · 2M)
                  Example      E-SPXRKD6
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-SPMXPB           2          index plunger          # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
          13-019                 Index Plungers                                                                                                                                                                13-020
   1141   1142   1143   1144   1145   1146   1147   1148   1149   1150   1151