Page 1150 - MiSUMi 2025
P. 1150

13          Toggle Clamps Horizontal Hold Down, Standard, Steel / Stainless Steel, 264N
                       Toggle Clamps Horizontal Hold Down, Standard, 360N
            Plungers /    Toggle Clamps  Q264N, Standard, Steel  Number  Material Material  Treatment  Tightening  Mass  Open-Close  Open-Close   Accessories  Bolt



                                                                                        Handle
                                                          Handle
                                                     Body
                                                                  s
                                                                                  Arm
                                                                                                A
                                                Part
                                                                 Surface
                                                            M
                                                      M
                                                                       Force (N)
                                                                             (g)
                                                                                 Angle
                                                                                        Angle
                                                                Blue Zinc
                                                                                               Hexagon
                                              C-LD-201
                                                           PVC
                                                      A3
                                                                        264
            Ball Plungers /   Spring Plungers  E  Actual product color may be a bit different from photo.  30  90°  73°  Nylon Bolt  M4
                                                               Electroplating
          P.13-005                                                                             1N=0.101972kgf
            Index   Plungers                    4-Slotted Hole 4.4×6.8  2.4    M4×0.7               (47)
                                                         (15)
          P.13-013                                  23.8  15.9  5       1.5     22.5  7.7 6.8      17.1
                                                              11.1                   21   (69)
            Toggle   Clamps                                   15.9
                                                              24
                 Ordering    Part Number
          P.13-021  Example   C-LD-201
            Other New   Products  Q264N, Standard, Stainless Steel  Number  Body    Handle    Surface   Tightening  Mass   Open-Close  Open-Close   Accessories  Bolt
                                                                   s
                                                                                  Arm
                                                                                        Handle
                                                                                                A
                                                 Part
                                                             M
                                                        M
                                                                       Force (N)
                                                                             (g)
                                                      Material Material Treatment
          P.13-036                                    Stainless                  Angle  Angle  Stainless
                                                                                               Steel
                                              C-LD-201SS  Steel  PVC  -  264  30  90°    73°  Hexagon Flat   M4
                                                                                              Head Bolts
                                             E  Actual product color may be a bit different from photo.
                                                                                               1N=0.101972kgf
                                                4-Slotted Hole 4.4×6.8
                                                         (15)  2.4              M4×0.7              (48)
                                                   23.8  15.9  5        1.5     23  7.7 6.8        17.1
                                                             11.1                    21   (69)
                                                             15.9
                                                             23.8
                 Ordering    Part Number
                  Example    C-LD-201SS
                 Q360N, Standard
                                                       Body    Handle    S         Arm    Handle
                                              Part Number  M   M   Surface   Tightening  Mass  Open-Close  Open-Close   a    Bolt
                                                      Material Material  Treatment  Force (N)  (g)  Angle  Angle  Accessories
                                                                  Blue Zinc
                                              C-LD-201HB  A3  PVC  Electroplating  360  48  90°  75°  Rubber Head   M5
                                                                                                Bolt
                                             E  Actual product color may be a bit different from photo.
                                                                4-Slotted Hole 4.4×6.8         1N=0.101972kgf
                                                                        (30)
                                                                  23.8  15.9  5
                                                                           2.4  11.1
                                                                             15.9
                                                                             23.8
                                                                    M5×0.8
                                                                                        (77)
                                                                     7
                                                                    38                 34.6
                                                             1.5     25
                 Ordering    Part Number                                 40
                  Example    C-LD-201HB                                      (101)
          13-023                 Toggle Clamps                                                                                                                                                                 13-024
   1145   1146   1147   1148   1149   1150   1151   1152   1153   1154   1155