Page 1153 - MiSUMi 2025
P. 1153

Toggle Clamps Vertical Hold Down, Standard, Steel / Stainless Steel 441N            13

                       Toggle Clamps Vertical Hold Down, Long Arm, 441N



                 Q441N - Standard, Steel                                                                   Toggle Clamps  Plungers /
                                                       Body    Handle    S         Arm    Handle
                                                                                                A
                                              Part Number  M   M   Surface   Tightening  Mass  Open-Close  Open-Close   Accessories  Bolt
                                                                         Force (N)
                                                                               (g)
                                                      Material Material  Treatment  Angle  Angle
                                                                  Blue Zinc
                                              C-LD-101A  A3  PVC  Electroplating  441  60  104°  62°  Rubber Head   M5
                                                                                                Bolt
                                             E  Actual product color may be a bit different from photo.    Spring Plungers  Ball Plungers /
                                                                                               1N=0.101972kgf
                                                                                                          P.13-005
                                                        (18)   4- φ 4.4      M5×0.8                        Plungers  Index
                                                     6.4                   (75)                           P.13-013
                                                                23.8  33.3   38  8
                                                                    2          16.5
                                                            15.9
                                                            26                   25.5       (45)           Clamps
                                                                                   (51.5)                   Toggle
                 Ordering    Part Number
                  Example     C-LD-101A                                                                   P.13-021

                 Q441N - Standard, Stainless Steel
                                                         Body    Handle    S       Arm    Handle           Products  Other New
                                                                                                A
                                               Part Number  M   M   Surface   Tightening  Mass  Open-Close  Open-Close   Accessories  Bolt
                                                                               (g)
                                                                         Force (N)
                                                        Material Material Treatment  Angle  Angle
                                                                                              Stainless   P.13-036
                                                                                               Steel
                                              C-LD-101ASS  Stainless   PVC  -  441  60  104°  62°  Hexagon Flat   M5
                                                         Steel
                                                                                              Head Bolts
                                             E  Actual product color may be a bit different from photo.
                                                                                               1N=0.101972kgf
                                                        (18)  4- φ 4.4       M5×0.8
                                                     6.4                   (75)
                                                                 23.8  33.3  38  8
                                                                    2         16.5
                                                            15.9                           (45)
                                                            26                  25.5  (51.5)
                 Ordering    Part Number
                  Example    C-LD-101ASS
                 Q441N, Long Arm
                                                       Body    Handle    S         Arm    Handle
                                              Part Number  M   M   Surface   Tightening  Mass  Open-Close  Open-Close   A    Bolt
                                                      Material Material  Treatment  Force (N)  (g)  Angle  Angle  Accessories
                                                                  Blue Zinc
                                              C-LD-101AL  A3  PVC  Electroplating  441  60  104°  62°  Rubber Head   M5
                                                                                                Bolt
                                             E  Actual product color may be a bit different from photo.
                                                                                               1N=0.101972kgf




                                                       (42)    4- φ 4.4     M5×0.8
                                                                           (75)
                                                                 23.8  33.3  38  8
                                                   6.4               2        17
                                                             15.9                             (45)
                                                             26        33.3        51
                                                                                    (77)
                 Ordering    Part Number
                  Example     C-LD-101AL
 13-025                                                                 Toggle Clamps                   13-026
   1148   1149   1150   1151   1152   1153   1154   1155   1156   1157   1158