Page 1154 - MiSUMi 2025
P. 1154

13          Toggle Clamps Vertical Hold Down, Side Mount, 1000N
                       Toggle Clamps Vertical Hold Down, Standard / Long Arm, 1800N
            Plungers /    Toggle Clamps  Q1000N, Side Mount



                                                                                        Handle
                                                            Handle
                                                       Body
                                                                    S
                                                                                   Arm
                                                                                                a
                                              Part Number
                                                                  Surface
                                                             M
                                                        M
                                                                               (g)
                                                                         Force (N)
                                                                                         Angle
                                                      Material Material  Treatment  Tightening  Mass  Open-Close  Open-Close   Accessories  Bolt
                                                                                   Angle
                                                                                             Rubber Head
                                                                  Blue Zinc
            Ball Plungers /   Spring Plungers  E  Actual product color may be a bit different from photo. 1000  135  105°  73°  Bolt  M6
                                              C-LD-101B
                                                        A3
                                                            PVC
                                                                 Electroplating
          P.13-005                                                                             1N=0.101972kgf
                                                                     10.5  6.5  (25)  37.2
            Index   Plungers
          P.13-013                                                  (127)  M6×1.0
                                                                       10
            Toggle   Clamps                                     4- φ 4.8  60  44
                                                                14
                                                                 29
                 Ordering    Part Number                    20                2   (101)
          P.13-021  Example   C-LD-101B                     30            34
            Other New   Products  Q1800N, Standard  Part Number  Body    Handle    Surface   Tightening  Mass  Open-Close  Open-Close   Accessories  Bolt
                                                                    S
                                                                                        Handle
                                                                                   Arm
                                                                                                a
                                                             M
                                                        M
                                                                         Force (N)
                                                                               (g)
          P.13-036                                    Material Material  Treatment  Angle  Angle  Rubber Head
                                                                  Blue Zinc
                                              C-LD-101D  A3  PVC  Electroplating  1800  330  100°  62°  Bolt  M8
                                             E  Actual product color may be a bit different from photo.
                                                                                               1N=0.101972kgf
                                                        (32)     4- φ 6.3  (154)  M8 P=1.25
                                                      8.4
                                                     14.4        31  42      70  14
                                                              19              38   3
                                                             39.4         26     56        (85)
                                                                                  (95.4)
                 Ordering    Part Number
                  Example     C-LD-101D
                 Q1800N, Long Arm
                                                       Body    Handle    S         Arm    Handle
                                              Part Number  M   M   Surface   Tightening  Mass  Open-Close  Open-Close   a    Bolt
                                                      Material Material  Treatment  Force (N)  (g)  Angle  Angle  Accessories
                                                                  Blue Zinc
                                              C-LD-101E  A3  PVC  Electroplating  1800  360  102°  64°  Rubber Head   M8
                                                                                                Bolt
                                             E  Actual product color may be a bit different from photo.
                                                                                 4- φ 6.3      1N=0.101972kgf
                                                                    9
                                                                  15              31  42
                                                                        (80)
                                                                               19
                                                                               40
                                                             (155)  M8 P=1.25
                                                                    14
                                                                  70
                                                                    38.3     3
                 Ordering    Part Number                       26       104.5       (89)
                  Example     C-LD-101E                                  (144.5)
          13-027                 Toggle Clamps                                                                                                                                                                 13-028
   1149   1150   1151   1152   1153   1154   1155   1156   1157   1158   1159