Page 1138 - MiSUMi 2025
P. 1138

13          Spring Plungers Stainless Steel, Short Stroke /
                       Spring Plungers Stainless Steel, Standard Stroke
            Plungers /    Toggle Clamps  Q  Short Stroke  M Material  M Material  Pin  H Hardness  M Material


                                                                                              Spring
                                                   Body
                                                                 SUS303
                                                                               20HRC~
                                                                                              SUS304
                                                  SUS304
            Ball Plungers /   Spring Plungers                         l                    min.  Load  max.

          P.13-005                             2M  d

            Index   Plungers                       S 0      L -0.8             B
                                                    +0.5
                                                             0
          P.13-013
                           Part Number         d   Stroke S  L   (Reference   B  Light Load  Ultra Heavy Load
                                                                    L
                                                                                              Load (N)
                                                                                 Load (N)
                                     2M
            Toggle   Clamps  1Type  (Coarse Thread)               Value)        min.  max.  min.  max.
                                                                                                    -
                                                      1
                  C-SPJK              3 4      1.2   1.2    10      3 2   1.5    1     2 5   4 -   12
                                               2.1
                                                                           2
          P.13-021  (Light Load)      5 6      2.7   1.5    12     2.5    2.5    2 3   10    6 9   24
                                                                                       8
                                                                           3
                                               3.2
                                                                                                   30
                                                                    3
                  C-SPJX
            Other New   Products  (Ultra Heavy Load)  10  4 5  2.5  16  3.5  4 5  4    11    13    45
                                                      2
                                      8
                                                                                                   50
                                                                                       15
                                                                    4
                                                                                             19
          P.13-036  EC-SPJX (ultra heavy load) is only available with M4~M10.                kgf=N×0.101972
                          Part Number (1Type · 2M)
                 Ordering
                  Example        C-SPJK3
                 QStandard Stroke
                                                   Body                  Pin                  Spring
                                                  M Material    M Material    H Hardness     M Material
                                                  SUS303         SUS303        20HRC~         SUS304
                                                                     0
                                                     3S  +0.5       L -0.5                       Load
                                                       0
                                                                                              min.  max.
                                                                                      B
                                                                   l
                                               2M  d
                        Part Number      3Stroke                          Light Load       Heavy Load
                                 2M              d     L    L     B     min.  (N)  max.  min.  (N)  max.
                    1Type                  S
                            (Coarse Thread)                                 Load             Load
                                 3         3      1   15    15   0.9    0.3      1.5      0.6      3
                                           2                            0.5       2
                                 4               1.6             1.3                      2       10
                                           4          24    24           1        5
                  C-PJLW         5         3      2   20    20   1.5     2       10       5       18
                  (Light Load)             5          27    27           3       15       8       25
                                           3          25    25           3       15       8       25
                  C-PJHW         6         5     2.5  30    30    2      5       20       10      30
                  (Heavy Load)             3          25    25           5       20       10      30
                                 8               3.1             2.5
                                           5          27    27           8       25       13      40
                                 10        5     3.8  30    30    3      5       20       15      45
                                 12        10    5.5  35    43    4      8       25       18      50
                                                                                            kgf=N×0.101972
                 Ordering  Part Number (1Type · 2M) -  3S
                  Example       C-PJLW3       -  3
          13-011                 Ball Plungers / Spring Plungers                                                                                                                                               13-012
   1133   1134   1135   1136   1137   1138   1139   1140   1141   1142   1143