Page 1134 - MiSUMi 2025
P. 1134

13          Ball Plungers Stainless Steel, Standard /
                       Ball Plungers Stainless Steel, Short Body
            Plungers /    Toggle Clamps  QStandard                        Body    Ball   Spring  S Surface



                                                         Type
                                              Stainless   Ultra Light Load  C-BMS  M Material  M Material  M Material  Treatment
                                                               C-BSM
                                                    Light Load
                                                                                         SUS304
                                                                                 SUS304
                                                                         SUS304
                                              Steel Ball
            Ball Plungers /   Spring Plungers  Resin Ball  Light Load  C-BSX  SUS304  POM  SUS304  -
                                              Type
                                                    Heavy Load
                                                               C-NBSM
                                              Type
                                                               C-NBSX
                                                    Heavy Load
          P.13-005                                                                            Initial Load
                                                                                             min.  max.
                                                 d
            Index   Plungers
          P.13-013                             2M
            Toggle   Clamps                        S          L -0.8             B
                                                               0
                                                        Stroke S      Ultra Light Load (Only for SUS Ball)  Light Load  Heavy Load
          P.13-021       Part Number  2M    3Package Quantity  d  SUS   Resin    Length   B  Initial Load (N)  Initial Load (N) Initial Load (N)
            Other New   Products  C-BMS  1Type  (Coarse   Heavy Load  Load  1.5  Ball  Ball  8  1.5  min.  max.  min.  max.  min.  max.
                                                                 L
                                        Ultra Light /   Light
                                  Thread)
                                                                          -
                                                                                  -
                                                                                            3
                                                                                                2
                                                                                                     5
                                                            0.5
                                                        0.5
                                    3
                                                                                       1.5
                  (Stainless Steel Ball Type,
          P.13-036  Ultra Light Load)  4  20P      2.38  0.8  0.8  10  2  1       3     2   5   5   20
                  C-BSM
                  (Stainless Steel Ball Type,   5   3   1   1       2.5   2       4     3   10  5
                  Light Load)                                   12
                                    6               3.5  1.2  1.2   3     3       5     5   15  10  30
                  C-BSX                         10P
                  (Stainless Steel Ball Type,   8   5   1.6  1.7    4     4       7     7   20  15  50
                  Heavy Load)                                   16
                  C-NBSM            10    10P       6   2   2.1     5     -       -     9   25  20  60
                  (Resin Ball Type, Light Load)  12  8  2.6  2.8  20  6   -       -     10  30  25  100
                  C-NBSX
                  (Resin Ball Type, Heavy Load)  16  10  3.3  3.5  25  8  -       -     15  50  40  120
                 E C-BMS (stainless steel ball type, ultra light load) is only available with M4~M8.
                 Ordering  Part Number (1Type · 2M) - 3Package Quantity
                  Example        C-BMS4       -      20P
                 QShort Body
                                                   Body           Ball          Spring
                                                  M Material    M Material    M Material  S Surface Treatment
                                                  SUS304         SUS304        SUS304           -
                                                                                              Load
                                                                                           min.   max.
                                                d
                                               2M
                                                            0
                                                   S       L-0.8                 B
                          Part Number       3Package                                        Load (N)
                                   2M
                     1Type     (Coarse Thread)  Quantity  d   Stroke S  Length L  B      min.    max.
                                    3                  1.5      0.5      6       1.5      2       5
                                    4         20P      2.38     0.8              2        5
                     C-BPK          5                   3       1                2.5      5       20
                                    6         10P      3.5      1.2      8       3        10      30
                                    8                   5       1.6     10       4        12      40
                 Ordering  Part Number (1Type · 2M)  -  3Package Quantity
                  Example        C-BPK3       -       20P
          13-007                 Ball Plungers / Spring Plungers                                                                                                                                               13-008
   1129   1130   1131   1132   1133   1134   1135   1136   1137   1138   1139