Page 1131 - MiSUMi 2025
P. 1131

Sheet Metal Bending Fixture  2025 Cost-Effective Solutions



 Application Industries: Automotive Part  Electronic & Electrical

 This figure shows a simple sheet metal bending fixture composed of toggle   Ball Plungers Stainless Steel,   VS Standard  Ball Plungers Flanged  VS Standard
                 Standard
 clamps and index plungers, with simple structure and easy operation.  Rep Part: C-BMS4-20P      91 % OFF  Rep Part: C-FBPJ5-20P      79 % OFF
 By selecting different Toggle Clamps, combined with Index Plungers and
 other positioning and clamping products, functional tooling positioning   Reference Price
 fixtures can be built for different purposes.
                 Index: 13 / Page: 13-007                     Index: 13 / Page: 13-010
                 Ball Plungers Stainless Steel, Standard. Used for     295 THB/ pack  Ball Plungers Flanged. Used for positioning, securing,     686 THB/ pack
                 positioning, securing, and detenting in various
 01 Index Plunger × 1 P.13-016  02 Ball Plungers × 2 P.13-009  applications  Qty  1-3  15 %  and detenting in various applications  Qty  1-3  15 %
                                                       4~
                                                                                                    4~
                                                              Allowable load: 1~15 (N)
                                            DC
                                                                                         DC
                                                 -
                                                                                              -
                 Allowable load: 1.5~120 (N)
 Return Type  O.D.: M3
 Surface Treatment: Black Oxide  Stroke: 0.6mm  Micro Spring Plungers    VS Standard  Index Plungers Standard,    VS Standard
 Thread O.D.: M10  C-PFPPN3-20P  Short Body          88 % OFF  Fine Thread                        54 % OFF
 C-PMXSB10       Rep Part: C-MPJS2-1.5                        Rep Part: C-SXYKN10
 94  279
 THB/pc  THB/pack  Index: 13 / Page: 13-012                   Index: 13 / Page: 13-014
 Quantity  Unit price  Total price  Quantity  Unit price  Total price  Micro Spring Plungers Short Body. It can be used in mold release, workpiece     70 THB/pc   Index Plungers Standard, Fine Thread. It can be used in mold release, workpiece     313 THB/pc
 1  94  94  1  279  279  lifting and positioning, etc., which can be widely applied in medium and    Qty  1-29  30~  lifting and positioning, etc., which can be widely applied in medium and    Qty  1-3  4~
                 low-precision mechanical devices, fixtures, molds, automationmachines, etc.
                                                              low-precision mechanical devices, fixtures, molds, automation machines, etc.
                                            DC
                                                                                         DC
                                                              Allowable load: 2.1~23 (N)
                 Allowable load: 0.5~2 (N)
 30  80  2,400  4  237  948                      -    16 %                                    -     15 %
                 Index Plungers with Pilot       VS Standard  Index Plungers Knob Type,       VS Standard
                 Precision (h7) Type                 67 % OFF  Stainless Steel                    67 % OFF
                 Rep Part: C-PMXSH10                          Rep Part: C-SPMXSM8
                 Index: 13 / Page: 13-016                     Index: 13 / Page: 13-017
                 Index Plungers with Pilot, Precision(h7) Type. It can be used in mold release,     273 THB/pc   Index Plungers Knob Type, Stainless Steel. It can be used in mold release,     148 THB/pc
                 workpiece lifting and positioning, etc., which can be widely applied in medium and   workpiece lifting and positioning, etc., which can be widely applied in medium and
                 low-precision mechanical devices, fixtures, molds, automation machines, etc.  Qty  1-3  4~  low-precision mechanical devices, fixtures, molds, automation machines, etc.  Qty  1-9  10~
                 Allowable load: 4~27 (N)   DC   -    15 %    Allowable load: 2.5~9.5 (N)  DC  -    15 %
                 Index Plungers Stainless Steel,   VS Standard  Toggle Clamps Horizontal Hold  VS Standard
                 Knobless Type                       35 % OFF  Down, Standard, Steel, 264N        65 % OFF
                 Rep Part: E-SPMXPB10                         Rep Part: C-LD-201





 04 Toggle Clamps × 2 P.13-030  03 Linear Guides × 2 P.04-015  Index: 13 / Page: 13-019    626 THB/pc   Index: 13 / Page: 13-023    60 THB/pc
                 Index Plungers Stainless Steel, Knobless Type. It can be used in mold release,
                                                              Toggle Clamps Horizontal, Hold Down. Used to hold parts
                 workpiece lifting and positioning, etc., which can be widely applied in medium and   in place during welding, ensuring accurate alignment and
                 low-precision mechanical devices, fixtures, molds, automation machines, etc.  Qty  1-3  4~  preventing movement due to heat and vibration  Qty  1-29  30~
 Side Push Type: 450N  Nominal Model: 7  Allowable load: 6~25 (N)  DC  -   15 %  Tightening Force: 264 (N)  DC  -   15 %
 C-LD-301AM  Length: 55mm
 E-GMLG7-55
                 Toggle Clamps Horizontal Hold   VS Standard  Toggle Clamps Side Push Type,   VS Standard
                 Down, T-Handle, 300N                51 % OFF  Cast Steel, 2270N                  76 % OFF
                 Rep Part: C-LD-20800                         Rep Part: C-LD-304CM
 104  406
 THB/pc  THB/pc
 Quantity  Unit price  Total price  Quantity  Unit price  Total price
 1  104  104  1  406  406  Index: 13 / Page: 13-025    147 THB/pc   Index: 13 / Page: 13-031     238 THB/pc
                                                              Toggle Clamps Side Push Type. Used to hold parts
                 Toggle Clamps Horizontal, Hold Down. Used to hold parts
 30  88  2,640  4  345  1,380  in place during welding, ensuring accurate alignment and   Qty  1-9  10~  in place during welding, ensuring accurate alignment   Qty  1-9  10~
                 preventing movement due to heat and vibration
                                                              and preventing movement due to heat and vibration
                 Tightening Force: 300 (N)  DC   -    15 %    Tightening Force:  2270 (N)  DC  -    15 %
 13-003  * Product prices are without tax, please refer to quote on MISUMI official website for more details.  13-004
   1126   1127   1128   1129   1130   1131   1132   1133   1134   1135   1136