Page 1126 - MiSUMi 2025
P. 1126

More Available Variation

                       Bushings / Stop Pins




            Locating    Pins  Products   Bushings for Inspection Jigs, Shouldered, Slotted Hole Type
                  New
                                                                                              S Surface
                                                                                          H
                                           Type  Material symbols   Available Range  M Material  Hardness Treatment
                                                 Shoulder Shape
          P.12-009                        E-KJB   STC/STCD  Slotted Hole Size  Outer dia.   Steel  50HRC~
            Bushings For   Locating Pins  E-KJBH  STCC/STCDC   4-22    8-25  Stainless Steel  -   -
                                                    STCS
                                                                             Stainless Steel 45HRC~
                  New
          P.12-053  Products             Bushings for Inspection Jigs, Shouldered, D-Shaped Hole
           Adjusting Bolts /    Adjusting Stopper Screws /    Clamping Screws  Type  symbols   Hole size  Outer dia.   M Material  H Hardness  S Surface
                                                             Available Range
                                                   Material
                                                                                              Treatment
                                                    STK
                                                                             Steel
                                          E-KJBH
                                                                                     45~50HRC
          P.12-061                        E-KJB     STKC     3-21   8-25  Stainless Steel  50~60HRC  -
            Polyurethane   Pushers  Products  Bushings, Straight, Press-In Type
                  New
                                                         Available Range
          P.12-069                            Type     Inner dia.  Outer dia.   M Material  H Hardness  S Surface
                                                                                              Treatment
            Micrometer   Heads            E-KJBPHSSC     2-23     8-25  Stainless Steel  45~50HRC  -


          P.12-073  Products             Stop Pins Screw, Spherical Type
                  New
            Positioning   Stages           Type         Available Range    M Material  Hardness  S Surface

                                                                                      H
                                                                                             Treatment
          P.12-075                       E-BSTFH  Width Across Flats Overall Head Thickness  Steel  32HRC~ Electroless Nickel Plating
                                                                2.0-50.0
                                                    5.5-19B
                                         E-SBTFH                          Stainless Steel 40HRC~  -
            Other New   Products  New

          P.12-115  Products             Stop Pins Screw, Flat Type
           12                            E-STFHN  Width Across Flats Overall Head Thickness  M Material  Hardness  S Surface
                                                        Available Range
                                                                                      H
                                           Type
                                                                                             Treatment
            Locating Pins & Bushings / Position   Adjustment Parts / Positioning Stages  E-SSTFH  5.5-19  2.0-50.0  Stainless Steel 40HRC~  -
                                                                             Steel
                                                                                    32HRC~ Electroless Nickel Plating






















          12-115               Other New Products
   1121   1122   1123   1124   1125   1126   1127   1128   1129   1130   1131