Page 1125 - MiSUMi 2025
P. 1125

Locating    Pins  Universal Specifications   60-50           Ball Screw φ6, Lead 1mm     60-100           Pins  Locating
                                                                    60-75
                          No.
                       Feed Screw
                                                              Curved cross roller guide
 P.12-009                Guide  Type                       2-Phase Stepper Motor 1.3A / Phase             P.12-009
 Bushings For   Locating Pins  Resolution    Step Angle  ≈0.0052°  ≈0.0036°              ≈0.0027°          Locating Pins  Bushings For
                   Motor
                                                                     1.8°
                            Upper axis
                            Lower axis
                                                                   ≈0.0027°
 P.12-053          (Pulse)  Power Voltage    ≈0.0036°              DC12~50V              ≈0.0022°         P.12-053
 Adjusting Bolts /    Adjusting Stopper Screws /    Clamping Screws  Driver  Output Current  0.1~2.2A     Clamping Screws  Adjusting Stopper Screws /    Adjusting Bolts /
                           Pulse Signal
                                                                    5~24V
                             Voltage
                            Resolution
                                                                   200~51200
 P.12-061                  Part Number                      HR10A-10R-12P(73) (HIROSE)                    P.12-061
 Polyurethane   Pushers  Connector Receiving Side           HR10A-10P-12S(73) (HIROSE)                     Pushers  Polyurethane
                           Part Number
                           Limit Sensor
 P.12-069                  Origin Sensor                           Provided                               P.12-069
                                                                   Provided
 Micrometer   Heads  Substrate  Power Voltage             Photomicrosensor RPI-0125 (ROHM)                 Heads  Micrometer
                                                                  DC24V±10%
                   Sensor
                           Sensor Type
                                                             NPN Open Collector Output
                           Output Logic
 P.12-073                 Control Output          When detecting (shading): output transistor OFF (non-conductive)  P.12-073
 Positioning   Stages  Connector Pin Configuration  Connecting Diagram            Sensor Substrate         Stages  Positioning


 P.12-075             1 2       10 9              Foot Position  Power Supply 24V  Vin   Vout   CW        P.12-075
                                                        Signal Definition
                                                    1
                                                                                    GND
 Other New   Products  3         8                  2 3 4  CW Reverse (Rear) Limit              ORG        Products  Other New
                                                      CCW Positive (Front) Limit
                                                       Power Supply 0V
                                                                                                CCW
                                                           Origin
 P.12-115            11          7                  5 6 7   A+       Black                                P.12-115
                                                            A-
                                                                     Green
 12                   4         12                  8       B+       Red            MOTOR                  12
                                                            B-
                                                    9      Spare     Blue
                                                   10
 Locating Pins & Bushings / Position   Adjustment Parts / Positioning Stages  12  GND (ground)             Adjustment Parts / Positioning Stages  Locating Pins & Bushings / Position
                      5
                                 6
                                                   11
                                                           Spare












                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-GMPWG            2          goniometer stage       # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series

 12-113                                                           Positioning Stages                    12-114
   1120   1121   1122   1123   1124   1125   1126   1127   1128   1129   1130