Page 1135 - MiSUMi 2025
P. 1135

Ball Plungers Stainless Steel, Long Body /                                          13

                       Ball Plungers Steel, White Zinc Plating



                 QLong Body                                                                                Toggle Clamps  Plungers /
                                                                          Body    Ball   Spring  S Surface
                                                         Type
                                                                        M Material  M Material  M Material  Treatment
                                              Stainless Steel   Light Load  C-BSML  SUS304  SUS304  SUS304
                                              Ball Type  Heavy Load  C-BSZL
                                                       Light Load  C-NBSML                         -
                                              Resin Ball Type            SUS304   POM    SUS304
                                                       Heavy Load  C-NBSZL                                 Spring Plungers  Ball Plungers /
                                                                                              Initial Load
                                                                                             min.  max.   P.13-005
                                                 d

                                               2M                                                          Plungers  Index
                                                                                                          P.13-013
                                                               0
                                                   S          L -0.8             B                         Clamps  Toggle

                           Part Number           3           Stroke S  Length     Light Load  Heavy Load
                       1Type           2M      Package   d  SUS    Resin    L  B  Initial Load (N)  Initial Load (N)  P.13-021
                                  (Coarse Thread)  Quantity  Ball  Ball           min.  max.  min.  max.
                  C-BSML
                  (Stainless Steel Ball   3            1.5  0.5   0.5   12   1.5  1.5   3     2     5      Products  Other New
                  Type, Light Load)
                  C-BSZL               4        20P    2.38  0.8  0.8         2    2    5     5           P.13-036
                  (Stainless Steel Ball                                 16                         20
                  Type, Heavy Load)
                                       5                3    1    1          2.5   3    10    5
                  C-NBSML
                  (Resin Ball Type, Light
                  Load)                6               3.5  1.2   1.2   20    3    5    15    10   30
                  C-NBSZL                       10P
                  (Resin Ball Type, Heavy   8           5   1.6   1.7   25    4    7    20    15   50
                  Load)
                 Ordering  Part Number (1Type · 2M) - 3Package Quantity
                  Example       C-BSML3       -      20P

                 QWhite Zinc Plating
                                                  Body             Ball             Spring    S Surface
                                                M Material  M Material  H Hardness  M Material  Treatment
                                                  S45C      SUS440C     52HRC       SUS304    Zinc Plating
                                                                                             Initial Load
                                                                                           min.   max.
                                                d


                                               2M


                                                              0
                                                   S         L -0.8              B
                         Part Number        3                                  Light Load   Heavy Load
                                  2M
                    1Type     (Coarse Thread)  Package   d  Stroke S Length L  B  Initial Load (N)  Initial Load (N)
                                          Quantity
                                                                                    max.
                                                                                           min.
                                                                                                  max.
                                                                              min.
                  C-BPU            4               2.38   0.8    10     2      2      5     5
                  (Light Load)     5        20P     3     1      12    2.5     3     10     5      20
                  C-BPM            6        10P    3.5    1.2           3      5     15     10     30
                  (Heavy Load)     8                5     1.6    16     4      7     20     15     50
                 Ordering  Part Number (1Type · 2M) - 3Package Quantity
                  Example        C-BPM4       -      20P
 13-007                                           Ball Plungers / Spring Plungers                       13-008
   1130   1131   1132   1133   1134   1135   1136   1137   1138   1139   1140